(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
A one-touch fitting from SMC.
[Features]
· A one-touch fitting; ideal for drive system type air systems in clean rooms.
[Applications]
· Use for branch piping in the same or in a 90° orientation from female threads.
Part Number
Configured Part Number is shown.
Male Branch Tee KPQY/KPGY outline drawing (for M5)
Male Branch Tee KPQY/KPGY outline drawing (for R)
Applicable tube outer diameter mm | Connection threads R M | Model | H (width across flats) | øD1Note 1: | øD2 | L1 | L2 | *A | M | Effective area mm2 | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TPH | TPS | ||||||||||||
4 | M5 × 0.8 | KPQY04-M5 | KPGY04-M5 | 8 | 10.4 | 8 | 19.7 | 15.3 | 31.5 | 17 | 4 | 4 | 6 |
1/8 | KPQY04-01 | KPGY04-01 | 10 | 10 | 21.1 | 35.5 | 13 | ||||||
1/4 | KPQY04-02 | KPGY04-02 | 14 | 25.5 | 39.5 | 19 | |||||||
6 | M5 × 0.8 | KPQY06-M5 | KPGY06-M5 | 8 | 12.8 | 8 | 21.8 | 15.8 | 34 | 18.5 | 10 | 10 | 7 |
1/8 | KPQY06-01 | KPGY06-01 | 10 | 10 | 22.3 | 39 | 14 | ||||||
1/4 | KPQY06-02 | KPGY06-02 | 14 | 26.7 | 43 | 20 | |||||||
8 | 1/8 | KPQY08-01 | KPGY08-01 | 12 | 15.2 | 12 | 25.3 | 23.5 | 43.5 | 20.5 | 26 | 18 | 14 |
1/4 | KPQY08-02 | KPGY08-02 | 14 | 27.9 | 47.5 | 22 | |||||||
10 | 1/4 | KPQY10-02 | KPGY10-02 | 17 | 18.5 | 17 | 28.4 | 29.4 | 52.5 | 23 | 41 | 29 | 29 |
3/8 | KPQY10-03 | KPGY10-03 | 30.8 | 54 | 39 | ||||||||
12 | 3/8 | KPQY12-03 | KPGY12-03 | 20.9 | 30.4 | 32 | 57 | 24 | 58 | 46 | 41 | ||
1/2 | KPQY12-04 | KPGY12-04 | 22 | 36.2 | 59.5 | 68 |
*Reference dimension after screwing in R threads
Note 1: øD1 indicates the maximum diameter.
Tube material | PFA, polyurethane |
---|---|
Tube outer diameter | ø4, ø6, ø8, ø10, ø12 |
FEP, nylon, soft nylon and other non-clean specification tubes can be used, but performance in terms of cleanliness will be reduced.
Cleanliness class (ISO class) | Class 3 Note 1: |
---|---|
Usable fluids | Air |
Maximum operating pressure (20°C) | 1 MPa Note 2: |
Operating vacuum pressure | -100 kPa |
Guaranteed proof pressure (20°C) | 3 MPa |
Ambient temperature and working fluid temperature | -5°C to 60°C |
Thread | JIS B0203 (tapered pipe thread) |
Oil or grease used | Fluorinated grease |
Note 1: See the "Particle emissions classifications" below. The internal sealing parts are coated in fluorine grease and so are outside the scope of the grading.
Note 2: The maximum operating pressure is the value at 20°C. For other temperatures, see "Relationship between operating temperature and maximum operating pressure."
Note 3: Do not use with a leak tester or for other forms of vacuum retention as they are not guaranteed for zero leakage.
Particle emissions classification graph
Operating temperature and maximum operating pressure graph
KPQ/KPG Series model indication method
KPQ/KPG Series structural drawing
KPQ/KPG Series structural drawing (for M5 type)
KPQ/KPG Series structural drawing (for male connector)
Number | Part name | Material | ||
---|---|---|---|---|
KPQ Series | KPG Series | |||
1 | Body | - | PP | |
For male connector | C3604 (electroless nickel plating) | SUS304 | ||
2 | Stud | C3604 (electroless nickel plating) | SUS304 | |
3 | Chuck | SUS304 | ||
4 | Guide | - | C3604 (electroless nickel plating) | SUS304 |
For male connector | PP | |||
5 | Release button | PP PP (Color: light gray) | PP PP (Color: light blue) | |
6 | Collet | PP | ||
7 | Stopper | - | SUS304 | |
For male connector | PP | |||
8 | Seal | NBR | ||
9 | Bumper | NBR | ||
10 | O-ring | NBR | ||
11 | Gasket | SUS304, NBR |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Body Material | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Release button color |
---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | [PP Plastic] PP-SUS304 | [SUS303, SUS304] SUS304 | 4 | R | 1/8 | Light Blue | ||
1 Piece(s) | Quote | [PP Plastic] PP-SUS304 | [SUS303, SUS304] SUS304 | 4 | R | 1/4 | Light Blue | ||
1 Piece(s) | Quote | [PP Plastic] PP-SUS304 | [SUS303, SUS304] SUS304 | 4 | M | 5×0.8 | Light Blue | ||
1 Piece(s) | Quote | [PP Plastic] PP-SUS304 | [SUS303, SUS304] SUS304 | 6 | R | 1/8 | Light Blue | ||
1 Piece(s) | Quote | [PP Plastic] PP-SUS304 | [SUS303, SUS304] SUS304 | 6 | R | 1/4 | Light Blue | ||
1 Piece(s) | Quote | [PP Plastic] PP-SUS304 | [SUS303, SUS304] SUS304 | 6 | M | 5×0.8 | Light Blue | ||
1 Piece(s) | Quote | [PP Plastic] PP-SUS304 | [SUS303, SUS304] SUS304 | 8 | R | 1/8 | Light Blue | ||
1 Piece(s) | Quote | [PP Plastic] PP-SUS304 | [SUS303, SUS304] SUS304 | 8 | R | 1/4 | Light Blue | ||
1 Piece(s) | Quote | [PP Plastic] PP-SUS304 | [SUS303, SUS304] SUS304 | 10 | R | 1/4 | Light Blue | ||
1 Piece(s) | Quote | [PP Plastic] PP-SUS304 | [SUS303, SUS304] SUS304 | 10 | R | 3/8 | Light Blue | ||
1 Piece(s) | Quote | [PP Plastic] PP-SUS304 | [SUS303, SUS304] SUS304 | 12 | R | 3/8 | Light Blue | ||
1 Piece(s) | Quote | [PP Plastic] PP-SUS304 | [SUS303, SUS304] SUS304 | 12 | R | 1/2 | Light Blue | ||
1 Piece(s) | Quote | [Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent) | [Standard (Brass)] C3604 (Electroless nickel plating) | 4 | R | 1/8 | Light Gray | ||
1 Piece(s) | Quote | [Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent) | [Standard (Brass)] C3604 (Electroless nickel plating) | 4 | R | 1/4 | Light Gray | ||
1 Piece(s) | Quote | [Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent) | [Standard (Brass)] C3604 (Electroless nickel plating) | 4 | M | 5×0.8 | Light Gray | ||
1 Piece(s) | Quote | [Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent) | [Standard (Brass)] C3604 (Electroless nickel plating) | 6 | R | 1/8 | Light Gray | ||
1 Piece(s) | Quote | [Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent) | [Standard (Brass)] C3604 (Electroless nickel plating) | 6 | R | 1/4 | Light Gray | ||
1 Piece(s) | Quote | [Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent) | [Standard (Brass)] C3604 (Electroless nickel plating) | 6 | M | 5×0.8 | Light Gray | ||
1 Piece(s) | Quote | [Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent) | [Standard (Brass)] C3604 (Electroless nickel plating) | 8 | R | 1/8 | Light Gray | ||
1 Piece(s) | Quote | [Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent) | [Standard (Brass)] C3604 (Electroless nickel plating) | 8 | R | 1/4 | Light Gray | ||
1 Piece(s) | Quote | [Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent) | [Standard (Brass)] C3604 (Electroless nickel plating) | 10 | R | 1/4 | Light Gray | ||
1 Piece(s) | Quote | [Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent) | [Standard (Brass)] C3604 (Electroless nickel plating) | 10 | R | 3/8 | Light Gray | ||
1 Piece(s) | Quote | [Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent) | [Standard (Brass)] C3604 (Electroless nickel plating) | 12 | R | 3/8 | Light Gray | ||
1 Piece(s) | Quote | [Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent) | [Standard (Brass)] C3604 (Electroless nickel plating) | 12 | R | 1/2 | Light Gray |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Air |
---|---|---|---|---|---|
Application | Clean circumstance | Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | Service Tee Union |
Custom-made specifications | N/A |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy