(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Speed Controller With One-Touch Fittings, In-Line Type, AS Series, DIN Rail Mounting Bracket

Speed Controller With One-Touch Fittings, In-Line Type, AS Series, DIN Rail Mounting Bracket

DIN rail mounting bracket for speed controller.
[Features]
· Bracket for use with a DIN rail.

(i)Caution

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for shape details.

PDF

Speed Controller With One-Touch Fittings, In-Line Type, AS Series, DIN Rail Mounting Bracket Specifications

DIN Rail Mounting Bracket external appearance

DIN Rail Mounting Bracket external appearance

No.DescriptionMaterial
1BracketSteel strip
2Cross-recessed round head screwSteel wire
3ClaspSteel strip

External dimensions drawing: Bracket on a single side

Bracket on a single side

Bracket on a single side

When using AS1002F/AS2002F

When using AS1002F/AS2002F

When using AS2052F/AS3002F/AS4002F

When using AS2052F/AS3002F/AS4002F

ModelApplicable SeriesD6L18L19L20L21L22L23L24L25t2
AS-10DAS1002F3.4453.518.223.2113.51811.21.6
AS-20DAS2002F18.623.612.619.6
AS-25DAS2052F4.54.42227174.425.8
AS-30DAS3002F27.232.22230.8
AS-40DAS4002F28.133.12836.8

Units: mm

External dimensions drawing: Brackets on both sides

Brackets on both sides

Brackets on both sides

Units: mm

*For L8Refer to page 618 of the manufacturer's catalog.

  • *The figure above shows the manifold with speed controllers connected using two DIN rail mounting brackets and a threaded stud kit for manifold. Refer to page 616 of the manufacturer's catalog for threaded stud kits for manifold.
  • * See pages 543 to 546 of the manufacturer's catalog for safety precautions, drive control equipment and common precautions.
Part Number
AS-10D
AS-30D
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Series
1 Piece(s) Same day AS1002F
1 Piece(s) Same day AS3002F

Loading...

  1. 1

Basic Information

Format Bracket Environment, Applications Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)