(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
A fluoropolymer fitting with a quadruple-sealing construction.
[Features]
· Quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.
· Offers outstanding flow-through characteristics with minimized liquid pooling.
· For use at 200°C
· The trapezoidal thread allows for the application of high levels of torque. The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.
· The tube support allows it to withstand use with lateral loads.
· Simply screw-in as far as the ends of the fitting to tighten the nuts. No need for gauge management for positioning.
· The trapezoidal thread prevents the angled insertion of nuts.
Part Number
Configured Part Number is shown.
LQ1R-M Series outline dimensional drawing
Dimensional drawing for size 1
Dimensional drawing for sizes 2 to 5
Dimensional drawing for size 6
(A): Reference dimensions after screwing-in.
(E): Shows the approximate dimension of the inserted tubing from the end of the nut.
Model | Applicable tube outer diameter | Connection thread R/NPT | A | B | E | F | G | H | L1 | L2 | M |
---|---|---|---|---|---|---|---|---|---|---|---|
LQ1R11-M□ | ø4 | 1/8 " | 12 | 2 | 10 | 4 | 8 | - | 18.5 | 15.5 | 11.5 |
LQ1R12-M□ | ø3 | ||||||||||
LQ1R21-M□ | ø6 | 1/8 " | 16 | 4 | 15 | 6 | 12 | 14 | 28 | 19.5 | 16.5 |
LQ1R22-M□ | ø4 | ||||||||||
LQ1R2C-M□ | ø3 | ||||||||||
LQ1R23-M□ | ø6 | 1/4 " | 22 | ||||||||
LQ1R24-M□ | ø4 | ||||||||||
LQ1R2F-M□ | ø3 | ||||||||||
LQ1R31-M□ | ø10 | 1/4 " | 19 | 5 | 20 | 9 | 18 | 17 | 36.5 | 25 | 23 |
LQ1R32-M□ | ø8 | ||||||||||
LQ1R33-M□ | ø6 | ||||||||||
LQ1R34-M□ | ø10 | 3/8 " | 21 | 27 | |||||||
LQ1R35-M□ | ø8 | ||||||||||
LQ1R36-M□ | ø6 | ||||||||||
*LQ1R39-M□ | ø10 | 1/8 " | 17 | - | - | - | 34.5 | 20.5 | |||
*LQ1R310-M□ | ø8 | ||||||||||
LQ1R41-M□ | ø12 | 3/8 " | 23 | 6 | 24 | 9 | 18 | 21 | 43 | 29 | 28 |
LQ1R42-M□ | ø10 | ||||||||||
LQ1R43-M□ | ø12 | 1/2 " | 24.5 | 32 | |||||||
LQ1R44-M□ | ø10 | ||||||||||
LQ1R49-M□ | ø12 | 1/4 " | 27.5 | 7 | 29 | 14 | 28 | 26 | 54 | 33.5 | 39 |
LQ1R51-M□ | ø19 | 1/2 " | 30.5 | 7 | 29 | 14 | 28 | 26 | 54 | 38 | 39 |
LQ1R52-M□ | ø12 | ||||||||||
LQ1R53-M□ | ø19 | 3/4 " | 30 | 39 | |||||||
LQ1R54-M□ | ø12 | ||||||||||
LQ1R58-M□ | ø19 | 1/4 " | 27.5 | 33.5 | |||||||
LQ1R59-M□ | ø19 | 3/8 " | 29 | 35 | |||||||
LQ1R61-M□ | ø25 | 3/4 " | 36 | 8 | 39.5 | 18 | 36 | 36 | 69.5 | 45 | 49 |
LQ1R62-M□ | ø19 | ||||||||||
LQ1R63-M□ | ø25 | 1 " | 35 | ||||||||
LQ1R64-M□ | ø19 |
Note: Products marked with '*' are manufactured to order (the main body of the fitting is machined PTFE).
Item | Model | |||||
---|---|---|---|---|---|---|
LQ1□10 | LQ1□20 | LQ1□30 | LQ1□40 | LQ1□50 | LQ1□60 | |
Material | New PFA Note: | |||||
Maximum operating pressure (at 20°C) | 1.0 MPa | |||||
Withstand pressure | Refer to the withstand pressure and heat resistance performance curves. | |||||
Operating temperature | 0 to 200℃ |
Note: For made-to-order products, the main body of the fitting is made of PTFE.
Withstand pressure and heat resistance performance graph
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Connection Type | Material | Applicable Tube Outer Dia. (mm) D (D1) | Applicable Tube O.D. (mm) D2 | Applicable Tube O.D. (inch) D2 | Connection Screw Type M (M1) | Connection Screw Nominal M (M1) | Packing | Size of Body |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Reducing) | PFA | 3 | - | 1/4 | R | 1/8B(6A) | Standard Packaging Class M5.5 Equivalent | 2 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Reducing) | PFA | 3 | - | 1/4 | NPT (Male thread) | 1/8B(6A) | Standard Packaging Class M5.5 Equivalent | 2 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Reducing) | PFA | 3 | - | - | R | 1/8B(6A) | Standard Packaging Class M5.5 Equivalent | 2 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Reducing) | PFA | 3 | - | - | NPT (Male thread) | 1/8B(6A) | Standard Packaging Class M5.5 Equivalent | 2 | ||
1 Piece(s) | 31 Day(s) | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Reducing) | PFA | 3 | 6 | - | R | 1/8B(6A) | Clean Packaging Class M3.5 Equivalent | 2 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Reducing) | PFA | 3 | 6 | - | R | 1/8B(6A) | Standard Packaging Class M5.5 Equivalent | 2 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Reducing) | PFA | 3 | 6 | - | NPT (Male thread) | 1/8B(6A) | Standard Packaging Class M5.5 Equivalent | 2 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Reducing) | PFA | 3 | 4 | - | R | 1/8B(6A) | Standard Packaging Class M5.5 Equivalent | 2 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Reducing) | PFA | 3 | 4 | - | NPT (Male thread) | 1/8B(6A) | Standard Packaging Class M5.5 Equivalent | 2 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 3 | - | - | R | 1/8B(6A) | Standard Packaging Class M5.5 Equivalent | 2 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 3 | - | - | NPT (Male thread) | 1/8B(6A) | Standard Packaging Class M5.5 Equivalent | 2 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Reducing) | PFA | 3 | - | 1/4 | R | 1/4B(8A) | Standard Packaging Class M5.5 Equivalent | 2 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Reducing) | PFA | 3 | - | 1/4 | NPT (Male thread) | 1/4B(8A) | Standard Packaging Class M5.5 Equivalent | 2 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Reducing) | PFA | 3 | - | - | R | 1/4B(8A) | Standard Packaging Class M5.5 Equivalent | 2 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Reducing) | PFA | 3 | - | - | NPT (Male thread) | 1/4B(8A) | Standard Packaging Class M5.5 Equivalent | 2 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Reducing) | PFA | 3 | 6 | - | R | 1/4B(8A) | Standard Packaging Class M5.5 Equivalent | 2 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Reducing) | PFA | 3 | 6 | - | NPT (Male thread) | 1/4B(8A) | Standard Packaging Class M5.5 Equivalent | 2 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Reducing) | PFA | 3 | 4 | - | R | 1/4B(8A) | Standard Packaging Class M5.5 Equivalent | 2 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Reducing) | PFA | 3 | 4 | - | NPT (Male thread) | 1/4B(8A) | Standard Packaging Class M5.5 Equivalent | 2 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 3 | - | - | R | 1/4B(8A) | Standard Packaging Class M5.5 Equivalent | 2 | ||
1 Piece(s) | 31 Day(s) | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 3 | - | - | NPT (Male thread) | 1/4B(8A) | Clean Packaging Class M3.5 Equivalent | 2 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 3 | - | - | NPT (Male thread) | 1/4B(8A) | Standard Packaging Class M5.5 Equivalent | 2 | ||
1 Piece(s) | 31 Day(s) | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 4 | - | - | R | 1/8B(6A) | Clean Packaging Class M3.5 Equivalent | 1 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 4 | - | - | R | 1/8B(6A) | Standard Packaging Class M5.5 Equivalent | 1 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 4 | - | - | NPT (Male thread) | 1/8B(6A) | Standard Packaging Class M5.5 Equivalent | 1 | ||
1 Piece(s) | 31 Day(s) | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 3 | - | - | R | 1/8B(6A) | Clean Packaging Class M3.5 Equivalent | 1 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 3 | - | - | R | 1/8B(6A) | Standard Packaging Class M5.5 Equivalent | 1 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 3 | - | - | NPT (Male thread) | 1/8B(6A) | Standard Packaging Class M5.5 Equivalent | 1 | ||
1 Piece(s) | 31 Day(s) | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 6 | - | - | R | 1/8B(6A) | Clean Packaging Class M3.5 Equivalent | 2 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 6 | - | - | R | 1/8B(6A) | Standard Packaging Class M5.5 Equivalent | 2 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 6 | - | - | NPT (Male thread) | 1/8B(6A) | Standard Packaging Class M5.5 Equivalent | 2 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 4 | - | - | R | 1/8B(6A) | Standard Packaging Class M5.5 Equivalent | 2 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 4 | - | - | NPT (Male thread) | 1/8B(6A) | Standard Packaging Class M5.5 Equivalent | 2 | ||
1 Piece(s) | 31 Day(s) | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 6 | - | - | R | 1/4B(8A) | Clean Packaging Class M3.5 Equivalent | 2 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 6 | - | - | R | 1/4B(8A) | Standard Packaging Class M5.5 Equivalent | 2 | ||
1 Piece(s) | 31 Day(s) | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 6 | - | - | NPT (Male thread) | 1/4B(8A) | Clean Packaging Class M3.5 Equivalent | 2 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 6 | - | - | NPT (Male thread) | 1/4B(8A) | Standard Packaging Class M5.5 Equivalent | 2 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 4 | - | - | R | 1/4B(8A) | Standard Packaging Class M5.5 Equivalent | 2 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 4 | - | - | NPT (Male thread) | 1/4B(8A) | Standard Packaging Class M5.5 Equivalent | 2 | ||
1 Piece(s) | 31 Day(s) | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 10 | - | - | R | 1/4B(8A) | Clean Packaging Class M3.5 Equivalent | 3 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 10 | - | - | R | 1/4B(8A) | Standard Packaging Class M5.5 Equivalent | 3 | ||
1 Piece(s) | 31 Day(s) | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 10 | - | - | NPT (Male thread) | 1/4B(8A) | Clean Packaging Class M3.5 Equivalent | 3 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 10 | - | - | NPT (Male thread) | 1/4B(8A) | Standard Packaging Class M5.5 Equivalent | 3 | ||
1 Piece(s) | 31 Day(s) | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 8 | - | - | R | 1/4B(8A) | Clean Packaging Class M3.5 Equivalent | 3 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 8 | - | - | R | 1/4B(8A) | Standard Packaging Class M5.5 Equivalent | 3 | ||
1 Piece(s) | 31 Day(s) | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 8 | - | - | NPT (Male thread) | 1/4B(8A) | Clean Packaging Class M3.5 Equivalent | 3 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 8 | - | - | NPT (Male thread) | 1/4B(8A) | Standard Packaging Class M5.5 Equivalent | 3 | ||
1 Piece(s) | 31 Day(s) | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 6 | - | - | R | 1/4B(8A) | Clean Packaging Class M3.5 Equivalent | 3 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 6 | - | - | R | 1/4B(8A) | Standard Packaging Class M5.5 Equivalent | 3 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 6 | - | - | NPT (Male thread) | 1/4B(8A) | Standard Packaging Class M5.5 Equivalent | 3 | ||
1 Piece(s) | 31 Day(s) | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 10 | - | - | R | 3/8B(10A) | Clean Packaging Class M3.5 Equivalent | 3 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 10 | - | - | R | 3/8B(10A) | Standard Packaging Class M5.5 Equivalent | 3 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 10 | - | - | NPT (Male thread) | 3/8B(10A) | Standard Packaging Class M5.5 Equivalent | 3 | ||
1 Piece(s) | 31 Day(s) | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 8 | - | - | R | 3/8B(10A) | Clean Packaging Class M3.5 Equivalent | 3 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 8 | - | - | R | 3/8B(10A) | Standard Packaging Class M5.5 Equivalent | 3 | ||
1 Piece(s) | 31 Day(s) | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 8 | - | - | NPT (Male thread) | 3/8B(10A) | Clean Packaging Class M3.5 Equivalent | 3 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 8 | - | - | NPT (Male thread) | 3/8B(10A) | Standard Packaging Class M5.5 Equivalent | 3 | ||
1 Piece(s) | 31 Day(s) | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 6 | - | - | R | 3/8B(10A) | Clean Packaging Class M3.5 Equivalent | 3 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 6 | - | - | R | 3/8B(10A) | Standard Packaging Class M5.5 Equivalent | 3 | ||
1 Piece(s) | Quote | [Thread <-> Tube, Branch] Thread-to-Pipe Branch (Equal Diameter) | PFA | 6 | - | - | NPT (Male thread) | 3/8B(10A) | Standard Packaging Class M5.5 Equivalent | 3 |
Loading...
Type | Fitting Body | Thread-to-Pipe Multipoint Connection Type | Male Run Tee | Maximum Operating Temperature(°C) | 200 |
---|
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy