(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Fluoropolymer Pipe Fitting, LQ1 Series, Space Saving Union Tee, Inch Size

Fluoropolymer Pipe Fitting, LQ1 Series, Space Saving Union Tee, Inch Size

The LQ1T-ST Inch Size is a space saving fluoropolymer union tee fitting from SMC.
[Features]
· Quadruple-seal construction.
· Flow-through characteristics.
· For use at 200°C.
· Prevents loosening.
· A design with strong resistance to tube bending and deformation.
· Easy nut fastening.

(i)Caution

  • Refer to the catalog for product specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

Space Saving Union Tee LQ1T-ST Inch Size Features

  • Unique quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.
  • Offers outstanding flow-through characteristics with minimized liquid pooling.
  • The seal lock on the nut helps prevent loosening.
  • The trapezoidal thread allows for the application of high levels of torque.
  • The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.
  • The tube support allows it to withstand use with lateral loads.
  • Simply screw in as far as the ends of the fitting to tighten the nuts. No need for gauge management for positioning.
  • The trapezoidal thread prevents the angled insertion of nuts.

Space Saving Union Tee LQ1T-ST Inch Size Dimensions

T1 Type

 

(Units: mm)

 

T1 Type dimensional drawing

T1 Type dimensional drawing

T1 Type

 

(Units: mm)

 

T2 Type dimensional drawing

T2 Type dimensional drawing

T3 Type

 

(Units: mm)

 

T3 Type dimensional drawing

T3 Type dimensional drawing

T4 Type

 

(Units: mm)

 

T4 Type dimensional drawing

T4 Type dimensional drawing

T1 Type - For sizes 2 to 5

 

(Units: mm)

 

T1 Type - Sizes 2 to 5 - Dimensional drawing

T1 Type - Sizes 2 to 5 - Dimensional drawing

T2 Type - For sizes 2 to 5

 

(Units: mm)

 

T2 Type - Sizes 2 to 5 - Dimensional drawing

T2 Type - Sizes 2 to 5 - Dimensional drawing

T3 Type - For sizes 2 to 5

 

(Units: mm)

 

T3 Type - Sizes 2 to 5 - Dimensional drawing

T3 Type - Sizes 2 to 5 - Dimensional drawing

T4 Type - For sizes 2 to 5

 

(Units: mm)

 

T4 Type - Sizes 2 to 5 - Dimensional drawing

T4 Type - Sizes 2 to 5 - Dimensional drawing

Common - For size 6

 

(Units: mm)

 

Common - Size 6 - Dimensional drawing

Common - Size 6 - Dimensional drawing

ModelApplicable tube outer diameterBEFGHL1L2M
LQ1T2A-ST11/4 "415612142831.116.5
LQ1T2A-ST2
LQ1T2A-ST3
LQ1T2A-ST4
LQ1T3A-ST13/8 "5209181736.541.123
LQ1T3A-ST2
LQ1T3A-ST3
LQ1T3A-ST4
LQ1T4A-ST11/2 "624918214347.528
LQ1T4A-ST2
LQ1T4A-ST3
LQ1T4A-ST4
LQ1T5A-ST13/4 "729142826545939
LQ1T5A-ST2
LQ1T5A-ST3
LQ1T6A-ST41 "839.518363669.575.549
  • *The applicable tube outer diameter is in inches.
Part Number
LQ1T2A-ST1
LQ1T2A-ST2
LQ1T2A-ST3
LQ1T2A-ST4
LQ1T2A-ST4-1
LQ1T3A-ST1
LQ1T3A-ST2
LQ1T3A-ST2-1
LQ1T3A-ST3
LQ1T3A-ST4
LQ1T4A-ST1
LQ1T4A-ST2
LQ1T4A-ST3
LQ1T4A-ST4
LQ1T5A-ST1
LQ1T5A-ST2
LQ1T5A-ST3
LQ1T6A-ST4
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D. (inch) D (D1) Packing Size of Body Fitting type
1 Piece(s) Quote 1/4Clean Packaging Class M3.5 Equivalent2Type 1
1 Piece(s) Quote 1/4Clean Packaging Class M3.5 Equivalent2Type 2
1 Piece(s) Quote 1/4Clean Packaging Class M3.5 Equivalent2Type 3
1 Piece(s) Quote 1/4Clean Packaging Class M3.5 Equivalent2Type 4
1 Piece(s) Quote ----
1 Piece(s) Quote 3/8Clean Packaging Class M3.5 Equivalent3Type 1
1 Piece(s) Quote 3/8Clean Packaging Class M3.5 Equivalent3Type 2
1 Piece(s) Quote ----
1 Piece(s) Quote 3/8Clean Packaging Class M3.5 Equivalent3Type 3
1 Piece(s) Quote 3/8Clean Packaging Class M3.5 Equivalent3Type 4
1 Piece(s) Quote 1/2Clean Packaging Class M3.5 Equivalent4Type 1
1 Piece(s) Quote 1/2Clean Packaging Class M3.5 Equivalent4Type 2
1 Piece(s) Quote 1/2Clean Packaging Class M3.5 Equivalent4Type 3
1 Piece(s) Quote 1/2Clean Packaging Class M3.5 Equivalent4Type 4
1 Piece(s) Quote 3/4Clean Packaging Class M3.5 Equivalent5Type 1
1 Piece(s) Quote 3/4Clean Packaging Class M3.5 Equivalent5Type 2
1 Piece(s) Quote 3/4Clean Packaging Class M3.5 Equivalent5Type 3
1 Piece(s) Quote 1Clean Packaging Class M3.5 Equivalent6Type 4

Loading...

  1. 1

Basic Information

Connection Type Pipe⇔Pipe, same diameters connection Type Fitting Body Material PFA
Pipe-to-Pipe Equal Dia. Connection Type Union Tees Maximum Operating Temperature(°C) 200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)