(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Branch 10-KGU Stainless Steel One-Touch Fitting, KG Series.

Branch 10-KGU Stainless Steel One-Touch Fitting, KG Series.

SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Used for branching a pipe from a female thread.

(i)Caution

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Branch: 10-KGU Specifications

Branch: 10-KGU Related Images

Branch: 10-KGU Dimensional Outline Drawing

Applicable tubing outer diameter (mm)Connection thread
R
ModelH
(width across flats)
øDNote)LP*AMEffective cross-sectional area (mm2)Weight
(g)
Urethane
4M5 × 0.810-KGU04-M51110.439.510.436162.24
1/810-KGU04-0141.1384.211
1/410-KGU04-021445.54020
6M5 × 0.810-KGU06-M51312.842.512.839172.212
1/810-KGU06-0144.641.510.611
1/410-KGU06-021448.54321
3/810-KGU06-031749.944.534
81/810-KGU08-011715.251.615.248.518.517.715
1/410-KGU08-025549.523
3/810-KGU08-0355.45035
101/410-KGU10-021918.560.518.5552128.430
3/810-KGU10-0360.955.540
1/210-KGU10-042264.15765
121/410-KGU12-022220.96420.958.52245.432
3/810-KGU12-0364.45940
1/210-KGU12-0467.660.565

*Reference dimensions of R thread after installation
Note) øD is the maximum diameter.

Part Number
10-KGU04-01
10-KGU04-02
10-KGU06-01
10-KGU06-02
10-KGU06-03
10-KGU06-M5
10-KGU08-01
10-KGU08-02
10-KGU10-02
10-KGU10-03
10-KGU10-04
10-KGU12-02
10-KGU12-03
10-KGU12-04
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Types of connection Connection screw
2 Piece(s) Quote 4R1/8
2 Piece(s) Quote 4R1/4
2 Piece(s) Quote 6R1/8
2 Piece(s) Quote 6R1/4
2 Piece(s) Quote 6R3/8
2 Piece(s) Quote 6M5×0.8
2 Piece(s) Quote 8R1/8
2 Piece(s) Quote 8R1/4
2 Piece(s) Quote 10R1/4
2 Piece(s) Quote 10R3/8
2 Piece(s) Quote 10R1/2
2 Piece(s) Quote 12R1/4
2 Piece(s) Quote 12R3/8
2 Piece(s) Quote 12R1/2

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Body Material SUS303+PBT Application Clean circumstance / Foods・Drug-Related Thread Material SUS303
Packing, Material of O-Ring NBR Screw Mounting, Multipoint Branch Operating Temperature(°C) -5::60
Number of Connection Tubes(piece) 2 Color White Specifications ISO Class:5
Release button color White Custom-made specifications N/A Options No sealant

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)