(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Bulkhead Female Union Fitting 10-KGE Stainless Steel One-Touch Fitting, KG Series.

Bulkhead Female Union Fitting 10-KGE Stainless Steel One-Touch Fitting, KG Series.

SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Used as a relay connection between male thread and tube when mounting panels, etc.

(i)Caution

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

Bulkhead Female Union Fitting: 10-KGE Specifications

Bulkhead Female Union Fitting: 10-KGE Related Images

Bulkhead Female Union Fitting: 10-KGE Dimensional Outline Drawing

Applicable tubing outer diameter (mm)Connection thread
Rc
ModelT(M)H1
(Width across flats)
H2
(width across flats)
L1L2Mounting holeMEffective cross-sectional area (mm2)Weight
(g)
Urethane
41/810-KGE04-01M12 × 1141427.5111316416
1/410-KGE04-0217311535
61/810-KGE06-01M14 × 117172811151710.430
1/410-KGE06-0231.515
3/810-KGE06-031933.51729
81/810-KGE08-01M16 × 1171927.57.51718.518.028
1/410-KGE08-02331327
3/810-KGE08-0319351548
101/410-KGE10-02M20 × 1222434.512.5212129.553
3/810-KGE10-0336.51467
123/810-KGE12-03M22 × 124273714232246.192
1/210-KGE12-04411859
163/810-KGE16-03M28 × 1.530324014292580.6127
1/210-KGE16-044418132
Part Number
10-KGE04-02
10-KGE06-01
10-KGE06-02
10-KGE06-03
10-KGE08-01
10-KGE08-02
10-KGE08-03
10-KGE10-02
10-KGE10-03
10-KGE12-03
10-KGE12-04
10-KGE16-03
10-KGE16-04
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Connection screw
2 Piece(s) Quote 41/4
2 Piece(s) Quote 61/8
2 Piece(s) Quote 61/4
2 Piece(s) Quote 63/8
2 Piece(s) Quote 81/8
2 Piece(s) Quote 81/4
2 Piece(s) Quote 83/8
2 Piece(s) Quote 101/4
2 Piece(s) Quote 103/8
2 Piece(s) Quote 123/8
2 Piece(s) Quote 121/2
2 Piece(s) Quote 163/8
2 Piece(s) Quote 161/2

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Body Material SUS303+PBT Application Clean circumstance / Foods・Drug-Related Thread Material SUS303
Packing, Material of O-Ring NBR Screw Mounting, Direction Bulkhead Female Union Operating Temperature(°C) -5::60
Types of connection R Number of Connection Tubes(piece) 1 Color White
Specifications ISO Class:5 Release button color White Custom-made specifications N/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)