(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Pressure Gauge For Clean Regulator / With Limit Indicator G46-SRA/B Series that uses air or water as the operating fluid.
[Features]
Indication precision ±3% F.S. (full span).
· Processing Oil/Water-free.
Part Number
Configured Part Number is shown.
G46-10-02-SRA/G46-10-02-SRB: product images
Model | G46-□-SRA | G46-□-SRB | ||
---|---|---|---|---|
Shape | Back side thread | |||
Connection threadNote 1) | R1/8, R1/4 | |||
FluidNote 4) | Air, water | Air, water | ||
Indication precisionNote 5) | ±3% F.S. (full span) | |||
Fluid contact part cleaning (wetted parts) | Precision cleaning | General degreasing | ||
Assembly/environment | Clean room M5.5 (Class 10,000) | General production line | ||
Processing | Oil/Water-freeNote 2) | |||
MaterialNote 3) | Case | Stainless steel (SUS304 [Black melamine painted]) | ||
Clear cover (Surface treatment) | Polycarbonate (hard coated) part No.: G46-00-00-2 | |||
Stud | Stainless steel (SUS316) | |||
Bourdon tube | Stainless steel (SUS316) | |||
Attachment: cover ring assembly | C | Part number: 1305104-6A | ||
C1 | Part number: 1305104-7A | |||
C2 | Part number: 1305104-12A | |||
Weight (kg) | 0.085 | 0.085 |
Model | Pressure rangeNote 1) | Indication unit | Connection thread |
---|---|---|---|
MPa | |||
G46-2-01 to 02-SRA | 0 to 0.2 | MPa | R1/8 R1/4 |
G46-2-01 to 02-SRB | |||
G46-4-01 to 02-SRA | 0 to 0.4 | ||
G46-4-01 to 02-SRB | |||
G46-7-02-SRA | 0 to 0.7 | R 1/4 | |
G46-7-02-SRB | |||
G46-10-02-SRA | 0 to +1.0 | ||
G46-10-02-SRB |
Model number example
- | Symbol | Content | G46 | |
---|---|---|---|---|
(1) | Max. display pressure | 2 | 0.2 MPa | ● |
4 | 0.4 MPa | ● | ||
7 | 0.7 MPa | ● | ||
10 | 1.0 MPa | ● | ||
(2) | Connection thread | 01 | R 1/8 | ● |
02 | R 1/4 | ● | ||
(3) | Option | No Mark | - | ● |
MNote 1) | With M5 (female thread) | ● | ||
(4) | Grade | SRA | Parts: precision cleaning Assembly: clean room M5.5 (class 10,000) | ● |
SRB | Parts: general degreasing Assembly: general production line | ● | ||
(5) | AttachmentNote 2) | No Mark | Without cover ring assembly | ● |
C | Clear cover has no protrusion (clear cover cannot be removed) | ● | ||
C1 | Clear cover has a protrusion (clear cover can be removed) | ● | ||
C2 | Clear cover has a protrusion (clear cover can be removed) The wrench flats protrude | ● |
(Unit: mm)
G46-□□-01 to 02 (M)-SRA / G46-□□-01 to 02 (M)SRB dimensional drawing
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Type | Maximum Indicated Pressure (Mpa) | Outer Diameter (φ) | Maximum Indicated Pressure | Connection screw | Option | Size | Grade | Attachment | Fluid | Display Accuracy |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 31 Day(s) | Stainless Steel / Clean Pressure Gauge | 0.2 | 42.5 | 0.2 MPa | R 1/8 | None | 42.5 | Parts: precision cleaning; Assembly: clean room M5.5 (class 10,000) | Without cover ring assembly | - | - | ||
1 Piece(s) | 31 Day(s) | - | - | - | 0.2 MPa | R 1/8 | None | 57 | Parts: precision cleaning; Assembly: clean room M5.5 (class 10,000) | Clear cover has a protrusion (clear cover can be removed) | - | - | ||
1 Piece(s) | 31 Day(s) | Stainless Steel / Clean Pressure Gauge | 0.2 | 42.5 | 0.2 MPa | R 1/8 | None | 42.5 | Parts: general degreasing, Assembly: general production line | Without cover ring assembly | - | - | ||
1 Piece(s) | 31 Day(s) | Stainless Steel / Clean Pressure Gauge | 0.2 | 57 | 0.2 MPa | R 1/8 | None | 57 | Parts: general degreasing, Assembly: general production line | Clear cover has no protrusion (clear cover cannot be removed) | - | - | ||
1 Piece(s) | 31 Day(s) | - | - | - | 0.2 MPa | R 1/8 | With M5 (female thread) | 42.5 | Parts: precision cleaning; Assembly: clean room M5.5 (class 10,000) | Without cover ring assembly | - | - | ||
1 Piece(s) | 31 Day(s) | - | - | - | 0.2 MPa | R 1/8 | With M5 (female thread) | 57 | Parts: precision cleaning; Assembly: clean room M5.5 (class 10,000) | Clear cover has no protrusion (clear cover cannot be removed) | - | - | ||
1 Piece(s) | 31 Day(s) | Stainless Steel / Clean Pressure Gauge | 0.2 | 42.5 | 0.2 MPa | R 1/8 | With M5 (female thread) | 42.5 | Parts: general degreasing, Assembly: general production line | Without cover ring assembly | - | - | ||
1 Piece(s) | 31 Day(s) | - | - | - | 0.2 MPa | R 1/8 | With M5 (female thread) | 57 | Parts: general degreasing, Assembly: general production line | Clear cover has no protrusion (clear cover cannot be removed) | - | - | ||
1 Piece(s) | 31 Day(s) | - | - | - | 0.2 MPa | R 1/8 | With M5 (female thread) | 57 | Parts: general degreasing, Assembly: general production line | Clear cover has a protrusion (clear cover can be removed) | - | - | ||
1 Piece(s) | 31 Day(s) | Stainless Steel / Clean Pressure Gauge | 0.2 | 42.5 | 0.2 MPa | R 1/4 | None | 42.5 | Parts: precision cleaning; Assembly: clean room M5.5 (class 10,000) | Without cover ring assembly | - | - | ||
1 Piece(s) | 31 Day(s) | - | - | - | 0.2 MPa | R 1/4 | None | 57 | Parts: precision cleaning; Assembly: clean room M5.5 (class 10,000) | Clear cover has no protrusion (clear cover cannot be removed) | - | - | ||
1 Piece(s) | 15 Day(s) | Stainless Steel / Clean Pressure Gauge | 0.2 | 57 | 0.2 MPa | R 1/4 | None | 57 | Parts: Precision cleaning and assembly: Cleanroom M 5.5 (Class 10000) | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | Air/water | ±3% F.S. (full span) | ||
1 Piece(s) | 31 Day(s) | Stainless Steel / Clean Pressure Gauge | 0.2 | 42.5 | 0.2 MPa | R 1/4 | None | 42.5 | Parts: general degreasing, Assembly: general production line | Without cover ring assembly | - | - | ||
1 Piece(s) | 31 Day(s) | Stainless Steel / Clean Pressure Gauge | 0.2 | 57 | 0.2 MPa | R 1/4 | None | 57 | Parts: general degreasing, Assembly: general production line | Clear cover has no protrusion (clear cover cannot be removed) | - | - | ||
1 Piece(s) | 31 Day(s) | - | - | - | 0.2 MPa | R 1/4 | None | 57 | Parts: general degreasing, Assembly: general production line | Clear cover has a protrusion (clear cover can be removed) | - | - | ||
1 Piece(s) | 15 Day(s) | Stainless Steel / Clean Pressure Gauge | 0.2 | 57 | 0.2 MPa | R 1/4 | None | 57 | Parts: general degreasing, Assembly: general production line | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | Air/water | ±3% F.S. (full span) | ||
1 Piece(s) | 31 Day(s) | Stainless Steel / Clean Pressure Gauge | 0.2 | 42.5 | 0.2 MPa | R 1/4 | With M5 (female thread) | 42.5 | Parts: general degreasing, Assembly: general production line | Without cover ring assembly | - | - | ||
1 Piece(s) | 31 Day(s) | Stainless Steel / Clean Pressure Gauge | 0.4 | 42.5 | 0.4 MPa | R 1/8 | None | 42.5 | Parts: precision cleaning; Assembly: clean room M5.5 (class 10,000) | Without cover ring assembly | - | - | ||
1 Piece(s) | 31 Day(s) | Stainless Steel / Clean Pressure Gauge | 0.4 | 42.5 | 0.4 MPa | R 1/8 | None | 42.5 | Parts: general degreasing, Assembly: general production line | Without cover ring assembly | - | - | ||
1 Piece(s) | 31 Day(s) | Stainless Steel / Clean Pressure Gauge | 0.4 | 57 | 0.4 MPa | R 1/8 | None | 57 | Parts: general degreasing, Assembly: general production line | Clear cover has no protrusion (clear cover cannot be removed) | - | - | ||
1 Piece(s) | 31 Day(s) | - | - | - | 0.4 MPa | R 1/8 | With M5 (female thread) | 42.5 | Parts: precision cleaning; Assembly: clean room M5.5 (class 10,000) | Without cover ring assembly | - | - | ||
1 Piece(s) | 31 Day(s) | - | - | - | 0.4 MPa | R 1/8 | With M5 (female thread) | 57 | Parts: precision cleaning; Assembly: clean room M5.5 (class 10,000) | Clear cover has no protrusion (clear cover cannot be removed) | - | - | ||
1 Piece(s) | 31 Day(s) | - | - | - | 0.4 MPa | R 1/8 | With M5 (female thread) | 57 | Parts: precision cleaning; Assembly: clean room M5.5 (class 10,000) | Clear cover has a protrusion (clear cover can be removed) | - | - | ||
1 Piece(s) | 31 Day(s) | - | - | - | 0.4 MPa | R 1/8 | With M5 (female thread) | 42.5 | Parts: general degreasing, Assembly: general production line | Without cover ring assembly | - | - | ||
1 Piece(s) | 31 Day(s) | Stainless Steel / Clean Pressure Gauge | 0.4 | 57 | 0.4 MPa | R 1/8 | With M5 (female thread) | 57 | Parts: general degreasing, Assembly: general production line | Clear cover has no protrusion (clear cover cannot be removed) | - | - | ||
1 Piece(s) | 31 Day(s) | Stainless Steel / Clean Pressure Gauge | 0.4 | 42.5 | 0.4 MPa | R 1/4 | None | 42.5 | Parts: precision cleaning; Assembly: clean room M5.5 (class 10,000) | Without cover ring assembly | - | - | ||
1 Piece(s) | 31 Day(s) | Stainless Steel / Clean Pressure Gauge | 0.4 | 57 | 0.4 MPa | R 1/4 | None | 57 | Parts: precision cleaning; Assembly: clean room M5.5 (class 10,000) | Clear cover has no protrusion (clear cover cannot be removed) | - | - | ||
1 Piece(s) | 31 Day(s) | Stainless Steel / Clean Pressure Gauge | 0.4 | 42.5 | 0.4 MPa | R 1/4 | None | 42.5 | Parts: general degreasing, Assembly: general production line | Without cover ring assembly | - | - | ||
1 Piece(s) | 31 Day(s) | Stainless Steel / Clean Pressure Gauge | 0.4 | 57 | 0.4 MPa | R 1/4 | None | 57 | Parts: general degreasing, Assembly: general production line | Clear cover has a protrusion (clear cover can be removed) | - | - | ||
1 Piece(s) | 31 Day(s) | Stainless Steel / Clean Pressure Gauge | 0.4 | 42.5 | 0.4 MPa | R 1/4 | With M5 (female thread) | 42.5 | Parts: general degreasing, Assembly: general production line | Without cover ring assembly | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | - | 0.4 MPa | R 1/4 | With M5 (female thread) | 57 | Parts: general degreasing, Assembly: general production line | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | Air/water | ±3% F.S. (full span) | ||
1 Piece(s) | 31 Day(s) | Stainless Steel / Clean Pressure Gauge | 0.7 | 42.5 | 0.7 MPa | R 1/8 | None | 42.5 | Parts: precision cleaning; Assembly: clean room M5.5 (class 10,000) | Without cover ring assembly | - | - | ||
1 Piece(s) | 31 Day(s) | Stainless Steel / Clean Pressure Gauge | 0.7 | 42.5 | 0.7 MPa | R 1/8 | None | 42.5 | Parts: general degreasing, Assembly: general production line | Without cover ring assembly | - | - | ||
1 Piece(s) | 31 Day(s) | Stainless Steel / Clean Pressure Gauge | 0.7 | 42.5 | 0.7 MPa | R 1/4 | None | 42.5 | Parts: precision cleaning; Assembly: clean room M5.5 (class 10,000) | Without cover ring assembly | - | - | ||
1 Piece(s) | 31 Day(s) | - | - | - | 0.7 MPa | R 1/4 | None | 57 | Parts: precision cleaning; Assembly: clean room M5.5 (class 10,000) | Clear cover has no protrusion (clear cover cannot be removed) | - | - | ||
1 Piece(s) | 31 Day(s) | Stainless Steel / Clean Pressure Gauge | 0.7 | 42.5 | 0.7 MPa | R 1/4 | None | 42.5 | Parts: general degreasing, Assembly: general production line | Without cover ring assembly | - | - | ||
1 Piece(s) | 31 Day(s) | Stainless Steel / Clean Pressure Gauge | 0.7 | 57 | 0.7 MPa | R 1/4 | None | 57 | Parts: general degreasing, Assembly: general production line | Clear cover has no protrusion (clear cover cannot be removed) | - | - | ||
1 Piece(s) | 31 Day(s) | - | - | - | 0.7 MPa | R 1/4 | None | 57 | Parts: general degreasing, Assembly: general production line | Clear cover has a protrusion (clear cover can be removed) | - | - | ||
1 Piece(s) | 31 Day(s) | Stainless Steel / Clean Pressure Gauge | 0.7 | 42.5 | 0.7 MPa | R 1/4 | With M5 (female thread) | 42.5 | Parts: general degreasing, Assembly: general production line | Without cover ring assembly | - | - | ||
1 Piece(s) | 31 Day(s) | - | - | - | 0.7 MPa | R 1/4 | With M5 (female thread) | 57 | Parts: general degreasing, Assembly: general production line | Clear cover has no protrusion (clear cover cannot be removed) | - | - | ||
1 Piece(s) | 31 Day(s) | Stainless Steel / Clean Pressure Gauge | 1 | 42.5 | 1.0 MPa | R 1/8 | None | 42.5 | Parts: precision cleaning; Assembly: clean room M5.5 (class 10,000) | Without cover ring assembly | - | - | ||
1 Piece(s) | 31 Day(s) | - | - | - | 1.0 MPa | R 1/8 | None | 57 | Parts: precision cleaning; Assembly: clean room M5.5 (class 10,000) | Clear cover has a protrusion (clear cover can be removed) | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | - | 1.0 MPa | R 1/8 | None | 57 | Parts: Precision cleaning and assembly: Cleanroom M 5.5 (Class 10000) | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | Air/water | ±3% F.S. (full span) | ||
1 Piece(s) | 31 Day(s) | Stainless Steel / Clean Pressure Gauge | 1 | 42.5 | 1.0 MPa | R 1/8 | None | 42.5 | Parts: general degreasing, Assembly: general production line | Without cover ring assembly | - | - | ||
1 Piece(s) | 31 Day(s) | Stainless Steel / Clean Pressure Gauge | 1 | 57 | 1.0 MPa | R 1/8 | None | 57 | Parts: general degreasing, Assembly: general production line | Clear cover has no protrusion (clear cover cannot be removed) | - | - | ||
1 Piece(s) | 31 Day(s) | - | - | - | 1.0 MPa | R 1/8 | With M5 (female thread) | 57 | Parts: precision cleaning; Assembly: clean room M5.5 (class 10,000) | Clear cover has no protrusion (clear cover cannot be removed) | - | - | ||
1 Piece(s) | 31 Day(s) | Stainless Steel / Clean Pressure Gauge | 1 | 42.5 | 1.0 MPa | R 1/4 | None | 42.5 | Parts: precision cleaning; Assembly: clean room M5.5 (class 10,000) | Without cover ring assembly | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | - | 1.0 MPa | R 1/4 | None | 57 | Parts: Precision cleaning and assembly: Cleanroom M 5.5 (Class 10000) | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | Air/water | ±3% F.S. (full span) | ||
1 Piece(s) | 31 Day(s) | Stainless Steel / Clean Pressure Gauge | 1 | 42.5 | 1.0 MPa | R 1/4 | None | 42.5 | Parts: general degreasing, Assembly: general production line | Without cover ring assembly | - | - | ||
1 Piece(s) | 31 Day(s) | Stainless Steel / Clean Pressure Gauge | 1 | 57 | 1.0 MPa | R 1/4 | None | 57 | Parts: general degreasing, Assembly: general production line | Clear cover has a protrusion (clear cover can be removed) | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | - | 1.0 MPa | R 1/4 | None | 57 | Parts: general degreasing, Assembly: general production line | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | Air/water | ±3% F.S. (full span) | ||
1 Piece(s) | 31 Day(s) | - | - | - | 1.0 MPa | R 1/4 | With M5 (female thread) | 57 | Parts: precision cleaning; Assembly: clean room M5.5 (class 10,000) | Clear cover has no protrusion (clear cover cannot be removed) | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | - | 1.0 MPa | R 1/4 | With M5 (female thread) | 57 | Parts: Precision cleaning and assembly: Cleanroom M 5.5 (Class 10000) | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | Air/water | ±3% F.S. (full span) | ||
1 Piece(s) | 31 Day(s) | Stainless Steel / Clean Pressure Gauge | 1 | 57 | 1.0 MPa | R 1/4 | With M5 (female thread) | 57 | Parts: general degreasing, Assembly: general production line | Clear cover has no protrusion (clear cover cannot be removed) | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | - | 1.0 MPa | R 1/4 | With M5 (female thread) | 57 | Parts: general degreasing, Assembly: general production line | Clear cover has protrusion (Clear cover is removable). The wrench flats protrude | Air/water | ±3% F.S. (full span) |
Loading...
Shape | Back side thread | Transparent cover material | Polycarbonate (Hard coated) | Unit Specifications | MPa |
---|
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy