(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

PCT Product, Pin Header / FRR-40 Socket (Round Pin), 2.54 mm Pitch, Right Angle (1 Row / 2 Rows)

PCT Product, Pin Header / FRR-40 Socket (Round Pin), 2.54 mm Pitch, Right Angle (1 Row / 2 Rows)

Resin part
[Material] PCT (Glass encapsulated thermoplastic resin polyester)
[Color] Black
[Thermal Deformation Temperature] 1.80 MPa, 255°C
[Flammability] UL94V-0 (Material)
Sleeve
[Material] CuZn36Pb3 (C36000)
[Treatment] Pure tin plating
Contact
[Material] Beryllium copper (C17200)
[Treatment] Gold plating 0.75 μm
Specifications
[Current Capacity] 3 A
[Insulation Resistance] 10,000 MΩ min. (500 V AC)
[Contact Resistance] 10 mΩ max.
[Operating Temperature Range] -55°C to +125°C
[Withstand Voltage] 1,000 Vrms min.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FRR-41036-02
FRR-41036-03
FRR-41036-04
FRR-41036-05
FRR-41036-06
FRR-41036-07
FRR-41036-08
FRR-41036-09
FRR-41036-10
FRR-41036-11
FRR-41036-12
FRR-41036-13
FRR-41036-14
FRR-41036-15
FRR-41036-16
FRR-41036-17
FRR-41036-18
FRR-41036-19
FRR-41036-20
FRR-41037-02
FRR-41037-03
FRR-41037-04
FRR-41037-05
FRR-41037-06
FRR-41037-07
FRR-41037-08
FRR-41037-09
FRR-41037-10
FRR-41037-11
FRR-41037-12
FRR-41037-13
FRR-41037-14
FRR-41037-15
FRR-41037-16
FRR-41037-17
FRR-41037-18
FRR-41037-19
FRR-41037-20
FRR-41070-02
FRR-41070-03
FRR-41070-04
FRR-41070-05
FRR-41070-06
FRR-41070-07
FRR-41070-08
FRR-41070-09
FRR-41070-10
FRR-41070-11
FRR-41070-12
FRR-41070-13
FRR-41070-14
FRR-41070-15
FRR-41070-16
FRR-41070-17
FRR-41070-18
FRR-41070-19
FRR-41070-20
FRR-42037-02
FRR-42037-03
FRR-42037-04
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSPin arrangement Number of pins Height
(mm)
Pin dimensions on connection side
(mm)
50 Piece(s) 22 Day(s) or more 10123.6ø0.76
50 Piece(s) 22 Day(s) or more 10133.6ø0.76
50 Piece(s) 22 Day(s) or more 10143.6ø0.76
50 Piece(s) 22 Day(s) or more 10153.6ø0.76
50 Piece(s) 22 Day(s) or more 10163.6ø0.76
50 Piece(s) 22 Day(s) or more 10173.6ø0.76
50 Piece(s) 22 Day(s) or more 10183.6ø0.76
50 Piece(s) 22 Day(s) or more 10193.6ø0.76
50 Piece(s) 22 Day(s) or more 101103.6ø0.76
50 Piece(s) 22 Day(s) or more 101113.6ø0.76
50 Piece(s) 22 Day(s) or more 101123.6ø0.76
50 Piece(s) 22 Day(s) or more 101133.6ø0.76
50 Piece(s) 22 Day(s) or more 101143.6ø0.76
50 Piece(s) 22 Day(s) or more 101153.6ø0.76
50 Piece(s) 22 Day(s) or more 101163.6ø0.76
50 Piece(s) 22 Day(s) or more 101173.6ø0.76
50 Piece(s) 22 Day(s) or more 101183.6ø0.76
50 Piece(s) 22 Day(s) or more 101193.6ø0.76
50 Piece(s) 22 Day(s) or more 101203.6ø0.76
50 Piece(s) 22 Day(s) or more 10123.7ø0.47
50 Piece(s) 22 Day(s) or more 10133.7ø0.47
50 Piece(s) 22 Day(s) or more 10143.7ø0.47
50 Piece(s) 22 Day(s) or more 10153.7ø0.47
50 Piece(s) 22 Day(s) or more 10163.7ø0.47
50 Piece(s) 22 Day(s) or more 10173.7ø0.47
50 Piece(s) 22 Day(s) or more 10183.7ø0.47
50 Piece(s) 22 Day(s) or more 10193.7ø0.47
50 Piece(s) 22 Day(s) or more 101103.7ø0.47
50 Piece(s) 22 Day(s) or more 101113.7ø0.47
50 Piece(s) 22 Day(s) or more 101123.7ø0.47
50 Piece(s) 22 Day(s) or more 101133.7ø0.47
50 Piece(s) 22 Day(s) or more 101143.7ø0.47
50 Piece(s) 22 Day(s) or more 101153.7ø0.47
50 Piece(s) 22 Day(s) or more 101163.7ø0.47
50 Piece(s) 22 Day(s) or more 101173.7ø0.47
50 Piece(s) 22 Day(s) or more 101183.7ø0.47
50 Piece(s) 22 Day(s) or more 101193.7ø0.47
50 Piece(s) 22 Day(s) or more 101203.7ø0.47
50 Piece(s) 22 Day(s) or more 10127ø0.76
50 Piece(s) 22 Day(s) or more 10137ø0.76
50 Piece(s) 22 Day(s) or more 10147ø0.76
50 Piece(s) 22 Day(s) or more 10157ø0.76
50 Piece(s) 22 Day(s) or more 10167ø0.76
50 Piece(s) 22 Day(s) or more 10177ø0.76
50 Piece(s) 22 Day(s) or more 10187ø0.76
50 Piece(s) 22 Day(s) or more 10197ø0.76
50 Piece(s) 22 Day(s) or more 101107ø0.76
50 Piece(s) 22 Day(s) or more 101117ø0.76
50 Piece(s) 22 Day(s) or more 101127ø0.76
50 Piece(s) 22 Day(s) or more 101137ø0.76
50 Piece(s) 22 Day(s) or more 101147ø0.76
50 Piece(s) 22 Day(s) or more 101157ø0.76
50 Piece(s) 22 Day(s) or more 101167ø0.76
50 Piece(s) 22 Day(s) or more 101177ø0.76
50 Piece(s) 22 Day(s) or more 101187ø0.76
50 Piece(s) 22 Day(s) or more 101197ø0.76
50 Piece(s) 22 Day(s) or more 101207ø0.76
50 Piece(s) 22 Day(s) or more 10243.7ø0.47
50 Piece(s) 22 Day(s) or more 10263.7ø0.47
50 Piece(s) 22 Day(s) or more 10283.7ø0.47

Loading...

Basic Information

Sales unit Single item

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)