(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

PCT Product, Pin Header / FRS-42 Socket (Round Pin), 2.54 mm Pitch, Straight (2 Rows)

PCT Product, Pin Header / FRS-42 Socket (Round Pin), 2.54 mm Pitch, Straight (2 Rows)

Resin part
[Material] PCT (Glass encapsulated thermoplastic resin polyester)
[Color] Black
[Thermal Deformation Temperature] 1.80 MPa, 255°C
[Flammability] UL94V-0 (Material)
Sleeve
[Material] CuZn36Pb3 (C36000)
[Treatment] Pure tin plating
Contact
[Material] Beryllium copper (C17200)
[Treatment] Gold plating 0.75 μm
Specifications
[Current Capacity] 3 A
[Insulation Resistance] 10,000 MΩ min. (500 V AC)
[Contact Resistance] 10 mΩ max.
[Operating Temperature Range] -55°C to +125°C
[Withstand Voltage] 1,000 Vrms min.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FRS-42031-02
FRS-42031-03
FRS-42031-04
FRS-42031-05
FRS-42031-06
FRS-42031-07
FRS-42031-08
FRS-42031-09
FRS-42031-10
FRS-42031-11
FRS-42031-12
FRS-42031-13
FRS-42031-14
FRS-42031-15
FRS-42031-16
FRS-42031-17
FRS-42031-18
FRS-42031-19
FRS-42031-20
FRS-42041-02
FRS-42041-03
FRS-42041-04
FRS-42041-05
FRS-42041-06
FRS-42041-07
FRS-42041-08
FRS-42041-09
FRS-42041-10
FRS-42041-11
FRS-42041-12
FRS-42041-13
FRS-42041-14
FRS-42041-15
FRS-42041-16
FRS-42041-17
FRS-42041-18
FRS-42041-19
FRS-42041-20
FRS-42070-02
FRS-42070-03
FRS-42070-04
FRS-42070-05
FRS-42070-06
FRS-42070-07
FRS-42070-08
FRS-42070-09
FRS-42070-10
FRS-42070-11
FRS-42070-12
FRS-42070-13
FRS-42070-14
FRS-42070-15
FRS-42070-16
FRS-42070-17
FRS-42070-18
FRS-42070-19
FRS-42070-20
FRS-42079-02
FRS-42079-03
FRS-42079-04
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSNumber of pins Height
(mm)
Pin dimensions on connection side
(mm)
50 Piece(s) 22 Day(s) or more 1043.14ø0.47
50 Piece(s) 22 Day(s) or more 1063.14ø0.47
50 Piece(s) 22 Day(s) or more 1083.14ø0.47
50 Piece(s) 22 Day(s) or more 10103.14ø0.47
50 Piece(s) 22 Day(s) or more 10123.14ø0.47
50 Piece(s) 22 Day(s) or more 10143.14ø0.47
50 Piece(s) 22 Day(s) or more 10163.14ø0.47
50 Piece(s) 22 Day(s) or more 10183.14ø0.47
50 Piece(s) 22 Day(s) or more 10203.14ø0.47
50 Piece(s) 22 Day(s) or more 10223.14ø0.47
50 Piece(s) 22 Day(s) or more 10243.14ø0.47
50 Piece(s) 22 Day(s) or more 10263.14ø0.47
50 Piece(s) 22 Day(s) or more 10283.14ø0.47
50 Piece(s) 22 Day(s) or more 10303.14ø0.47
50 Piece(s) 22 Day(s) or more 10323.14ø0.47
50 Piece(s) 22 Day(s) or more 10343.14ø0.47
50 Piece(s) 22 Day(s) or more 10363.14ø0.47
50 Piece(s) 22 Day(s) or more 10383.14ø0.47
50 Piece(s) 22 Day(s) or more 10403.14ø0.47
50 Piece(s) 22 Day(s) or more 1044.1ø0.47
50 Piece(s) 22 Day(s) or more 1064.1ø0.47
50 Piece(s) 22 Day(s) or more 1084.1ø0.47
50 Piece(s) 22 Day(s) or more 10104.1ø0.47
50 Piece(s) 22 Day(s) or more 10124.1ø0.47
50 Piece(s) 22 Day(s) or more 10144.1ø0.47
50 Piece(s) 22 Day(s) or more 10164.1ø0.47
50 Piece(s) 22 Day(s) or more 10184.1ø0.47
50 Piece(s) 22 Day(s) or more 10204.1ø0.47
50 Piece(s) 22 Day(s) or more 10224.1ø0.47
50 Piece(s) 22 Day(s) or more 10244.1ø0.47
50 Piece(s) 22 Day(s) or more 10264.1ø0.47
50 Piece(s) 22 Day(s) or more 10284.1ø0.47
50 Piece(s) 22 Day(s) or more 10304.1ø0.47
50 Piece(s) 22 Day(s) or more 10324.1ø0.47
50 Piece(s) 22 Day(s) or more 10344.1ø0.47
50 Piece(s) 22 Day(s) or more 10364.1ø0.47
50 Piece(s) 22 Day(s) or more 10384.1ø0.47
50 Piece(s) 22 Day(s) or more 10404.1ø0.47
50 Piece(s) 22 Day(s) or more 1047ø0.76
50 Piece(s) 22 Day(s) or more 1067ø0.76
50 Piece(s) 22 Day(s) or more 1087ø0.76
50 Piece(s) 22 Day(s) or more 10107ø0.76
50 Piece(s) 22 Day(s) or more 10127ø0.76
50 Piece(s) 22 Day(s) or more 10147ø0.76
50 Piece(s) 22 Day(s) or more 10167ø0.76
50 Piece(s) 22 Day(s) or more 10187ø0.76
50 Piece(s) 22 Day(s) or more 10207ø0.76
50 Piece(s) 22 Day(s) or more 10227ø0.76
50 Piece(s) 22 Day(s) or more 10247ø0.76
50 Piece(s) 22 Day(s) or more 10267ø0.76
50 Piece(s) 22 Day(s) or more 10287ø0.76
50 Piece(s) 22 Day(s) or more 10307ø0.76
50 Piece(s) 22 Day(s) or more 10327ø0.76
50 Piece(s) 22 Day(s) or more 10347ø0.76
50 Piece(s) 22 Day(s) or more 10367ø0.76
50 Piece(s) 22 Day(s) or more 10387ø0.76
50 Piece(s) 22 Day(s) or more 10407ø0.76
50 Piece(s) 22 Day(s) or more 1047.92ø0.76
50 Piece(s) 22 Day(s) or more 1067.92ø0.76
50 Piece(s) 22 Day(s) or more 1087.92ø0.76

Loading...

Basic Information

Pin arrangement 2 Fitting direction Straight Sales unit Single item

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)