(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Grip Ring Caster

Grip Ring Caster

Casters that can be mounted by simply pushing the pin part into the dedicated bushing.
[Features]
· The casters can be mounted without having to use tools.
· Available in 3 types.

(i)Caution

  • Use together with the GAP-09 bushing for grip ring casters.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
G813R-2
G813S-2
G813S-2B
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type_2
1 Piece(s) 9 Day(s) or more 10[Fixed] fixation
1 Piece(s) 9 Day(s) or more 10Flexible
1 Piece(s) 9 Day(s) or more 10Be Freely with Brake

Loading...

  1. 1

Basic Information

Type Casters Body Caster Mounting Type Plug Max. Load(N) 392.3
Color Gray Material Urethane Wheel Diameter(Inch) 3
Mounting Height H(mm) 100 Specifications Bushing mounting

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)