(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Value Hex Socket Head Cap Screw, Coarse Thread, Black Oxide Finish, Sold By The Box【20-100 Pieces Per Package】

Value Hex Socket Head Cap Screw, Coarse Thread, Black Oxide Finish, Sold By The Box

Procurement methods have been optimized to allow for a reduced price for the "Value Hex Socket Head Cap Screw, Fully Threaded."
These cap screws are popular when looking to cut costs.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • These product images are representative images.

Part Number

Configured Part Number is shown.

Part Number
ZK8-40
ZK16-80
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)

100 Pieces Per Package

1 Pack(s) 14 Day(s) or more 108401.25

20 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1016802

Loading...

  1. 1

Basic Information

Surface Treatment Black Oxide Coating Basic Shape Standard (Round) Mounting Hole Shape Hex Socket
Additional Shape Standard Screw Type Full-Thread Thread Type Metric Coarse
Sales Unit Box/Package Application Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)