(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Bargain Hex Socket Head Cap Screw, Unified Coarse - Black Oxide Coating, Sales by Carton【100 Pieces Per Package】

Bargain Hex Socket Head Cap Screw, Unified Coarse - Black Oxide Coating, Sales by Carton

Procurement methods have been optimized to allow for a reduced price for the "Value Bolt With Hex Socket Head UNC (Unified Coarse) Cap Screw."
These cap screws are popular when looking to cut costs.

(i)Caution

  • These product images are representative images.

Part Number

Configured Part Number is shown.

UNCK-NO.10-3+1/2

Part Number
UNCK-NO.10-3+1/2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

100 Pieces Per Package

1 Pack(s) 15 Day(s) or more 10

Loading...

  1. 1

Basic Information

Detailed Shape Standard Thread Type Unified Coarse UNC Thread Nominal (inch) NO.10
Length L (inch) 3 1/2 Mounting Hole Shape Hex Socket Material SCM
Surface Treatment Black Oxide Coating Tip Shape Flat End Sales Unit Box / Package
Application Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)