(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Plain Mesh

Stainless Steel Plain Mesh

[Wire diameter]
0.1 mm 0.12 mm 0.14 mm 0.18 mm 0.22 mm 0.25 mm 0.29 mm 0.34 mm 0.37 mm 0.43 mm 0.47 mm 0.57 mm 0.65 mm 0.75 mm 0.8 mm 0.95 mm 1.1 mm
[Mesh]
2.5 3.2 4 5 6.5 8 10 12 14 16 20 24 30 40 50 60 80 100
[Width]
500 mm 1,000 mm
[Length]
15‑m roll 30‑m roll

(i)Caution

  • Product pictures are representations.

Part Number

Configured Part Number is shown.

Part Number
00956507
00956508
00956510
00956511
Part NumberMinimum order quantityVolume DiscountDays to ShipWire diameter
(mm)
Mesh Length
(m)
JAN code
1 Piece(s) 12 Day(s) or more 0.84304967938200437
1 Piece(s) 12 Day(s) or more 0.3714304967938271437
1 Piece(s) 12 Day(s) or more 0.146015-
1 Piece(s) 12 Day(s) or more 0.184015-

Loading...

  1. 1

Basic Information

Width(mm) 500

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)