• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Powerful Suction Cup Bath Shelf Bracket

Powerful Suction Cup Bath Shelf Bracket

[Features]
· TANNER's "Jamasen" foldout series. Suction cup shelf bracket.
· Side pockets accommodate various items.
· Easy mounting by simply pushing a one-touch knob.
· Load capacity (kg): 6
[Materials]
Main body: ABS resin, Suction cup: PVC
[Applications]
· Neatly accommodates the increasing number of shampoo bottles, etc. making your bathroom untidy.
· On both sides holders are available for accommodating razors, toothbrushes, etc.

Part Number

Configured Part Number is shown.

7793600

Part Number
7793600
Part NumberVolume DiscountDays to Ship
14 Day(s) or more

Loading...

  1. 1

Basic Information

Wall/Window hardware/Shelf type Shelf Bracket

Please check the type/dimensions/specifications of the part 7793600 in the Powerful Suction Cup Bath Shelf Bracket series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)