• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Shelf Bracket / Pipe Shelf Bracket, Free Stay

Shelf Bracket / Pipe Shelf Bracket, Free Stay

[Features]
· Freely adjustable to any angle (up to 180°, increments of 2.5° × 72 combinations)
· Mountable not only on vertical but also angled walls.
· The brackets have a hole of ø13 through which a pipe is inserted (sold separately) for making a hanger for hangers or towels.
· This shelf bracket allows free angle adjustment.
· Effective utilization of the reverse side of stairs or attics thanks to free angle settings
· Also angle mount of TV sets or speakers thanks to free angle settings
· Work your imagination to use this product not only as a shelf bracket but also for other applications.
· Load capacity with two brackets (kg): 40
[Accessories]
shelf fittings × 1, wood screws (for wall mount) × 4, wood screws (for shelf plate fixture) × 4, bolts × 2, nuts × 2 (for angle adjustment)

Part Number

Configured Part Number is shown.

2695100

Part Number
2695100
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Basic Information

Wall/Window hardware/Shelf type Shelf Bracket

Please check the type/dimensions/specifications of the part 2695100 in the Shelf Bracket / Pipe Shelf Bracket, Free Stay series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)