Stainless Steel Eye Bolt

Stainless Steel Eye Bolt

As this can be used as a hook for tension wire, this is a bolt that can be used in place of a turnbuckle.

(i)Caution

  • The product image is an example.

Part Number

Configured Part Number is shown.

Part Number
F530
F531
F532
F533
F534
F535
Part NumberVolume DiscountDays to ShipSize JAN code
12 Day(s) or more 5 × 25 mm4960983165300
15 Day(s) or more 5 × 40 mm4960983165317
12 Day(s) or more 6 × 30 mm4960983165324
15 Day(s) or more 6 × 50 mm4960983165331
15 Day(s) or more 8 × 40 mm4960983165348
15 Day(s) or more 8 × 70 mm4960983165355

Loading...

  1. 1

Basic Information

Type Eye bolt Material Stainless Steel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)