Servo Flex SFM (Rotation Speed 15,000/min Or Less)

Servo Flex SFM (Rotation Speed 15,000/min Or Less)

High-spec model in demand for manufacturing machinery

This high-spec model designed for high torque, low inertia and high-speed rotation is in demand as a main shaft coupling in manufacturing machinery.
Compared to conventional models, torque variation has been greatly expanded and added to the wedge fastening method,
and a new clamp method has been added to increase the range of selection. The problem of balance correction has also been solved with standard equipment and high-speed rotation.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SFM-060SS-12B-12B-60N-G2.5/15000
SFM-060SS-12B-12B-60N-G6.3/15000
SFM-060SS-12B-12BJ-60N-G2.5/15000
SFM-060SS-12B-12BJ-60N-G6.3/15000
SFM-060SS-12B-12BK-60N-G2.5/15000
SFM-060SS-12B-12BK-60N-G6.3/15000
SFM-060SS-12B-12BM-60N-G2.5/15000
SFM-060SS-12B-12BM-60N-G6.3/15000
SFM-060SS-12B-14B-60N-G2.5/15000
SFM-060SS-12B-14B-60N-G6.3/15000
SFM-060SS-12B-14BJ-60N-G2.5/15000
SFM-060SS-12B-14BJ-60N-G6.3/15000
SFM-060SS-12B-14BK-60N-G2.5/15000
SFM-060SS-12B-14BK-60N-G6.3/15000
SFM-060SS-12B-14BM-60N-G2.5/15000
SFM-060SS-12B-14BM-60N-G6.3/15000
SFM-060SS-12B-15B-60N-G2.5/15000
SFM-060SS-12B-15B-60N-G6.3/15000
SFM-060SS-12B-15BJ-60N-G2.5/15000
SFM-060SS-12B-15BJ-60N-G6.3/15000
SFM-060SS-12B-15BK-60N-G2.5/15000
SFM-060SS-12B-15BK-60N-G6.3/15000
SFM-060SS-12B-15BM-60N-G2.5/15000
SFM-060SS-12B-15BM-60N-G6.3/15000
SFM-060SS-12B-16B-60N-G2.5/15000
SFM-060SS-12B-16B-60N-G6.3/15000
SFM-060SS-12B-16BJ-60N-G2.5/15000
SFM-060SS-12B-16BJ-60N-G6.3/15000
SFM-060SS-12B-16BK-60N-G2.5/15000
SFM-060SS-12B-16BK-60N-G6.3/15000
SFM-060SS-12B-16BM-60N-G2.5/15000
SFM-060SS-12B-16BM-60N-G6.3/15000
SFM-060SS-12B-17B-60N-G2.5/15000
SFM-060SS-12B-17B-60N-G6.3/15000
SFM-060SS-12B-17BJ-60N-G2.5/15000
SFM-060SS-12B-17BJ-60N-G6.3/15000
SFM-060SS-12B-17BK-60N-G2.5/15000
SFM-060SS-12B-17BK-60N-G6.3/15000
SFM-060SS-12B-17BM-60N-G2.5/15000
SFM-060SS-12B-17BM-60N-G6.3/15000
SFM-060SS-12B-18B-60N-G2.5/15000
SFM-060SS-12B-18B-60N-G6.3/15000
SFM-060SS-12B-18BJ-60N-G2.5/15000
SFM-060SS-12B-18BJ-60N-G6.3/15000
SFM-060SS-12B-18BK-60N-G2.5/15000
SFM-060SS-12B-18BK-60N-G6.3/15000
SFM-060SS-12B-18BM-60N-G2.5/15000
SFM-060SS-12B-18BM-60N-G6.3/15000
SFM-060SS-12B-19B-60N-G2.5/15000
SFM-060SS-12B-19B-60N-G6.3/15000
SFM-060SS-12B-19BJ-60N-G2.5/15000
SFM-060SS-12B-19BJ-60N-G6.3/15000
SFM-060SS-12B-19BK-60N-G2.5/15000
SFM-060SS-12B-19BK-60N-G6.3/15000
SFM-060SS-12B-19BM-60N-G2.5/15000
SFM-060SS-12B-19BM-60N-G6.3/15000
SFM-060SS-12B-20B-60N-G2.5/15000
SFM-060SS-12B-20B-60N-G6.3/15000
SFM-060SS-12B-20BJ-60N-G2.5/15000
SFM-060SS-12B-20BJ-60N-G6.3/15000
Part NumberVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Hole diameter d1
(Ø)
Hole diameter d2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque
(N•m)
Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Fastening method (small diameter side) Fastening method (large diameter side) Mating shaft tolerance (small diameter side) Mating shaft tolerance (large diameter side) Balance class
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7h7G2.5
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7h7G6.3
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7j6G2.5
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7j6G6.3
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7k6G2.5
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7k6G6.3
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7m6G2.5
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7m6G6.3
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7h7G2.5
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7h7G6.3
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7j6G2.5
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7j6G6.3
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7k6G2.5
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7k6G6.3
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7m6G2.5
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7m6G6.3
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7h7G2.5
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7h7G6.3
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7j6G2.5
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7j6G6.3
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7k6G2.5
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7k6G6.3
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7m6G2.5
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7m6G6.3
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7h7G2.5
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7h7G6.3
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7j6G2.5
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7j6G6.3
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7k6G2.5
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7k6G6.3
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7m6G2.5
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7m6G6.3
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7h7G2.5
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7h7G6.3
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7j6G2.5
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7j6G6.3
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7k6G2.5
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7k6G6.3
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7m6G2.5
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7m6G6.3
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7h7G2.5
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7h7G6.3
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7j6G2.5
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7j6G6.3
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7k6G2.5
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7k6G6.3
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7m6G2.5
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7m6G6.3
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7h7G2.5
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7h7G6.3
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7j6G2.5
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7j6G6.3
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7k6G2.5
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7k6G6.3
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7m6G2.5
37 Day(s) or more 1050.01~100.00--5853.460-30~1200.30.22 × 10-3ClampClamph7m6G6.3
37 Day(s) or more 1050.01~100.00-205853.460-30~1200.30.22 × 10-3ClampClamph7h7G2.5
37 Day(s) or more 1050.01~100.00-205853.460-30~1200.30.22 × 10-3ClampClamph7h7G6.3
37 Day(s) or more 1050.01~100.00-205853.460-30~1200.30.22 × 10-3ClampClamph7j6G2.5
37 Day(s) or more 1050.01~100.00-205853.460-30~1200.30.22 × 10-3ClampClamph7j6G6.3

Loading...

Basic Information

Type Type of Flat Springs Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Servo Motor
Max. Rotational Speed Range(r/min) 10001~78000 Features High torsional rigidity / High Torque / High accuracy / High durability / Backlash 0 / Low Inertia Moment Body Material Steel
Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02~0.2 Allowable Lateral Misalignment(mm) 0.02
Disc Material Stainless Steel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)