• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

#55 Steel Hinge Thin Type

Part Number

Configured Part Number is shown.

Part Number
NSB-NO55-25
NSB-NO55-32
NSB-NO55-38
NSB-NO55-51
NSB-NO55-64
NSB-NO55-76
Part NumberVolume DiscountDays to ShipLength L
(mm)
Width W
(mm)
11 Day(s) or more 2520
11 Day(s) or more 3222
11 Day(s) or more 3826
11 Day(s) or more 5130
11 Day(s) or more 6433
11 Day(s) or more 7641

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Square Plate Type Operating Environment Standard
Body Material Steel Additional Function Not Provided Mounting Method Screw Mounting
Mounting Screw Hole Type Round Hole

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)