• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

S Hook

S Hook

[Features]
· Newly added brown that is not out of place with a wooden pole.
· Including large size.
· S hook (small) has an inner diameter of 19 to 22 mm usable with a tension spring loaded rod, tension spring loaded convenient rod.
· S hook (large) has an inner diameter of 32 to 36 mm usable with a high tension spring loaded rod, very high tension spring loaded large rod.
· For neat organizing through hanging.
· Can also be used with a partition net.
[Material]
· Main body - Polypropylene Resin

(i)Caution

  • The product image is an example.

Part Number

Configured Part Number is shown.

Part Number
FB-22
FB-36
FW-22
FW-36
Part NumberVolume DiscountDays to Ship
11 Day(s) or more
9 Day(s) or more
11 Day(s) or more
11 Day(s) or more

Loading...

  1. 1

Basic Information

Type S Hooks

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)