SUS304 Medium Thickness Hinge No. 724

Part Number

Configured Part Number is shown.

Part Number
NSK-724-51
NSK-724-64
NSK-724-76
NSK-724-89
NSK-724-102
Part NumberVolume DiscountDays to ShipLength L
(mm)
Width W
(mm)
11 Day(s) or more 5135
11 Day(s) or more 6439
11 Day(s) or more 7645
11 Day(s) or more 8955
11 Day(s) or more 10263

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Square Plate Type Operating Environment Standard
Body Material Stainless Steel Additional Function Not Provided Mounting Method Screw Mounting
Mounting Screw Hole Type Round Hole

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)