Angle Hook - Iron, Stainless Steel【2-65 Pieces Per Package】

Angle Hook - Iron, Stainless Steel

Fitting for screw in mounting to wood to enable hanging small items from wood parts.
For hard woods, drill a pilot hole and then screw in.

[Caution]
For use with wood so do not use with other than wood products.
Cannot be used with drywall, ALC, lightweight boards, or thin plywood.
Do not hang anything heavier than the safe load. Be sure to fully screw to the base when installing.
Do not hang valuable or fragile items to prevent issues.

Part Number

Configured Part Number is shown.

Part Number
SH-071
SH-072
SH-073
SH-074
SH-075
SH-076
SH-077
SH-078
SH-080
SH-081
SH-082
SH-083
SH-084
SH-085
SH-086
SH-087
SH-088
SH-089
SH-090
SH-091
SH-092
SH-099
SH-100
SH-101
SH-102
SH-103
SH-104
SH-105
SH-106
SH-113
SH-114
SH-115
SH-116
SH-117
SH-118
SH-125
SH-126
SH-129
SH-130
SH-191
SH-192
SH-193
SH-194
SH-198
SH-199
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipHook Material Color Size (axbxc)
(mm)
Surface Treatment

8 Pieces Per Package

10 Day(s) or more [Copper] Brass-16 × 11Brass plating

7 Pieces Per Package

10 Day(s) or more [Copper] Brass-20 × 13Brass plating

5 Pieces Per Package

10 Day(s) or more [Copper] Brass-25 × 15Brass plating

4 Pieces Per Package

10 Day(s) or more [Copper] Brass-28 × 17Brass plating

3 Pieces Per Package

10 Day(s) or more [Copper] Brass-32 × 18Brass plating

2 Pieces Per Package

10 Day(s) or more [Copper] Brass-38 × 20Brass plating

2 Pieces Per Package

10 Day(s) or more [Copper] Brass-45 × 24Brass plating

2 Pieces Per Package

10 Day(s) or more [Copper] Brass-50 × 26Brass plating

65 Pieces Per Package

10 Day(s) or more [Copper] Brass-20 × 13Brass plating finish

45 Pieces Per Package

10 Day(s) or more [Copper] Brass-25 × 15Brass plating finish

35 Pieces Per Package

10 Day(s) or more [Copper] Brass-28 × 17Brass plating finish

28 Pieces Per Package

10 Day(s) or more [Copper] Brass-32 × 18Brass plating finish

28 Pieces Per Package

10 Day(s) or more [Copper] Brass-38 × 20Brass plating finish

8 Pieces Per Package

10 Day(s) or more [Copper] Brass-16 × 11Brass plating finish

7 Pieces Per Package

10 Day(s) or more [Copper] Brass-20 × 13Nickel Plating

5 Pieces Per Package

10 Day(s) or more [Copper] Brass-25 × 15Nickel Plating

4 Pieces Per Package

10 Day(s) or more [Copper] Brass-28 × 17Nickel Plating

3 Pieces Per Package

10 Day(s) or more [Copper] Brass-32 × 18Nickel Plating

2 Pieces Per Package

10 Day(s) or more [Copper] Brass-38 × 20Nickel Plating

2 Pieces Per Package

10 Day(s) or more [Copper] Brass-45 × 24Nickel Plating

2 Pieces Per Package

10 Day(s) or more [Copper] Brass-50 × 26Nickel Plating

8 Pieces Per Package

10 Day(s) or more [Copper] Brass-16 × 11Bronze plating

7 Pieces Per Package

10 Day(s) or more [Copper] Brass-20 × 13Bronze plating

5 Pieces Per Package

10 Day(s) or more [Copper] Brass-25 × 15Bronze plating

4 Pieces Per Package

10 Day(s) or more [Copper] Brass-28 × 17Bronze plating

3 Pieces Per Package

10 Day(s) or more [Copper] Brass-32 × 18Bronze plating

2 Pieces Per Package

10 Day(s) or more [Copper] Brass-38 × 20Bronze plating

2 Pieces Per Package

10 Day(s) or more [Copper] Brass-45 × 24Bronze plating

2 Pieces Per Package

10 Day(s) or more [Copper] Brass-50 × 26Bronze plating

7 Pieces Per Package

10 Day(s) or more [Titanium] Titanium-16 × 11-

6 Pieces Per Package

10 Day(s) or more [Titanium] Titanium-20 × 13-

5 Pieces Per Package

10 Day(s) or more [Titanium] Titanium-25 × 15-

4 Pieces Per Package

10 Day(s) or more [Titanium] Titanium-28 × 17-

3 Pieces Per Package

10 Day(s) or more [Titanium] Titanium-32 × 18-

2 Pieces Per Package

10 Day(s) or more [Titanium] Titanium-38 × 20-

4 Pieces Per Package

10 Day(s) or more [Copper] BrassWhite25 × 15Vinyl Coating

4 Pieces Per Package

10 Day(s) or more [Copper] BrassBlack25 × 15Vinyl Coating

3 Pieces Per Package

10 Day(s) or more [Copper] BrassWhite32 × 18Vinyl Coating

3 Pieces Per Package

10 Day(s) or more [Copper] BrassBlack32 × 18Vinyl Coating

3 Pieces Per Package

10 Day(s) or more [Copper] Brass-50 × 19Bright Chromate

3 Pieces Per Package

10 Day(s) or more [Copper] Brass-65 × 25Bright Chromate

3 Pieces Per Package

10 Day(s) or more [Copper] Brass-75 × 28Bright Chromate

2 Pieces Per Package

13 Day(s) or more [Copper] Brass-90 × 34Bright Chromate

2 Pieces Per Package

13 Day(s) or more [Titanium] Titanium-75 × 30-

2 Pieces Per Package

10 Day(s) or more [Titanium] Titanium-90 × 35-

Loading...

  1. 1

Basic Information

Shape Single hook Mounting Method Screw Type

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)