(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[In-stock item] Multi-Mount Cylinder MD Series

[In-stock item] Multi-Mount Cylinder MD Series

Supports various mountings.
Multi-sided mounting possible; space saving.
High pilot precision, lubrication free.
Abundant lineup. High temperature tolerance specification, operating temperature max. 150°C.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MD-6X5-S
MD-6X10
MD-6X10-S
MD-6X15-S
MD-6X20-S
MD-6X25-S
MD-6X30-S
MD-10X5-S
MD-10X10-S
MD-10X15-S
MD-10X20-S
MD-10X25-S
MD-10X30-S
MD-16X5
MD-16X5-S
MD-16X10
MD-16X10-S
MD-16X15
MD-16X15-S
MD-16X20
MD-16X20-S
MD-16X25
MD-16X25-S
MD-16X30
MD-16X30-S
MD-20X5
MD-20X5-S
MD-20X10
MD-20X10-S
MD-20X15
MD-20X15-S
MD-20X20
MD-20X20-S
MD-20X25
MD-20X25-S
MD-20X30
MD-20X30-S
MD-25X5
MD-25X5-S
MD-25X10
MD-25X10-S
MD-25X15
MD-25X15-S
MD-25X20
MD-25X20-S
MD-25X25-S
MD-25X30
MD-25X30-S
MD-25X40
MD-25X40-S
MD-32X5-P
MD-32X5-S-P
MD-32X10-P
MD-32X10-S-P
MD-32X15-P
MD-32X15-S-P
MD-32X20-P
MD-32X20-S-P
MD-32X25-P
MD-32X25-S-P
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
Operating Pressure
(MPa)
Magnet Pneumatic Fitting Diameter
1 Piece(s) 12 Day(s) or more 650.1~Magnet includedM5 × 0.8
1 Piece(s) 12 Day(s) or more 6100.1~1No magnetM5 × 0.8
1 Piece(s) 12 Day(s) or more 6100.1~1Magnet includedM5 × 0.8
1 Piece(s) 12 Day(s) or more 6150.1~1Magnet includedM5 × 0.8
1 Piece(s) 12 Day(s) or more 6200.1~1Magnet includedM5 × 0.8
1 Piece(s) 12 Day(s) or more 6250.1~1Magnet includedM5 × 0.8
1 Piece(s) 12 Day(s) or more 6300.1~1Magnet includedM5 × 0.8
1 Piece(s) 12 Day(s) or more 1050.1~1Magnet includedM5 × 0.8
1 Piece(s) 12 Day(s) or more 10100.1~1Magnet includedM5 × 0.8
1 Piece(s) 12 Day(s) or more 10150.1~1Magnet includedM5 × 0.8
1 Piece(s) 12 Day(s) or more 10200.1~1Magnet includedM5 × 0.8
1 Piece(s) 12 Day(s) or more 10250.1~1Magnet includedM5 × 0.8
1 Piece(s) 12 Day(s) or more 10300.1~1Magnet includedM5 × 0.8
1 Piece(s) 12 Day(s) or more 1650.1~1No magnetM5 × 0.8
1 Piece(s) 12 Day(s) or more 1650.1~1Magnet includedM5 × 0.8
1 Piece(s) 12 Day(s) or more 16100.1~1No magnetM5 × 0.8
1 Piece(s) 12 Day(s) or more 16100.1~1Magnet includedM5 × 0.8
1 Piece(s) 12 Day(s) or more 16150.1~1No magnetM5 × 0.8
1 Piece(s) 12 Day(s) or more 16150.1~1Magnet includedM5 × 0.8
1 Piece(s) 12 Day(s) or more 16200.1~1No magnetM5 × 0.8
1 Piece(s) 12 Day(s) or more 16200.1~1Magnet includedM5 × 0.8
1 Piece(s) 12 Day(s) or more 16250.1~1No magnetM5 × 0.8
1 Piece(s) 12 Day(s) or more 16250.1~1Magnet includedM5 × 0.8
1 Piece(s) 12 Day(s) or more 16300.1~1No magnetM5 × 0.8
1 Piece(s) 12 Day(s) or more 16300.1~1Magnet includedM5 × 0.8
1 Piece(s) 12 Day(s) or more 2050.1~1No magnetM5 × 0.8
1 Piece(s) 12 Day(s) or more 2050.1~1Magnet includedM5 × 0.8
1 Piece(s) 12 Day(s) or more 20100.1~1No magnetM5 × 0.8
1 Piece(s) 12 Day(s) or more 20100.1~1Magnet includedM5 × 0.8
1 Piece(s) 12 Day(s) or more 20150.1~1No magnetM5 × 0.8
1 Piece(s) 12 Day(s) or more 20150.1~1Magnet includedM5 × 0.8
1 Piece(s) 12 Day(s) or more 20200.1~1No magnetM5 × 0.8
1 Piece(s) 12 Day(s) or more 20200.1~1Magnet includedM5 × 0.8
1 Piece(s) 12 Day(s) or more 20250.1~1No magnetM5 × 0.8
1 Piece(s) 12 Day(s) or more 20250.1~1Magnet includedM5 × 0.8
1 Piece(s) 12 Day(s) or more -----
1 Piece(s) 12 Day(s) or more 20300.1~1Magnet includedM5 × 0.8
1 Piece(s) 12 Day(s) or more 2550.1~1No magnetM5 × 0.8
1 Piece(s) 12 Day(s) or more 2550.1~1Magnet includedM5 × 0.8
1 Piece(s) 12 Day(s) or more 25100.1~1No magnetM5 × 0.8
1 Piece(s) 12 Day(s) or more 25100.1~1Magnet includedM5 × 0.8
1 Piece(s) 12 Day(s) or more 25150.1~1No magnetM5 × 0.8
1 Piece(s) 12 Day(s) or more 25150.1~1Magnet includedM5 × 0.8
1 Piece(s) 12 Day(s) or more 25200.1~1No magnetM5 × 0.8
1 Piece(s) 12 Day(s) or more 25200.1~1Magnet includedM5 × 0.8
1 Piece(s) 12 Day(s) or more 25250.1~1Magnet includedM5 × 0.8
1 Piece(s) 12 Day(s) or more 25300.1~1No magnetM5 × 0.8
1 Piece(s) 12 Day(s) or more 25300.1~1Magnet includedM5 × 0.8
1 Piece(s) 12 Day(s) or more 25400.1~1No magnetM5 × 0.8
1 Piece(s) 12 Day(s) or more 25400.1~1Magnet includedM5 × 0.8
1 Piece(s) 9 Day(s) or more 3250.1~1No magnetPT 1/8"
1 Piece(s) 9 Day(s) or more 3250.1~1Magnet includedPT 1/8"
1 Piece(s) 9 Day(s) or more 32100.1~1No magnetPT 1/8"
1 Piece(s) 9 Day(s) or more 32100.1~1Magnet includedPT 1/8"
1 Piece(s) 9 Day(s) or more 32150.1~1No magnetPT 1/8"
1 Piece(s) 9 Day(s) or more 32150.1~1Magnet includedPT 1/8"
1 Piece(s) 9 Day(s) or more 32200.1~1No magnetPT 1/8"
1 Piece(s) 9 Day(s) or more 32200.1~1Magnet includedPT 1/8"
1 Piece(s) 9 Day(s) or more 32250.1~1No magnetPT 1/8"
1 Piece(s) 9 Day(s) or more 32250.1~1Magnet includedPT 1/8"

Loading...

Basic Information

Cylinder Operation Method Double acting type Rod Operation Method Single Rods Main Body Shape Block shape
Additional Function Standard Environment, Applications Standard / Heat Resistant Ambient and Working Fluid Temperature(°C) -20::80
End Locking No Valves No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)