• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Animal Hook Cat

Animal Hook Cat

[Features]
· Cute hook that works well for both interior rooms and doorways.
· Convenient for hanging a pack or cane for walking in a doorway.
· Recommended for installing in children's room for hanging their backpack.
· Hook part is simple. Can be used for various things.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

H-ANCAT-1

 
Part Number
H-ANCAT-1
Part NumberVolume DiscountDays to ShipDimension S
(mm)
Dimension t
(mm)
15 Day(s) or more 435

Loading...

  1. 1

Basic Information

Type Hook Dimension d(mm) 4.4 Dimension L1(mm) 75
Dimension L2(mm) 35 Working Load 30 kg

Please check the type/dimensions/specifications of the part H-ANCAT-1 in the Animal Hook Cat series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)