(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Adjust Metal Washer SWA-AW (Steel / Black Oxide Coated)

Adjust Metal Washer SWA-AW (Steel / Black Oxide Coated)

[Features]
· A wider selection of outer diameters and thicknesses than normal washers.
· For ensuring a bearing surface for areas with long holes or fastening materials with a low maximum bearing surface pressure such as aluminum or resin, etc.
· For adjusting error accumulated during assembly.
[Applications]
· Height adjustments or preventing the collapse of bearing surfaces

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SWA-5-12-3-AW-VA

 
Part Number
SWA-5-12-3-AW-VA
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Black Oxide Coating Nominal of Thread (M) 5
Outer Dia. D(mm) 12 Type Flat Washer Type (Application) Flat Washer
Sales Unit Low Quantity (can be purchased from one) Thickness t(mm) 3 Surface Treatment (Detailed) Black Oxide Coating
Material Steel S45C

Tech Support