(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
[Features]
· With a high temperature stability of ±0.1°C due to a precise temperature control method that uses an expansion valve and a temperature sensor.
· With a compact tank.
· Power supply: Single-phase 200 to 230 V AC.
· Set temperature range: 5 to 40°C.
· HRS-0□□-A: Air-cooled refrigeration type.
· HRS-0□□-W: Water-cooled refrigeration type.
Part Number
Configured Part Number is shown.
HRS Series Air-Cooled Refrigeration Type external appearance
Model | HRS012-A□-20 | HRS018-A□-20 | HRS024-A□-20 | HRS030-A□-20 | HRS050-A□-20 | HRS060-A□-20 | ||
---|---|---|---|---|---|---|---|---|
Cooling Method | Air-cooled refrigeration type | |||||||
Refrigerant | R407C (HFC) | R410A (HFC) | ||||||
Refrigerant Charge (kg) | 0.35 | 0.36 | 0.36 | 0.57 | 0.65 | 0.85 | ||
Control Method | PID control | |||||||
Ambient Operating Temperature / Humidity / Altitude*1 *12 | Temperature: 5 to 40°C, High-temperature environment specification (optional): 5 to 45°C, Humidity: 30 to 70%, Altitude: less than 3,000 m | |||||||
Circulating Fluid System | Circulating Fluid*2 | Clear water, 15% ethylene glycol aqueous solution*4 | ||||||
Set Temperature Range*1 (°C) | 5 to 40 | |||||||
Cooling Capacity*3 (50/60 Hz) (W) | 1,100/1,300 | 1,700/1,900 | 2,100/2,400 | 2,600/3,200 | 4,700/5,100 | 4,900/5,900 | ||
Heating Capacity*3 (50/60 Hz) (W) | 530/650 | 600/640 | 1,100/1,400 | 1,000/1,300 | ||||
Temperature Stability*5 (°C) | ±0.1 | |||||||
Pump | Rated Flow Rate*6 *7 (50/60 Hz) (L/min) | 7 (0.13 MPa) / 7 (0.18 MPa) | 23 (0.24 MPa) / 28 (0.32 MPa) | 23 (0.21 MPa) / 28 (0.29 MPa) | ||||
Maximum Flow Rate (50/60 Hz) (L/min) | 27/29 | 34/40 | 31/42 | 29/38 | ||||
Maximum Pump Head (50/60 Hz) (m) | 14/19 | 50 | ||||||
Output (W) | 200 | 550 | ||||||
Tank Capacity (L) | Approx. 5 | |||||||
Pipe Connection Port Diameter | Rc 1/2 | |||||||
Fluid Contacting Parts Material | Stainless steel, copper (heat exchanger brazing), bronze, alumina ceramic, carbon, PP, PE, POM, FKM, EPDM, PVC | |||||||
Electrical Systems | Power Supply | Single-phase 200 to 230 V AC (50/60 Hz) Allowable voltage variation ±10% | ||||||
Circuit Protector (A) | 10 | 20 | 30 | |||||
Compatible Earth Leakage Circuit Breaker Capacity*8 (A) | 10 | 20 | 30 | |||||
Rated Operating Current (A) | 4.6/5.1 | 4.7/5.2 | 5.1/5.9 | 5.2/6.0 | 8/11 | 8.9/11.5 | ||
Rated Power Consumption*3 (50/60 Hz) (kVA) | 0.9/1.0 | 0.9/1.0 | 1.0/1.2 | 1.0/1.2 | 1.7/2.2 | 1.8/2.3 | ||
Noise Level*9 (50/60 Hz) (dB) | 60/61 | 62/65 | 65/68 | 66/68 | ||||
Accessories | Pipe fitting (for drain outlet) 1 pc.*11, Input/output signal connector 1 pc., Power supply connector 1 pc.*11 Operation manual (for installation and operation) 1 pc., Quick manual (with a clear case) 1 pc.*11 Alarm code list sticker 1 pc., ferrite core (for communication) 1 pc. Power cable must be purchased separately or provided by the user. | |||||||
Weight*10 (kg) | 43 | 47 | 69 | 73 |
*Some values differ from the standard specifications due to optional features. See the catalog for details.
*1: Use in a condensation-free environment.
*2: If you are using clear water, please use water that meets the Japan Refrigeration and Air Conditioning Industry Association Water Quality Standards (JRA GL-02-1994: Cooling Water / Circulation Type / Supply Water).
*3: Values when: 1. Ambient operating temperature: 25°C, 2. Circulating fluid temperature: 20°C, 3. Rated flow rate of circulating fluid, 4. Circulating fluid: clear water. See the cooling capacity graphs in the catalog for details.
*4: If the circulating fluid temperature is below 10°C, use 15% ethylene glycol aqueous solution.
*5: Outlet temperature when the circulating fluid is at rated flow rate, and the outlet and return port are connected. When the installation environment and power supply are within the specification range and stable.
*6: The capacity at the outlet of this device when the circulating fluid temperature is 20°C.
*7: Minimum flow rate required to maintain cooling capacity, temperature stability, etc. Below the rated flow rate, the cooling capacity and temperature stability may not meet specifications. (In that case, use a bypass piping set [sold separately].
*8: To be provided by the customer. Use an earth leakage circuit breaker with a current sensitivity of 30 mA. (An option with an earth leakage circuit breaker [symbol B] is also available.)
*9: When front 1 m, height 1 m, stable with no load. See *3 for other conditions.
*10: Weight in a dry state without circulating fluid.
*11: Not included with the HRS050/060.
*12: For altitudes above 1,000 m, please refer to "*For altitudes above 1,000 m" in Section 14 "Operating Environment and Storage Environment," on p. 64 of the catalog.
HRS Series Water-Cooled Refrigeration Type external appearance
Model | HRS012-W□-20 | HRS018-W□-20 | HRS024-W□-20 | HRS030-W□-20 | HRS050-W□-20 | HRS060-W□-20 | ||
---|---|---|---|---|---|---|---|---|
Cooling Method | Water-cooled refrigeration type | |||||||
Refrigerant | R407C (HFC) | R410A (HFC) | ||||||
Refrigerant Charge (kg) | 0.3 | 0.31 | 0.31 | 0.5 | 0.65 | 0.75 | ||
Control Method | PID control | |||||||
Ambient Operating Temperature / Humidity / Altitude*1 | Temperature: 5 to 40°C, Humidity: 30 to 70%, Altitude: Less than 3,000 m | |||||||
Circulating Fluid System | Circulating Fluid*2 | Clear water, 15% ethylene glycol aqueous solution*4 | ||||||
Set Temperature Range*1 (°C) | 5 to 40 | |||||||
Cooling Capacity*3 (50/60 Hz) (W) | 1,100/1,300 | 1,700/1,900 | 2,100/2,400 | 2,600/3,200 | 4,700/5,100 | 4,900/5,900 | ||
Heating Capacity*3 (50/60 Hz) (W) | 530/650 | 400/600 | 1,000/1,300 | |||||
Temperature Stability*5 (°C) | ±0.1 | |||||||
Pump | Rated Flow Rate*6 *7 (50/60 Hz) (L/min) | 7 (0.13 MPa) / 7 (0.18 MPa) | 23 (0.24 MPa) / 28 (0.32 MPa) | 23 (0.21 MPa) / 28 (0.29 MPa) | ||||
Maximum Flow Rate (50/60 Hz) (L/min) | 27/29 | 34/40 | 31/42 | 29/38 | ||||
Maximum Pump Head (50/60 Hz) (m) | 14/19 | 50 | ||||||
Output (W) | 200 | 550 | ||||||
Tank Capacity (L) | Approx. 5 | |||||||
Pipe Connection Port Diameter | Rc 1/2 | |||||||
Fluid Contacting Parts Material | Stainless steel, copper (heat exchanger brazing), bronze, alumina ceramic, carbon, PP, PE, POM, FKM, EPDM, PVC | |||||||
Heat-Dissipating Water System | Temperature Range (°C) | 5 to 40 | ||||||
Pressure Range (MPa) | 0.3 to 0.5 | |||||||
Required Flow Rate*11 (50/60 Hz) (L/min) | 8 | 12 | 14 | 15 | 16 | 17 | ||
Inlet-Outlet Pressure Differential of Heat-Dissipating Water (MPa) | 0.3 or more | |||||||
Pipe Connection Port Diameter | Rc3/8 | Rc 1/2 | ||||||
Fluid Contacting Parts Material | Stainless steel, copper (heat exchanger brazing), bronze, synthetic rubber | |||||||
Electrical Systems | Power Supply | Single-phase 200 to 230 V AC (50/60 Hz) Allowable voltage variation ±10% | ||||||
Circuit Protector (A) | 10 | 20 | ||||||
Compatible Earth Leakage Circuit Breaker Capacity*8 (A) | 10 | 20 | ||||||
Rated Operating Current (A) | 4.6/5.1 | 4.7/5.2 | 5.1/5.9 | 5.2/6.0 | 7.6/10 | 7.6/10.4 | ||
Rated Power Consumption Note 3) (50/60 Hz) kVA | 0.9/1.0 | 0.9/1.0 | 1.0/1.2 | 1.0/1.2 | 1.5/2.0 | 1.5/2.1 | ||
Noise Level*9 (50/60 Hz) (dB) | 60/61 | 62/65 | 65/68 | 66/68 | ||||
Accessories | Pipe fitting (for drain outlet) 1 pc.*12, Input/output signal connector 1 pc., Power supply connector 1 pc.*12 Operation manual (for installation and operation) 1 pc., Quick manual (with a clear case) 1 pc.*12 Alarm code list sticker 1 pc., ferrite core (for communication) 1 pc. Power cable must be purchased separately or provided by the user. | |||||||
Weight*10 (kg) | 43 | 46 | 67 |
*Some values differ from the standard specifications due to optional features. See the catalog for details.
*1: Use in a condensation-free environment.
*2: If you are using clear water, please use water that meets the Japan Refrigeration and Air Conditioning Industry Association Water Quality Standards (JRA GL-02-1994: Cooling Water / Circulation Type / Supply Water).
*3: Values when: 1. Ambient operating temperature: 25°C, 2. Circulating fluid temperature: 20°C, 3. Rated flow rate of circulating fluid, 4. Circulating fluid: clear water, 5. Heat-dissipating water temperature: 25°C. See the cooling capacity graphs in the catalog for details.
*4: If the circulating fluid temperature is below 10°C, use 15% ethylene glycol aqueous solution.
*5: Outlet temperature when the circulating fluid is at rated flow rate, and the outlet and return port are connected. When the installation environment and power supply are within the specification range and stable.
*6: The capacity at the outlet of this device when the circulating fluid temperature is 20°C.
*7: Minimum flow rate required to maintain cooling capacity, temperature stability, etc.
Below the rated flow rate, the cooling capacity and temperature stability may not meet specifications. (In that case, use a bypass piping set [sold separately].)
*8: To be provided by the customer. Use an earth leakage circuit breaker with a current sensitivity of 30 mA. (An option with an earth leakage circuit breaker [symbol B] is also available.)
*9: When front 1 m, height 1 m, stable with no load. See *3 for other conditions.
*10: Weight in a dry state without circulating fluid.
*11 Required flow rate when the circulating fluid temperature is 20°C, the circulating fluid is at the rated flow rate, the heat-dissipating fluid is 25°C and the listed cooling capacity load is applied.
*12: Not included with the HRS050/060.
HRS012/018-A/W-10 (single-phase 100/115 V AC) pump capacity
HRS-012/018/024-A/W-20 (single-phase 200 to 230 V AC) pump capacity
Mechanical seal details
Notes
*The pump used in the Thermo-Chiller HRS050/060 Series uses a mechanical seal with a fixed ring and a rotating ring in the shaft seal. If foreign matter enters the gap in the seal, it could cause issues such as seal leakage, pump lock, etc., so it is highly recommended that a particle filter is installed on the chiller return piping.
(Unit: mm)
HRS012/018/024 dimensions/diagram
HRS030-A-20 dimensions/diagram
HRS030-W-20 dimensions/diagram
HRS050/060-A dimensions/diagram
HRS050/060-W dimensions/diagram
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Type | Cooling Method | Cooling capacity | Piping thread type | Optional specifications | Cooling method | Power Supply Specification |
---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 20 Day(s) | Thermo-Chiller | Air-Cooling | 1,100/1,300 W (50/60 Hz) | Rc | None | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | 1,100/1,300 W (50/60 Hz) | Rc | With earth leakage circuit breaker / High-temperature environment specification / Compatible with deionized water (pure water) piping / High pump head specification | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 15 Day(s) | - | - | 1,100/1,300 W (50/60 Hz) | Rc | With earth leakage circuit breaker / with automatic water supply / SI unit only | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 15 Day(s) | - | - | 1,100/1,300 W (50/60 Hz) | Rc | With earth leakage circuit breaker / SI unit only | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 15 Day(s) | - | - | 1,100/1,300 W (50/60 Hz) | Rc | For deionized water (pure water) piping / SI unit only | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 15 Day(s) | - | - | 1,100/1,300 W (50/60 Hz) | Rc | High head pump specifications / SI unit only | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 15 Day(s) | - | - | 1,100/1,300 W (50/60 Hz) | Rc | SI unit fixed | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 31 Day(s) | Thermo-Chiller | Air-Cooling | 1,100/1,300 W (50/60 Hz) | G (PT-G conversion fitting set included) | None | - | - | ||
1 Piece(s) | 31 Day(s) | - | - | 1,100/1,300 W (50/60 Hz) | G (PT-G conversion fitting set included) | With earth leakage circuit breaker / High pump head specification | - | - | ||
1 Piece(s) | 31 Day(s) | - | - | 1,100/1,300 W (50/60 Hz) | G (PT-G conversion fitting set included) | High pump head specification | - | - | ||
1 Piece(s) | 31 Day(s) | Thermo-Chiller | Air-Cooling | 1,100/1,300 W (50/60 Hz) | NPT (PT-NPT conversion fitting set included) | None | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | 1,100/1,300 W (50/60 Hz) | NPT (PT-NPT conversion fitting set included) | With earth leakage circuit breaker / with automatic water supply / SI unit only | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 15 Day(s) | - | - | 1,100/1,300 W (50/60 Hz) | NPT (PT-NPT conversion fitting set included) | With earth leakage circuit breaker / SI unit only | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 20 Day(s) | - | - | 1,100/1,300 W (50/60 Hz) | NPT (PT-NPT conversion fitting set included) | Compatible with deionized water (pure water) piping | - | - | ||
1 Piece(s) | 20 Day(s) | Thermo-Chiller | Water Cooling | 1,100/1,300 W (50/60 Hz) | Rc | None | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | 1,100/1,300 W (50/60 Hz) | Rc | With earth leakage circuit breaker / SI unit only | Water-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 15 Day(s) | - | - | 1,100/1,300 W (50/60 Hz) | Rc | With automatic water supply / for deionized water (pure water) piping / SI unit only | Water-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 15 Day(s) | - | - | 1,100/1,300 W (50/60 Hz) | Rc | For deionized water (pure water) piping / SI unit only | Water-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 15 Day(s) | - | - | 1,100/1,300 W (50/60 Hz) | Rc | SI unit fixed | Water-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 20 Day(s) | Thermo-Chiller | Air-Cooling | 1,700/1,900 W (50/60 Hz) | Rc | None | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | 1700/1900 W (50/60 Hz) | Rc | With earth leakage circuit breaker / high head pump specification / SI unit only | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 15 Day(s) | - | - | 1700/1900 W (50/60 Hz) | Rc | With earth leakage circuit breaker / SI unit only | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 15 Day(s) | - | - | 1700/1900 W (50/60 Hz) | Rc | With automatic water supply / for deionized water (pure water) piping / high head pump specifications / SI unit only | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 15 Day(s) | - | - | 1700/1900 W (50/60 Hz) | Rc | High head pump specifications / SI unit only | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 15 Day(s) | - | - | 1700/1900 W (50/60 Hz) | Rc | SI unit fixed | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 20 Day(s) | Thermo-Chiller | Air-Cooling | 1,700/1,900 W (50/60 Hz) | G (PT-G conversion fitting set included) | None | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | 1700/1900 W (50/60 Hz) | G (PT-G conversion fitting set included) | With automatic water supply / Compatible with deionized water (pure water) piping / High pump head specification | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 20 Day(s) | - | - | 1,700/1,900 W (50/60 Hz) | NPT (PT-NPT conversion fitting set included) | None | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | 1700/1900 W (50/60 Hz) | NPT (PT-NPT conversion fitting set included) | With earth leakage circuit breaker / High-temperature environment specification | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 15 Day(s) | - | - | 1700/1900 W (50/60 Hz) | NPT (PT-NPT conversion fitting set included) | With earth leakage circuit breaker / With automatic water supply | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 15 Day(s) | - | - | 1700/1900 W (50/60 Hz) | NPT (PT-NPT conversion fitting set included) | With earth leakage circuit breaker / SI unit only | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 15 Day(s) | - | - | 1700/1900 W (50/60 Hz) | NPT (PT-NPT conversion fitting set included) | With automatic water supply / Compatible with deionized water (pure water) piping | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 20 Day(s) | Thermo-Chiller | Water Cooling | 1,700/1,900 W (50/60 Hz) | Rc | None | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | 1700/1900 W (50/60 Hz) | Rc | High head pump specifications / SI unit only | Water-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 20 Day(s) | Thermo-Chiller | Air-Cooling | 2,100/2,400 W (50/60 Hz) | Rc | None | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | 2100/2400 W (50/60 Hz) | Rc | With earth leakage circuit breaker / High-temperature environment specification / With automatic water supply / Compatible with deionized water (pure water) piping / High pump head specification | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 15 Day(s) | - | - | 2100/2400 W (50/60 Hz) | Rc | With earth leakage circuit breaker / for deionized water (pure water) piping / SI unit only | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 15 Day(s) | - | - | 2100/2400 W (50/60 Hz) | Rc | With earth leakage circuit breaker / SI unit only | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 15 Day(s) | - | - | 2100/2400 W (50/60 Hz) | Rc | For deionized water (pure water) piping / SI unit only | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 15 Day(s) | - | - | 2100/2400 W (50/60 Hz) | Rc | SI unit fixed | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 20 Day(s) | - | - | 2,100/2,400 W (50/60 Hz) | G (PT-G conversion fitting set included) | With earth leakage circuit breaker / High pump head specification | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | 2100/2400 W (50/60 Hz) | G (PT-G conversion fitting set included) | Automatic water supply / High pump head specification | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 20 Day(s) | - | - | 2,100/2,400 W (50/60 Hz) | G (PT-G conversion fitting set included) | Compatible with deionized water (pure water) piping / High pump head specification | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | 2100/2400 W (50/60 Hz) | G (PT-G conversion fitting set included) | SI unit fixed | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 15 Day(s) | - | - | 2100/2400 W (50/60 Hz) | NPT (PT-NPT conversion fitting set included) | With earth leakage circuit breaker / with automatic water supply / SI unit only | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 20 Day(s) | - | - | 2,100/2,400 W (50/60 Hz) | NPT (PT-NPT conversion fitting set included) | Compatible with deionized water (pure water) piping / High pump head specification | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | 2100/2400 W (50/60 Hz) | NPT (PT-NPT conversion fitting set included) | High head pump specifications / SI unit only | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 20 Day(s) | - | - | 2,100/2,400 W (50/60 Hz) | Rc | None | - | - | ||
1 Piece(s) | 20 Day(s) | - | - | 2,100/2,400 W (50/60 Hz) | G (PT-G conversion fitting set included) | Compatible with deionized water (pure water) piping / High pump head specification | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | 2100/2400 W (50/60 Hz) | NPT (PT-NPT conversion fitting set included) | With earth leakage circuit breaker / With automatic water supply | Water-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 20 Day(s) | Thermo-Chiller | Air-Cooling | 2,600/3,200 W (50/60 Hz) | Rc | None | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | 2600/3200 W (50/60 Hz) | Rc | With earth leakage circuit breaker / with automatic water supply / SI unit only | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 15 Day(s) | - | - | 2600/3200 W (50/60 Hz) | Rc | With earth leakage circuit breaker / SI unit only | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 15 Day(s) | - | - | 2600/3200 W (50/60 Hz) | Rc | For deionized water (pure water) piping / high head pump specifications / SI unit only | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 15 Day(s) | - | - | 2600/3200 W (50/60 Hz) | Rc | For deionized water (pure water) piping / SI unit only | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 15 Day(s) | - | - | 2600/3200 W (50/60 Hz) | Rc | SI unit fixed | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 20 Day(s) | - | - | 2,600/3,200 W (50/60 Hz) | G (PT-G conversion fitting set included) | With earth leakage circuit breaker | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | 2600/3200 W (50/60 Hz) | G (PT-G conversion fitting set included) | With earth leakage circuit breaker / with automatic water supply / SI unit only | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 20 Day(s) | - | - | 2600/3200 W (50/60 Hz) | G (PT-G conversion fitting set included) | With earth leakage circuit breaker / Compatible with deionized water (pure water) piping | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) | ||
1 Piece(s) | 15 Day(s) | - | - | 2600/3200 W (50/60 Hz) | G (PT-G conversion fitting set included) | With automatic water supply / Compatible with deionized water (pure water) piping / High pump head specification | Air-cooled refrigeration type | Single-phase 200 to 230 V AC (50/60 Hz) |
Loading...
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy