(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
A vacuum/release module that does not require a restrictor circuit for release air.
[Features]
· Response speed 13 msec (at 500 mm*).
· 18.5 msec (at 1,000 mm*).
*Distance from module to the workpiece.
· Smooth detachment of workpieces without over-shoot.
· No workpiece blowout caused by release air.
· No need to adjust the timing when switching between vacuum and positive pressure (single signal control).
· N.O. specification (vacuum adhesion type when not energized) and N.C. specification (vacuum shut-off type when not energized) can be selected.
VQD1000-V Series external appearance and structure
Valve Specifications | Valve Structure | Direct operated poppet type | ||
---|---|---|---|---|
Usable Fluids | Air | |||
Operating Pressure Range | Suction (Negative Pressure) | 0 to -100 kPa | ||
Release (Positive Pressure) | 0 to 0.7 MPa | |||
Response Time | N.O. Specifications | Suction (OFF) | 2 ±1 msec | |
Release (ON) | 4 ±1 msec | |||
N.C. Specifications | Suction (ON) | 4 ±1 msec | ||
Release (OFF) | 2 ±1 msec | |||
Suction Flow Rate / Sonic Conductance | 16 L/min / 0.27 dm3/(s·bar) | |||
Manual Operation | Non-locking push type | |||
Impact/Vibration Resistance | 150/30 m/s2 | |||
Mounting Orientation | Free | |||
Enclosure | Dust-proof | |||
Electrical Specifications | Coil Rated Voltage | 24, 12 V DC | ||
Allowable Rated Voltage Fluctuations | ±10% of rated voltage | |||
Coil Insulation Type | Class B equivalent | |||
Power Consumption | VQD1151W (For Switching) | 3.2 W energy-saving type (startup: 3.2 W, holding: 1.0 W) | ||
Electrical Entry | L-type, M-type plug connector (with light / surge voltage suppressor) |
(Unit: mm)
VQD1000-V Series dimensional drawing 1
VQD1000-V Series dimensional drawing 2
VQD1000-V Series dimensional drawing 3
Dimensions in parenthesis are for the VQD1000-V(C)L-□□ / tank volume: 3.2 cm3.
VQD1000-V(C)-□□ / standard type: tank capacity 0.8 cm3
L | n | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | |
L1 | 23 | 34 | 45 | 56 | 67 | 78 | 89 | 100 | 111 | 122 |
L2 | 17 | 28 | 39 | 50 | 61 | 72 | 83 | 94 | 105 | 116 |
General type: L1 = 11n + 12, L2 = 11n + 6 (max. 10 stations)
VQD1000-V(C)L-□□ / tank capacity 3.2 cm3
L | n | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | |
L1 | 25 | 36 | 47 | 58 | 69 | 80 | 91 | 102 | 113 | 124 |
L2 | 19 | 30 | 41 | 52 | 63 | 74 | 85 | 96 | 107 | 118 |
General type: L1 = 11n + 14, L2 = 11n + 8 (max. 10 stations)
Replacement parts structural drawing
Product Weight (Calculation)
W: weight (g)
n: number of stations
When not energized (vacuum suction)
Two solenoid valves are de-energized simultaneously.
Release air is charged while the workpiece is being held.
When energized (release → shut-off)
Two solenoid valves are energized simultaneously.
The release air is discharged, the pressure matches that of the atmosphere, and the workpiece is smoothly released.
VQD1151W-□ (for switching)
· Non-locking push type (tool required)
If pressed until it reaches the direction of the arrow (approx. 0.5 mm) it will turn ON. Release to turn OFF.
*If using manual operation, connected devices will operate. Check for dangers before proceeding.
10-VQ110-□-X46 (for release air charging)
The figure shows the VQD1151W (energy-saving type). Current consumption when holding is reduced by the circuit, helping save power.
Connector removal
*Do not use excessive force when pulling the lead wire. Doing so may cause contact failure or disconnection.
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Electrical entry | Light/surge voltage suppressor | Solenoid valve rated voltage | CE-marked | Valve type | Release air tank capacity (cm3) | Number of stations | Number of blankings |
---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 31 Day(s) | L-type plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 1 station | Without blanking | ||
1 Piece(s) | Quote | L-type plug connector | With light/surge voltage suppressor | 24 V DC | CE-marked | N.O. Specifications | 0.8 | 1 station | Without blanking | ||
1 Piece(s) | Quote | L-type without plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 1 station | Without blanking | ||
1 Piece(s) | Quote | M-type plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 1 station | Without blanking | ||
1 Piece(s) | Quote | M-type plug connector | With light/surge voltage suppressor | 24 V DC | CE-marked | N.O. Specifications | 0.8 | 1 station | Without blanking | ||
1 Piece(s) | Quote | M-type without plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 1 station | Without blanking | ||
1 Piece(s) | Quote | M-type without plug connector | With light/surge voltage suppressor | 24 V DC | CE-marked | N.O. Specifications | 0.8 | 1 station | Without blanking | ||
1 Piece(s) | Quote | L-type plug connector | With light/surge voltage suppressor | 12 V DC | - | N.O. Specifications | 0.8 | 1 station | Without blanking | ||
1 Piece(s) | Quote | L-type plug connector | With light/surge voltage suppressor | 12 V DC | CE-marked | N.O. Specifications | 0.8 | 1 station | Without blanking | ||
1 Piece(s) | 31 Day(s) | L-type plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 2 stations | Without blanking | ||
1 Piece(s) | Quote | L-type plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 2 stations | 1 set | ||
1 Piece(s) | Quote | L-type without plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 2 stations | Without blanking | ||
1 Piece(s) | 15 Day(s) | L-type without plug connector | No | 24 V DC | Not compatible | N.O. Specifications | 0.8 | 2 stations | 1 set | ||
1 Piece(s) | 31 Day(s) | M-type plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 2 stations | Without blanking | ||
1 Piece(s) | Quote | M-type plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 2 stations | 1 set | ||
1 Piece(s) | 15 Day(s) | M-type without plug connector | No | 24 V DC | Not compatible | N.O. Specifications | 0.8 | 2 stations | Without blanking | ||
1 Piece(s) | Quote | M-type without plug connector | With light/surge voltage suppressor | 24 V DC | CE-marked | N.O. Specifications | 0.8 | 2 stations | Without blanking | ||
1 Piece(s) | Quote | L-type plug connector | With light/surge voltage suppressor | 12 V DC | - | N.O. Specifications | 0.8 | 2 stations | Without blanking | ||
1 Piece(s) | Quote | L-type plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 3 stations | 1 set | ||
1 Piece(s) | Quote | L-type plug connector | With light/surge voltage suppressor | 24 V DC | CE-marked | N.O. Specifications | 0.8 | 3 stations | Without blanking | ||
1 Piece(s) | Quote | L-type without plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 3 stations | Without blanking | ||
1 Piece(s) | 20 Day(s) | M-type plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 3 stations | Without blanking | ||
1 Piece(s) | 15 Day(s) | M-type plug connector | With light/surge voltage suppressor | 24 V DC | Not compatible | N.O. Specifications | 0.8 | 3 stations | 1 set | ||
1 Piece(s) | 15 Day(s) | M-type plug connector | With light/surge voltage suppressor | 24 V DC | Not compatible | N.O. Specifications | 0.8 | 3 stations | 2 sets | ||
1 Piece(s) | Quote | M-type without plug connector | With light/surge voltage suppressor | 24 V DC | CE-marked | N.O. Specifications | 0.8 | 3 stations | Without blanking | ||
1 Piece(s) | 20 Day(s) | L-type plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 4 stations | Without blanking | ||
1 Piece(s) | Quote | L-type plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 4 stations | 1 set | ||
1 Piece(s) | Quote | L-type plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 4 stations | 2 sets | ||
1 Piece(s) | Quote | L-type plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 4 stations | 3 sets | ||
1 Piece(s) | Quote | L-type plug connector | With light/surge voltage suppressor | 24 V DC | CE-marked | N.O. Specifications | 0.8 | 4 stations | Without blanking | ||
1 Piece(s) | Quote | L-type without plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 4 stations | Without blanking | ||
1 Piece(s) | Quote | L-type without plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 4 stations | 2 sets | ||
1 Piece(s) | Quote | M-type plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 4 stations | Without blanking | ||
1 Piece(s) | 15 Day(s) | M-type without plug connector | No | 24 V DC | Not compatible | N.O. Specifications | 0.8 | 4 stations | Without blanking | ||
1 Piece(s) | 20 Day(s) | L-type plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 5 stations | Without blanking | ||
1 Piece(s) | Quote | L-type plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 5 stations | 2 sets | ||
1 Piece(s) | Quote | L-type plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 5 stations | 3 sets | ||
1 Piece(s) | Quote | L-type plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 5 stations | 4 sets | ||
1 Piece(s) | Quote | M-type plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 5 stations | Without blanking | ||
1 Piece(s) | Quote | L-type plug connector | With light/surge voltage suppressor | 12 V DC | - | N.O. Specifications | 0.8 | 5 stations | Without blanking | ||
1 Piece(s) | 31 Day(s) | L-type plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 6 stations | Without blanking | ||
1 Piece(s) | Quote | L-type plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 6 stations | 2 sets | ||
1 Piece(s) | Quote | L-type plug connector | With light/surge voltage suppressor | 24 V DC | CE-marked | N.O. Specifications | 0.8 | 6 stations | Without blanking | ||
1 Piece(s) | Quote | L-type without plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 6 stations | Without blanking | ||
1 Piece(s) | Quote | M-type plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 6 stations | Without blanking | ||
1 Piece(s) | Quote | L-type plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 7 stations | Without blanking | ||
1 Piece(s) | Quote | L-type plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 7 stations | 2 sets | ||
1 Piece(s) | Quote | M-type plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 7 stations | Without blanking | ||
1 Piece(s) | Quote | M-type without plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 7 stations | Without blanking | ||
1 Piece(s) | 20 Day(s) | L-type plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 8 stations | Without blanking | ||
1 Piece(s) | Quote | L-type plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 8 stations | 2 sets | ||
1 Piece(s) | 15 Day(s) | - | With light/surge voltage suppressor | 24 V DC | CE-marked | N.O. Specifications | 0.8 | 8 stations | Without blanking | ||
1 Piece(s) | Quote | L-type without plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 8 stations | Without blanking | ||
1 Piece(s) | Quote | M-type plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 8 stations | Without blanking | ||
1 Piece(s) | 15 Day(s) | M-type plug connector | With light/surge voltage suppressor | 24 V DC | Not compatible | N.O. Specifications | 0.8 | 9 stations | Without blanking | ||
1 Piece(s) | 20 Day(s) | L-type plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 10 stations | Without blanking | ||
1 Piece(s) | Quote | L-type plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 10 stations | 4 sets | ||
1 Piece(s) | Quote | L-type without plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 10 stations | Without blanking | ||
1 Piece(s) | Quote | M-type plug connector | With light/surge voltage suppressor | 24 V DC | - | N.O. Specifications | 0.8 | 10 stations | Without blanking | ||
1 Piece(s) | 31 Day(s) | L-type plug connector | With light/surge voltage suppressor | 24 V DC | - | N.C. Specifications | 0.8 | 1 station | Without blanking |
Loading...
Type | Unit | Additional Function | Valves For Vacuum Generation / Vacuum Destructive Valve | Vacuum Port Connecting Port Shape | M5 |
---|---|---|---|---|---|
Air Supply Port Connecting Port Shape | M5 | Application | Manifolds | Suction Flow(l/min) | 16 |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy