(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Double acting, double rod air cylinder that is up to 15% lighter in weight.
[Features]
· Hydro type.
· Available with (CDA2W) or without (CA2W) auto switch.
· Port thread types: Rc, NPT, G.
· Bore size: 40 mm / 50 mm / 63 mm / 80 mm / 100 mm.
· Mounting: basic, axial foot, rod-side flange, center trunnion.
· Rod boot material (J): nylon tarpaulin, maximum ambient temperature 70°C.
· Rod boot material (K): heat-resistant tarpaulin, maximum ambient temperature 110°C*.
*Maximum ambient temperature for the rod boot unit.
Part Number
Configured Part Number is shown.
CA2W□H Series Air-Hydro Type Cylinder, Double Acting, Double Rod external appearance
CA2W□H Series Air-Hydro Type Cylinder, Double Acting, Double Rod JIS symbol (no cushion)
Tube Inner Diameter (mm) | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|
Type | Air-hydro type | ||||
Fluid | Turbine oil | ||||
Action | Double acting | ||||
Proof Pressure | 1.5 MPa | ||||
Maximum operating pressure | 1.0 MPa | ||||
Minimum operating pressure | 0.16 MPa | ||||
Piston Speed | 0.5 to 300 mm/s | ||||
Ambient and Fluid Temperature | 5 ℃ to 60°C | ||||
Cushioning | None | ||||
Stroke Length Tolerance | Up to 250st: 0 to +1.0, 251 to 750st: 0 to +1.4 | ||||
Mounting | Basic, axial foot, rod-side flange, center trunnion |
Tube inner diameter | Standard Stroke |
---|---|
40 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500 |
50, 63 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600 |
80, 100 | 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700 |
*For types with auto switch, also refer to the table of minimum strokes for auto switch mounting in the manufacturer's catalog.
(Unit: kg)
Tube Inner Diameter (mm) | 40 | 50 | 63 | 80 | 100 | |
---|---|---|---|---|---|---|
Basic weight | Basic type | 1.03 (1.08) | 1.59 (1.64) | 2.26 (2.30) | 3.94 (4.09) | 5.57 (5.78) |
Axial foot type | 1.22 (1.27) | 1.81 (1.86) | 2.59 (2.63) | 4.61 (4.76) | 6.65 (6.77) | |
Flange type | 1.40 (1.45) | 2.05 (2.09) | 3.05 (3.09) | 5.39 (5.55) | 7.49 (7.70) | |
Trunnion type | 1.39 (1.49) | 2.07 (2.18) | 3.06 (3.25) | 5.49 (5.78) | 7.85 (8.24) | |
Additional weight per 50 mm of stroke | All mounting brackets (except steel tube trunnion) | 0.30 (0.35) | 0.40 (0.47) | 0.50 (0.55) | 0.71 (0.89) | 0.92 (1.15) |
Steel tube trunnion | (0.44) | (0.58) | (0.77) | (1.06) | (1.35) | |
Accessories | Single knuckle joint | 0.23 | 0.26 | 0.26 | 0.60 | 0.83 |
Double knuckle joint (with pin) | 0.37 | 0.43 | 0.43 | 0.87 | 1.27 |
*Values inside parentheses are those for the steel tube type.
Calculation
Example: CA2WLH40-100 (axial foot, ø40 [40-mm diameter], 100 mm stroke)
1.22 + +0.30 × 100/50 = 1.82kg
Diagram 1: CA2W□H Series
Diagram 2: CA2W□H Series
Number | Name | Material | Notes |
---|---|---|---|
1 | Rod cover | Aluminum alloy | Metallic coating |
2 | Cylinder Tube | Aluminum alloy | Hard anodized aluminum |
3 | Piston rod | Carbon steel | Hard chrome plating |
4 | Piston | Aluminum alloy | Chromate |
5 | Bushing | Resin/Copper alloy (Multiple layers) | - |
6 | Spring Washer | Rolled steel | Bright chromate |
7 | Tie-rod nut | Rolled steel | Nickel plated |
8 | Tie-rod | Carbon steel | Zinc chromate |
9 | Scraper | NBR | - |
10 | Rod packing | NBR | - |
11 | Piston packing | NBR | - |
12 | Cylinder Tube Gasket | NBR | - |
13 | Piston gasket | NBR | - |
14 | Piston Holder | Urethane | - |
15 | Rod end nut | Rolled steel | Nickel plated |
16 | Air bleeding valve | Chrome molybdenum steel | Black zinc chromate |
17 | Check ball | Bearing steel | - |
*Do not disassemble the trunnion type. See the manufacturer's catalog for details.
Dimensional drawings 1: CA2WBH
Dimensional drawings 2: CA2WBH
(Units: mm)
Dimensional drawings: CA2WBH with rod boot (one side)
(Units: mm)
Dimensional drawings: CA2WBH with rod boot (both sides)
(Units: mm)
Tube Inner Diameter (mm) | Stroke range (mm) | A | AL | B | B1 | C | D | E | F | G | H1 | J | K | KA | M | MM | N | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Without rod boot | With rod boot | |||||||||||||||||
40 | Up to 500 | 20 to 500 | 30 | 27 | 60 | 22 | 44 | 16 | 32 | 10 | 15 | 8 | M8 × 1.25 | 6 | 14 | 11 | M14 × 1.5 | 27 |
50 | Up to 600 | 20 to 600 | 35 | 32 | 70 | 27 | 52 | 20 | 40 | 10 | 17 | 11 | M8 × 1.25 | 7 | 18 | 11 | M18 × 1.5 | 30 |
63 | Up to 600 | 20 to 600 | 35 | 32 | 85 | 27 | 64 | 20 | 40 | 10 | 17 | 11 | M10 × 1.25 | 7 | 18 | 14 | M18 × 1.5 | 31 |
80 | Up to 750 | 20 to 750 | 40 | 37 | 102 | 32 | 78 | 25 | 52 | 14 | 21 | 13 | M12 × 1.75 | 11 | 22 | 17 | M22 × 1.5 | 37 |
100 | Up to 750 | 20 to 750 | 40 | 37 | 116 | 41 | 92 | 30 | 52 | 14 | 21 | 16 | M12 × 1.75 | 11 | 26 | 17 | M26 × 1.5 | 40 |
(Units: mm)
Tube Inner Diameter (mm) | P | S | Without rod boot | With rod boot (one side) | (both sides) | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
H | ZZ | d | e | f | h | L | ZZ | ZZ | |||
40 | 1/4 | 84 | 51 | 186 | 56 | 43 | 11.2 | 59 | 1/4 stroke | 194 | 202 |
50 | 3/8 | 90 | 58 | 206 | 64 | 52 | 11.2 | 66 | 1/4 stroke | 214 | 222 |
63 | 3/8 | 98 | 58 | 214 | 64 | 52 | 11.2 | 66 | 1/4 stroke | 222 | 230 |
80 | 1/2 | 116 | 71 | 258 | 76 | 65 | 12.5 | 80 | 1/4 stroke | 267 | 276 |
100 | 1/2 | 126 | 72 | 270 | 76 | 65 | 14.0 | 81 | 1/4 stroke | 279 | 288 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Tube Material | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 80 | 50 | Without magnet | Rc | - | - | - | Basic type | Without rod boot | Iron tube | None | ||
1 Piece(s) | Quote | 40 | 50 | Without magnet | Rc | - | - | - | Basic type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 40 | 75 | Without magnet | Rc | - | - | - | Basic type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 40 | 100 | Without magnet | Rc | - | - | - | Basic type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 40 | 500 | Without magnet | G | - | - | - | Basic type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 50 | 50 | Without magnet | Rc | - | - | - | Basic type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 63 | 40 | Without magnet | Rc | - | - | - | Basic type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 63 | 65 | Without magnet | Rc | - | - | - | Basic type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 63 | 125 | Without magnet | Rc | - | - | - | Basic type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 63 | 200 | Without magnet | Rc | - | - | - | Basic type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 63 | 250 | Without magnet | Rc | - | - | - | Basic type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 63 | 300 | Without magnet | Rc | - | - | - | Basic type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 63 | 400 | Without magnet | G | - | - | - | Basic type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 80 | 25 | Without magnet | Rc | - | - | - | Basic type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 80 | 50 | Without magnet | Rc | - | - | - | Basic type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 80 | 125 | Without magnet | Rc | - | - | - | Basic type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 80 | 150 | Without magnet | Rc | - | - | - | Basic type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 80 | 200 | Without magnet | Rc | - | - | - | Basic type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 80 | 600 | Without magnet | Rc | - | - | - | Basic type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 100 | 50 | Without magnet | Rc | - | - | - | Basic type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 100 | 75 | Without magnet | Rc | - | - | - | Basic type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 100 | 175 | Without magnet | Rc | - | - | - | Basic type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 50 | 130 | Without magnet | Rc | - | - | - | Rod-end flange type | Without rod boot | Iron tube | None | ||
1 Piece(s) | Quote | 80 | 50 | Without magnet | Rc | - | - | - | Rod-end flange type | Without rod boot | Iron tube | None | ||
1 Piece(s) | Quote | 40 | 75 | Without magnet | Rc | - | - | - | Rod-end flange type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 40 | 100 | Without magnet | Rc | - | - | - | Rod-end flange type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 40 | 120 | Without magnet | Rc | - | - | - | Rod-end flange type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 40 | 125 | Without magnet | Rc | - | - | - | Rod-end flange type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 50 | 25 | Without magnet | Rc | - | - | - | Rod-end flange type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 50 | 30 | Without magnet | Rc | - | - | - | Rod-end flange type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 50 | 50 | Without magnet | Rc | - | - | - | Rod-end flange type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 50 | 130 | Without magnet | Rc | - | - | - | Rod-end flange type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 50 | 150 | Without magnet | Rc | - | - | - | Rod-end flange type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 63 | 25 | Without magnet | Rc | - | - | - | Rod-end flange type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 63 | 30 | Without magnet | Rc | - | - | - | Rod-end flange type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 63 | 50 | Without magnet | Rc | - | - | - | Rod-end flange type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 63 | 100 | Without magnet | Rc | - | - | - | Rod-end flange type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 80 | 23 | Without magnet | Rc | - | - | - | Rod-end flange type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 80 | 30 | Without magnet | Rc | - | - | - | Rod-end flange type | Both sides nylon tarpaulin | Aluminum tube | None | ||
1 Piece(s) | Quote | 80 | 50 | Without magnet | Rc | - | - | - | Rod-end flange type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 80 | 75 | Without magnet | Rc | - | - | - | Rod-end flange type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 80 | 150 | Without magnet | Rc | - | - | - | Rod-end flange type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 80 | 500 | Without magnet | Rc | - | - | - | Rod-end flange type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 100 | 40 | Without magnet | Rc | - | - | - | Rod-end flange type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 100 | 50 | Without magnet | Rc | - | - | - | Rod-end flange type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 100 | 75 | Without magnet | Rc | - | - | - | Rod-end flange type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 100 | 125 | Without magnet | Rc | - | - | - | Rod-end flange type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | 31 Day(s) | 100 | 250 | Without magnet | Rc | - | - | - | Rod-end flange type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 100 | 300 | Without magnet | Rc | - | - | - | Rod-end flange type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 40 | 100 | Without magnet | Rc | - | - | - | Axial foot type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 40 | 300 | Without magnet | Rc | - | - | - | Axial foot type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 50 | 50 | Without magnet | Rc | - | - | - | Axial foot type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 50 | 60 | Without magnet | Rc | - | - | - | Axial foot type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 50 | 100 | Without magnet | Rc | - | - | - | Axial foot type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 50 | 125 | Without magnet | Rc | - | - | - | Axial foot type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 50 | 175 | Without magnet | Rc | - | - | - | Axial foot type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 50 | 230 | Without magnet | Rc | - | - | - | Axial foot type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 50 | 250 | Without magnet | Rc | - | - | - | Axial foot type | Without rod boot | Aluminum tube | None | ||
1 Piece(s) | Quote | 50 | 300 | Without magnet | Rc | - | - | - | Axial foot type | One side heat-resistant tarpaulin | Aluminum tube | None | ||
1 Piece(s) | Quote | 50 | 350 | Without magnet | Rc | - | - | - | Axial foot type | Without rod boot | Aluminum tube | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Cushion | None |
Operating Pressure(MPa) | 0.16 to 1.0 | Type | Air-hydro type |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy