(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
A lightweight air cylinder that can be made up to 15% lighter by changing the shape of the rod cover and head cover.
[Features]
· Non-rotating rod type: double acting, double rod.
· Easy air cushion control.
· Various switches such as compact auto switches and strong magnetic field resistant switches can be mounted.
· Without auto switch (CA2KW) or with auto switch (built-in magnet) (CDA2KW).
· Bore size: 40 mm / 50 mm / 63 mm.
· Port thread types: Rc, NPT, G.
· Cushion: air cushion (Nil), no cushion (N).
Part Number
Configured Part Number is shown.
Model Number Notation
CA2KW Series external appearance
CA2KW Series symbol
Tube Inner Diameter (mm) | 40 | 50 | 63 |
---|---|---|---|
Fluid | Air | ||
Proof Pressure | 1.5 MPa | ||
Maximum operating pressure | 1.0 MPa | ||
Minimum operating pressure | 0.08 MPa | ||
Ambient and Fluid Temperature | Without auto switch: -10°C to 70°C, with auto switch: -10°C to 60°C* | ||
Piston Speed | 50 to 500 mm/s | ||
Cushioning | Air cushion | ||
Stroke Length Tolerance | Up to 250st: (+0 to 1.0), 251 to 600st: (+0 to 1.4) | ||
Rod non-rotating accuracy | ±0.8 ° | ||
Allowable rotational torque | 0.44 N·m or less | ||
Lubrication | Not required (non-lubricated) | ||
Mounting | Basic type, foot type, rod-end flange type, head-end flange type, center trunnion type |
*No freezing.
(Unit: kg)
Tube Inner Diameter (mm) | 40 | 50 | 63 | |
---|---|---|---|---|
Basic weight | Basic type | 1.01 | 1.54 | 2.17 |
Axial foot type | 1.20 | 1.76 | 2.50 | |
Flange type | 1.38 | 1.99 | 2.96 | |
Trunnion type | 1.37 | 2.02 | 2.97 | |
Additional weight per 50 mm of stroke | 0.27 | 0.36 | 0.42 | |
Accessories | Single knuckle joint | 0.23 | 0.26 | 0.26 |
Double knuckle joint (with pin) | 0.37 | 0.43 | 0.43 |
Calculation
Example: weight of CA2KWL40-100
1.20 + +0.27 × 100/50 = 1.74kg
Diagram: CA2KW Series
Number | Name | Material | Notes |
---|---|---|---|
1 | Rod cover A | Aluminum alloy | Metallic coating |
2 | Rod Cover B | Diecast aluminum | Metallic coating |
3 | Cylinder Tube | Aluminum alloy | Hard anodized aluminum |
4 | Piston rod A | Carbon steel | Hard chrome plating |
5 | Piston rod B | Carbon steel | Hard chrome plating |
6 | Piston | Aluminum alloy | Chromate |
7 | Cushion Ring | Rolled steel | Zinc chromate |
8 | Non-Rotating Guide | Oil-impregnated sintered alloy | - |
9 | Bushing | Resin/Copper alloy (Multiple layers) | - |
10 | Cushion valve | Steel wire | Zinc trivalent chromate |
11 | Tie-rod | Carbon steel | Zinc trivalent chromate |
12 | Retaining Ring | Steel for spring | Phosphate conversion coating |
13 | Spring Washer | Steel wire | Zinc trivalent chromate |
14 | Tie-rod nut | Rolled steel | Zinc trivalent chromate |
15 | Cushion seal holder | Aluminum alloy | - |
16 | Cushion Seal | Urethane | - |
17 | Rod Seal A | NBR | - |
18 | Rod Seal B | NBR | - |
19 | Piston packing | NBR | - |
20 | Cushion valve seal | NBR | - |
21 | Cylinder Tube Gasket | NBR | - |
22 | Piston gasket | NBR | O-ring |
23 | Rod end nut | Rolled steel | Zinc trivalent chromate |
*Do not disassemble the trunnion type. See the manufacturer's catalog for details.
(Units: mm)
Dimensional drawings: CA2KW Series
(Units: mm)
Tube inner diameter (mm) | Stroke range (mm) | A | AL | B | B1 | C | D | E | F | G | H1 | J | K | KA | M | MM | N | P | S | H | ZZ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40 | Up to 500 | 30 | 27 | 60 | 22 | 44 | 16 | 32 | 10 | 15 | 8 | M8 × 1.25 | 6 | 14 | 11 | M14 × 1.5 | 27 | 1/4 | 84 | 51 | 156 |
50 | Up to 600 | 35 | 32 | 70 | 27 | 52 | 20 | 40 | 10 | 17 | 11 | M8 × 1.25 | 7 | 18 | 11 | M18 × 1.5 | 30 | 3/8 | 90 | 58 | 206 |
63 | Up to 600 | 35 | 32 | 85 | 27 | 64 | 20 | 40 | 10 | 17 | 11 | M10 × 1.25 | 7 | 18 | 14 | M18 × 1.5 | 31 | 3/8 | 98 | 58 | 214 |
*Dimensions for each mounting type are the same as those for standard double acting, double rod models. *See the manufacturer's catalog for details about dimensions by mounting type as well as details about accessories (options).
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 40 | 40 | Air cushion | Without magnet | Rc | - | - | - | Basic type | ||
1 Piece(s) | Quote | 40 | 50 | Air cushion | Without magnet | Rc | - | - | - | Basic type | ||
1 Piece(s) | Quote | 40 | 75 | Air cushion | Without magnet | Rc | - | - | - | Basic type | ||
1 Piece(s) | Quote | 40 | 80 | Air cushion | Without magnet | Rc | - | - | - | Basic type | ||
1 Piece(s) | Quote | 40 | 100 | Air cushion | Without magnet | Rc | - | - | - | Basic type | ||
1 Piece(s) | Quote | 40 | 120 | Without cushion | Without magnet | Rc | - | - | - | Basic type | ||
1 Piece(s) | Quote | 40 | 125 | Air cushion | Without magnet | Rc | - | - | - | Basic type | ||
1 Piece(s) | Quote | 40 | 500 | Without cushion | Without magnet | NPT | - | - | - | Basic type | ||
1 Piece(s) | Quote | 50 | 65 | Air cushion | Without magnet | Rc | - | - | - | Basic type | ||
1 Piece(s) | Quote | 50 | 75 | Air cushion | Without magnet | Rc | - | - | - | Basic type | ||
1 Piece(s) | Quote | 50 | 80 | Air cushion | Without magnet | Rc | - | - | - | Basic type | ||
1 Piece(s) | Quote | 50 | 100 | Air cushion | Without magnet | Rc | - | - | - | Basic type | ||
1 Piece(s) | Quote | 50 | 150 | Air cushion | Without magnet | Rc | - | - | - | Basic type | ||
1 Piece(s) | Quote | 50 | 250 | Air cushion | Without magnet | Rc | - | - | - | Basic type | ||
1 Piece(s) | Quote | 50 | 300 | Air cushion | Without magnet | Rc | - | - | - | Basic type | ||
1 Piece(s) | Quote | 50 | 400 | Air cushion | Without magnet | Rc | - | - | - | Basic type | ||
1 Piece(s) | Quote | 63 | 40 | Air cushion | Without magnet | Rc | - | - | - | Basic type | ||
1 Piece(s) | Quote | 63 | 50 | Air cushion | Without magnet | Rc | - | - | - | Basic type | ||
1 Piece(s) | Quote | 63 | 75 | Air cushion | Without magnet | Rc | - | - | - | Basic type | ||
1 Piece(s) | Quote | 63 | 1,000 | Air cushion | Without magnet | Rc | - | - | - | Basic type | ||
1 Piece(s) | Quote | 63 | 110 | Without cushion | Without magnet | Rc | - | - | - | Basic type | ||
1 Piece(s) | Quote | 63 | 175 | Air cushion | Without magnet | Rc | - | - | - | Basic type | ||
1 Piece(s) | Quote | 63 | 200 | Air cushion | Without magnet | Rc | - | - | - | Basic type | ||
1 Piece(s) | Quote | 63 | 300 | Without cushion | Without magnet | Rc | - | - | - | Basic type | ||
1 Piece(s) | Quote | 63 | 500 | Air cushion | Without magnet | Rc | - | - | - | Basic type | ||
1 Piece(s) | Quote | 40 | 50 | Air cushion | Without magnet | Rc | - | - | - | Rod-end flange type | ||
1 Piece(s) | Quote | 40 | 75 | Air cushion | Without magnet | Rc | - | - | - | Rod-end flange type | ||
1 Piece(s) | Quote | 40 | 100 | Without cushion | Without magnet | Rc | - | - | - | Rod-end flange type | ||
1 Piece(s) | Quote | 40 | 125 | Air cushion | Without magnet | Rc | - | - | - | Rod-end flange type | ||
1 Piece(s) | Quote | 40 | 200 | Air cushion | Without magnet | Rc | - | - | - | Rod-end flange type | ||
1 Piece(s) | Quote | 50 | 30 | Air cushion | Without magnet | Rc | - | - | - | Rod-end flange type | ||
1 Piece(s) | 31 Day(s) | 50 | 50 | Air cushion | Without magnet | Rc | - | - | - | Rod-end flange type | ||
1 Piece(s) | Quote | 50 | 50 | Without cushion | Without magnet | Rc | - | - | - | Rod-end flange type | ||
1 Piece(s) | Quote | 50 | 75 | Air cushion | Without magnet | Rc | - | - | - | Rod-end flange type | ||
1 Piece(s) | Quote | 50 | 100 | Air cushion | Without magnet | Rc | - | - | - | Rod-end flange type | ||
1 Piece(s) | Quote | 50 | 150 | Air cushion | Without magnet | Rc | - | - | - | Rod-end flange type | ||
1 Piece(s) | Quote | 50 | 150 | Without cushion | Without magnet | Rc | - | - | - | Rod-end flange type | ||
1 Piece(s) | Quote | 50 | 200 | Air cushion | Without magnet | Rc | - | - | - | Rod-end flange type | ||
1 Piece(s) | Quote | 50 | 250 | Air cushion | Without magnet | Rc | - | - | - | Rod-end flange type | ||
1 Piece(s) | Quote | 50 | 850 | Air cushion | Without magnet | Rc | - | - | - | Rod-end flange type | ||
1 Piece(s) | Quote | 63 | 50 | Air cushion | Without magnet | Rc | - | - | - | Rod-end flange type | ||
1 Piece(s) | Quote | 63 | 75 | Air cushion | Without magnet | Rc | - | - | - | Rod-end flange type | ||
1 Piece(s) | Quote | 63 | 80 | Air cushion | Without magnet | Rc | - | - | - | Rod-end flange type | ||
1 Piece(s) | Quote | 63 | 100 | Air cushion | Without magnet | Rc | - | - | - | Rod-end flange type | ||
1 Piece(s) | Quote | 63 | 1,000 | Air cushion | Without magnet | Rc | - | - | - | Rod-end flange type | ||
1 Piece(s) | Quote | 63 | 110 | Without cushion | Without magnet | Rc | - | - | - | Rod-end flange type | ||
1 Piece(s) | Quote | 63 | 120 | Air cushion | Without magnet | Rc | - | - | - | Rod-end flange type | ||
1 Piece(s) | Quote | 63 | 150 | Air cushion | Without magnet | Rc | - | - | - | Rod-end flange type | ||
1 Piece(s) | Quote | 63 | 200 | Air cushion | Without magnet | Rc | - | - | - | Rod-end flange type | ||
1 Piece(s) | Quote | 63 | 600 | Air cushion | Without magnet | Rc | - | - | - | Rod-end flange type | ||
1 Piece(s) | Quote | 40 | 200 | Air cushion | Without magnet | Rc | - | - | - | Head-end flange | ||
1 Piece(s) | Quote | 40 | 300 | Air cushion | Without magnet | Rc | - | - | - | Head-end flange | ||
1 Piece(s) | Quote | 50 | 100 | Air cushion | Without magnet | Rc | - | - | - | Head-end flange | ||
1 Piece(s) | Quote | 63 | 1,000 | Air cushion | Without magnet | Rc | - | - | - | Head-end flange | ||
1 Piece(s) | Quote | 63 | 200 | Air cushion | Without magnet | Rc | - | - | - | Head-end flange | ||
1 Piece(s) | Quote | 40 | 25 | Air cushion | Without magnet | Rc | - | - | - | Axial foot type | ||
1 Piece(s) | Quote | 40 | 50 | Air cushion | Without magnet | Rc | - | - | - | Axial foot type | ||
1 Piece(s) | Quote | 40 | 60 | Without cushion | Without magnet | Rc | - | - | - | Axial foot type | ||
1 Piece(s) | Quote | 40 | 70 | Air cushion | Without magnet | Rc | - | - | - | Axial foot type | ||
1 Piece(s) | Quote | 40 | 75 | Air cushion | Without magnet | Rc | - | - | - | Axial foot type |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With rod detent function | Environment, Applications | Standard | Operating Pressure(MPa) | 0.08 to 1.0 |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy