(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Electro-Pneumatic Regulator Compatible With Rechargeable Batteries 25A-ITV1000/2000/3000 Series (Part Numbers)

Electro-Pneumatic Regulator Compatible With Rechargeable Batteries 25A-ITV1000/2000/3000 Series

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process. (excluding cables)
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
25A-ITV1010-012CN
25A-ITV1010-122N
25A-ITV1010-342BN5
25A-ITV1030-011BN
25A-ITV1030-011CN
25A-ITV1030-011N
25A-ITV1030-021N
25A-ITV1030-032CN
25A-ITV1030-041CN
25A-ITV1030-041N
25A-ITV1030-042CN
25A-ITV1030-311CN
25A-ITV1030-312CN
25A-ITV1030-312N
25A-ITV1030-322CN
25A-ITV1030-401CN
25A-ITV1031-312N
25A-ITV1050-011BN
25A-ITV1050-011CN
25A-ITV1050-021CN
25A-ITV1050-022CN
25A-ITV1050-031CN
25A-ITV1050-041CN
25A-ITV1050-31F2N
25A-ITV1050-211CN
25A-ITV1050-212CN
25A-ITV1050-311CN
25A-ITV1050-312CN
25A-ITV1050-312CN2
25A-ITV1050-312N
25A-ITV1050-321CN
25A-ITV2010-012N
25A-ITV2010-142CN
25A-ITV2010-312BN
25A-ITV2010-312CN
25A-ITV2030-012CN
25A-ITV2030-012N
25A-ITV2030-013CN
25A-ITV2030-022CN
25A-ITV2030-022CN5
25A-ITV2030-023CN
25A-ITV2030-032CN
25A-ITV2030-032N
25A-ITV2030-033CN
25A-ITV2030-042BN
25A-ITV2030-042CN
25A-ITV2030-042N
25A-ITV2030-043BN5
25A-ITV2030-043CN
25A-ITV2030-31F2CN3
25A-ITV2030-142CN
25A-ITV2030-212CN
25A-ITV2030-212N
25A-ITV2030-213CN
25A-ITV2030-312BN
25A-ITV2030-312CN
25A-ITV2030-312N
25A-ITV2030-313N
25A-ITV2030-322CN
25A-ITV2030-322N
25A-ITV2050-012N
25A-ITV2050-022CN
25A-ITV2050-042BN
25A-ITV2050-042CN
25A-ITV2050-043BN
25A-ITV2050-043CN
25A-ITV2050-21N2N
25A-ITV2050-142CN
25A-ITV2050-312CN
25A-ITV2050-312N
25A-ITV2050-322BN
25A-ITV2050-322CN
25A-ITV2051-212N
25A-ITV3030-013BN
25A-ITV3030-013N
25A-ITV3030-312CN
25A-ITV3050-012N
25A-ITV3050-214N
25A-ITV3050-312CN3
25A-ITV3050-312N
25A-ITV3050-314CN
25A-ITV3050-322CN
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Dia. Input Signal / Communication Signal Accessory Pressure Unit Specifications Power Supply Voltage Monitor Output Pressure Range
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)L-bracketMpa1000 Type24 V DCAnalog output 1 to 5 V DC0.1 MPa
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC0-20mA] Current Type DC0 ~ 20mA (Sink Type)No bracketMpa1000 Type24 V DCSwitch output / NPN output0.1 MPa
1 Piece(s) 31 Day(s) Rc1/4Rc1/4[DC0-10V] Voltage Source Type DC 0~10VFlat-type bracketkPa1000 Type24 V DCAnalog output 4 to 20 mA DC (sink type)0.1 MPa
1 Piece(s) 15 Day(s) Rc1/8Rc1/8[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)Flat-type bracketMpa1000 Type24 V DCAnalog output 1 to 5 V DC0.5 MPa
1 Piece(s) 15 Day(s) Rc1/8Rc1/8[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)L-bracketMpa1000 Type24 V DCAnalog output 1 to 5 V DC0.5 MPa
1 Piece(s) 15 Day(s) Rc1/8Rc1/8[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)No bracketMpa1000 Type24 V DCAnalog output 1 to 5 V DC0.5 MPa
1 Piece(s) 15 Day(s) Rc1/8Rc1/8[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)No bracketMpa1000 Type24 V DCSwitch output / NPN output0.5 MPa
1 Piece(s) 31 Day(s) Rc1/4Rc1/4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)L-bracketMpa1000 Type24 V DCSwitch output / PNP output0.5 MPa
1 Piece(s) 15 Day(s) Rc1/8Rc1/8[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)L-bracketMpa1000 Type24 V DCAnalog output 4 to 20 mA DC (sink type)0.5 MPa
1 Piece(s) 15 Day(s) Rc1/8Rc1/8[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)No bracketMpa1000 Type24 V DCAnalog output 4 to 20 mA DC (sink type)0.5 MPa
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)L-bracketMpa1000 Type24 V DCAnalog output 4 to 20 mA DC (sink type)0.5 MPa
1 Piece(s) 31 Day(s) Rc1/8Rc1/8[DC0-10V] Voltage Source Type DC 0~10VL-bracketMpa1000 Type24 V DCAnalog output 1 to 5 V DC0.5 MPa
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC0-10V] Voltage Source Type DC 0~10VL-bracketMpa1000 Type24 V DCAnalog output 1 to 5 V DC0.5 MPa
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC0-10V] Voltage Source Type DC 0~10VNo bracketMpa1000 Type24 V DCAnalog output 1 to 5 V DC0.5 MPa
1 Piece(s) 31 Day(s) Rc1/4Rc1/4[DC0-10V] Voltage Source Type DC 0~10VL-bracketMpa1000 Type24 V DCSwitch output / NPN output0.5 MPa
1 Piece(s) 15 Day(s) Rc1/8Rc1/8[Others] 4-Point Preset InputL-bracketMpa1000 Type24 V DCN/A (for 4-point preset input)0.5 MPa
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC0-10V] Voltage Source Type DC 0~10VNo bracketMpa1000 TypeDC12 to 15 VAnalog output 1 to 5 V DC0.5 MPa
1 Piece(s) 15 Day(s) Rc1/8Rc1/8[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)Flat-type bracketMpa1000 Type24 V DCAnalog output 1 to 5 V DC0.9 MPa
1 Piece(s) 31 Day(s) Rc1/8Rc1/8[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)L-bracketMpa1000 Type24 V DCAnalog output 1 to 5 V DC0.9 MPa
1 Piece(s) 31 Day(s) Rc1/8Rc1/8[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)L-bracketMpa1000 Type24 V DCSwitch output / NPN output0.9 MPa
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)L-bracketMpa1000 Type24 V DCSwitch output / NPN output0.9 MPa
1 Piece(s) 31 Day(s) Rc1/8Rc1/8[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)L-bracketMpa1000 Type24 V DCSwitch output / PNP output0.9 MPa
1 Piece(s) 31 Day(s) Rc1/8Rc1/8[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)L-bracketMpa1000 Type24 V DCAnalog output 4 to 20 mA DC (sink type)0.9 MPa
1 Piece(s) 15 Day(s) G1/4G1/4[DC0-10V] Voltage Source Type DC 0~10VNo bracketMpa1000 Type24 V DCAnalog output 1 to 5 V DC0.9 MPa
1 Piece(s) 15 Day(s) Rc1/8Rc1/8[DC0-5V] Voltage Source Type DC 0~5VL-bracketMpa1000 Type24 V DCAnalog output 1 to 5 V DC0.9 MPa
1 Piece(s) 31 Day(s) Rc1/4Rc1/4[DC0-5V] Voltage Source Type DC 0~5VL-bracketMpa1000 Type24 V DCAnalog output 1 to 5 V DC0.9 MPa
1 Piece(s) 15 Day(s) Rc1/8Rc1/8[DC0-10V] Voltage Source Type DC 0~10VL-bracketMpa1000 Type24 V DCAnalog output 1 to 5 V DC0.9 MPa
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC0-10V] Voltage Source Type DC 0~10VL-bracketMpa1000 Type24 V DCAnalog output 1 to 5 V DC0.9 MPa
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC0-10V] Voltage Source Type DC 0~10VL-bracketkgf/cm21000 Type24 V DCAnalog output 1 to 5 V DC0.9 MPa
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC0-10V] Voltage Source Type DC 0~10VNo bracketMpa1000 Type24 V DCAnalog output 1 to 5 V DC0.9 MPa
1 Piece(s) 15 Day(s) Rc1/8Rc1/8[DC0-10V] Voltage Source Type DC 0~10VL-bracketMpa1000 Type24 V DCSwitch output / NPN output0.9 MPa
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)No bracketMpa2000 Type24 V DCAnalog output 1 to 5 V DC0.1 MPa
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC0-20mA] Current Type DC0 ~ 20mA (Sink Type)L-bracketMpa2000 Type24 V DCAnalog output 4 to 20 mA DC (sink type)0.1 MPa
1 Piece(s) 31 Day(s) Rc1/4Rc1/4[DC0-10V] Voltage Source Type DC 0~10VFlat-type bracketMpa2000 Type24 V DCAnalog output 1 to 5 V DC0.1 MPa
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC0-10V] Voltage Source Type DC 0~10VL-bracketMpa2000 Type24 V DCAnalog output 1 to 5 V DC0.1 MPa
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)L-bracketMpa2000 Type24 V DCAnalog output 1 to 5 V DC0.5 MPa
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)No bracketMpa2000 Type24 V DCAnalog output 1 to 5 V DC0.5 MPa
1 Piece(s) 31 Day(s) Rc3/8Rc3/8[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)L-bracketMpa2000 Type24 V DCAnalog output 1 to 5 V DC0.5 MPa
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)L-bracketMpa2000 Type24 V DCSwitch output / NPN output0.5 MPa
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)L-bracketkPa2000 Type24 V DCSwitch output / NPN output0.5 MPa
1 Piece(s) 15 Day(s) Rc3/8Rc3/8[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)L-bracketMpa2000 Type24 V DCSwitch output / NPN output0.5 MPa
1 Piece(s) 31 Day(s) Rc1/4Rc1/4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)L-bracketMpa2000 Type24 V DCSwitch output / PNP output0.5 MPa
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)No bracketMpa2000 Type24 V DCSwitch output / PNP output0.5 MPa
1 Piece(s) 31 Day(s) Rc3/8Rc3/8[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)L-bracketMpa2000 Type24 V DCSwitch output / PNP output0.5 MPa
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)Flat-type bracketMpa2000 Type24 V DCAnalog output 4 to 20 mA DC (sink type)0.5 MPa
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)L-bracketMpa2000 Type24 V DCAnalog output 4 to 20 mA DC (sink type)0.5 MPa
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)No bracketMpa2000 Type24 V DCAnalog output 4 to 20 mA DC (sink type)0.5 MPa
1 Piece(s) 15 Day(s) Rc3/8Rc3/8[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)Flat-type bracketkPa2000 Type24 V DCAnalog output 4 to 20 mA DC (sink type)0.5 MPa
1 Piece(s) 31 Day(s) Rc3/8Rc3/8[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)L-bracketMpa2000 Type24 V DCAnalog output 4 to 20 mA DC (sink type)0.5 MPa
1 Piece(s) 15 Day(s) G1/4G1/4[DC0-10V] Voltage Source Type DC 0~10VL-bracketbar2000 Type24 V DCAnalog output 1 to 5 V DC0.5 MPa
1 Piece(s) 31 Day(s) Rc1/4Rc1/4[DC0-20mA] Current Type DC0 ~ 20mA (Sink Type)L-bracketMpa2000 Type24 V DCAnalog output 4 to 20 mA DC (sink type)0.5 MPa
1 Piece(s) 31 Day(s) Rc1/4Rc1/4[DC0-5V] Voltage Source Type DC 0~5VL-bracketMpa2000 Type24 V DCAnalog output 1 to 5 V DC0.5 MPa
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC0-5V] Voltage Source Type DC 0~5VNo bracketMpa2000 Type24 V DCAnalog output 1 to 5 V DC0.5 MPa
1 Piece(s) 15 Day(s) Rc3/8Rc3/8[DC0-5V] Voltage Source Type DC 0~5VL-bracketMpa2000 Type24 V DCAnalog output 1 to 5 V DC0.5 MPa
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC0-10V] Voltage Source Type DC 0~10VFlat-type bracketMpa2000 Type24 V DCAnalog output 1 to 5 V DC0.5 MPa
1 Piece(s) 31 Day(s) Rc1/4Rc1/4[DC0-10V] Voltage Source Type DC 0~10VL-bracketMpa2000 Type24 V DCAnalog output 1 to 5 V DC0.5 MPa
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC0-10V] Voltage Source Type DC 0~10VNo bracketMpa2000 Type24 V DCAnalog output 1 to 5 V DC0.5 MPa
1 Piece(s) 15 Day(s) Rc3/8Rc3/8[DC0-10V] Voltage Source Type DC 0~10VNo bracketMpa2000 Type24 V DCAnalog output 1 to 5 V DC0.5 MPa
1 Piece(s) 31 Day(s) Rc1/4Rc1/4[DC0-10V] Voltage Source Type DC 0~10VL-bracketMpa2000 Type24 V DCSwitch output / NPN output0.5 MPa
1 Piece(s) 31 Day(s) Rc1/4Rc1/4[DC0-10V] Voltage Source Type DC 0~10VNo bracketMpa2000 Type24 V DCSwitch output / NPN output0.5 MPa
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)No bracketMpa2000 Type24 V DCAnalog output 1 to 5 V DC0.9 MPa
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)L-bracketMpa2000 Type24 V DCSwitch output / NPN output0.9 MPa
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)Flat-type bracketMpa2000 Type24 V DCAnalog output 4 to 20 mA DC (sink type)0.9 MPa
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)L-bracketMpa2000 Type24 V DCAnalog output 4 to 20 mA DC (sink type)0.9 MPa
1 Piece(s) 15 Day(s) Rc3/8Rc3/8[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)Flat-type bracketMpa2000 Type24 V DCAnalog output 4 to 20 mA DC (sink type)0.9 MPa
1 Piece(s) 15 Day(s) Rc3/8Rc3/8[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)L-bracketMpa2000 Type24 V DCAnalog output 4 to 20 mA DC (sink type)0.9 MPa
1 Piece(s) 15 Day(s) [NPT] NPT1/4[NPT] NPT1/4[DC0-5V] Voltage Source Type DC 0~5VNo bracketMpa2000 Type24 V DCAnalog output 1 to 5 V DC0.9 MPa
1 Piece(s) 31 Day(s) Rc1/4Rc1/4[DC0-20mA] Current Type DC0 ~ 20mA (Sink Type)L-bracketMpa2000 Type24 V DCAnalog output 4 to 20 mA DC (sink type)0.9 MPa
1 Piece(s) 31 Day(s) Rc1/4Rc1/4[DC0-10V] Voltage Source Type DC 0~10VL-bracketMpa2000 Type24 V DCAnalog output 1 to 5 V DC0.9 MPa
1 Piece(s) 31 Day(s) Rc1/4Rc1/4[DC0-10V] Voltage Source Type DC 0~10VNo bracketMpa2000 Type24 V DCAnalog output 1 to 5 V DC0.9 MPa
1 Piece(s) 31 Day(s) Rc1/4Rc1/4[DC0-10V] Voltage Source Type DC 0~10VFlat-type bracketMpa2000 Type24 V DCSwitch output / NPN output0.9 MPa
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC0-10V] Voltage Source Type DC 0~10VL-bracketMpa2000 Type24 V DCSwitch output / NPN output0.9 MPa
1 Piece(s) 31 Day(s) Rc1/4Rc1/4[DC0-5V] Voltage Source Type DC 0~5VNo bracketMpa2000 TypeDC12 to 15 VAnalog output 1 to 5 V DC0.9 MPa
1 Piece(s) 31 Day(s) Rc3/8Rc3/8[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)Flat-type bracketMpa3000 Type24 V DCAnalog output 1 to 5 V DC0.5 MPa
1 Piece(s) 15 Day(s) Rc3/8Rc3/8[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)No bracketMpa3000 Type24 V DCAnalog output 1 to 5 V DC0.5 MPa
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC0-10V] Voltage Source Type DC 0~10VL-bracketMpa3000 Type24 V DCAnalog output 1 to 5 V DC0.5 MPa
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)No bracketMpa3000 Type24 V DCAnalog output 1 to 5 V DC0.9 MPa
1 Piece(s) 15 Day(s) Rc1/2Rc1/2[DC0-5V] Voltage Source Type DC 0~5VNo bracketMpa3000 Type24 V DCAnalog output 1 to 5 V DC0.9 MPa
1 Piece(s) 15 Day(s) Rc1/4Rc1/4[DC0-10V] Voltage Source Type DC 0~10VL-bracketbar3000 Type24 V DCAnalog output 1 to 5 V DC0.9 MPa
1 Piece(s) 31 Day(s) Rc1/4Rc1/4[DC0-10V] Voltage Source Type DC 0~10VNo bracketMpa3000 Type24 V DCAnalog output 1 to 5 V DC0.9 MPa
1 Piece(s) 31 Day(s) Rc1/2Rc1/2[DC0-10V] Voltage Source Type DC 0~10VL-bracketMpa3000 Type24 V DCAnalog output 1 to 5 V DC0.9 MPa
1 Piece(s) 31 Day(s) Rc1/4Rc1/4[DC0-10V] Voltage Source Type DC 0~10VL-bracketMpa3000 Type24 V DCSwitch output / NPN output0.9 MPa

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Electropneumatic Applicable Fluid Air
Shape Standard Operating Environment Standard Exhaust Mechanism No
Adverse Current Function No Pressure Gauge No Custom-made Specifications Rechargeable battery compatible series
Cable Connector Type None

Tech Support