(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
[10-Series Clean Series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.
Japanese Only
Valve specifications | Valve structure | Rubber seal | |
---|---|---|---|
Operating fluid | Air | ||
Maximum Operating Pressure | 0.7 MPa | ||
Minimum operating pressure | Single | 0.15 MPa | |
Double (double solenoid) | 0.1 MPa | ||
3 position | 0.2 MPa | ||
Ambient and operating fluid temperatures | -10 to +50°C^*1) | ||
Lubrication | Not required | ||
Pilot Valve – Manual Operation | Push type / locking type (tool required) | ||
Vibration / impact resistant^*2) | 30/150 m/s^2 | ||
Protective structure | Dust-proof | ||
Solenoid specifications | Coil rated voltage | 12 V DC, 24 V | |
Allowable voltage fluctuation | ±10% of rated voltage | ||
Coil insulation type | Type B or equivalent | ||
Power consumption (current) | 24 V DC | DC 0.4 W (17 mA), DC 0.95 W (40 mA)^*3) | |
12 V DC | DC 0.4 W (34 mA), DC 0.95 W (80 mA)^*3) |
*1) If the temperature is low, use dry air to prevent condensation.
*2) Vibration resistance: No malfunction when tested under 45 to 2,000 Hz 1 sweep, axial and perpendicular directions of the main valve / armature, energized and non-energized conditions. (Initial value)
Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state).
*3) Fast response type value.
Switching method | Sealing method | Part number | Flow rate characteristics^*1) | Response time [ms]^*2) | Weight (g) | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1→4/2 (P→A/B) | 4→5 (A→R1) | Standard (0.4W) | High speed response (0.95W) | |||||||||
C [dm^3/(s*bar)] | b | Cv | C [dm^3/(s*bar)] | b | Cv | |||||||
2-position | Single | Rubber seal | SQ1131 | 0.79 | 0.20 | 0.19 | 0.80 | 0.20 | 0.19 | 24 or less | 15 or less | 80 |
Double | Rubber seal | SQ1231D | 0.79 | 0.20 | 0.19 | 0.80 | 0.20 | 0.19 | 20 or less | 15 or less | 95 | |
3 positions | Closed Center | Rubber seal | SQ1331 | 0.64 | 0.20 | 0.15 | 0.58 | 0.26 | 0.16 | 39 or less | 25 or less | 100 |
Exhaust Center | Rubber seal | SQ1431 | 0.64 | 0.20 | 0.15 | 0.80 | 0.20 | 0.19 | 39 or less | 25 or less | 100 | |
Pressure Center | Rubber seal | SQ1531 | 0.79 | 0.21 | 0.19 | 0.59 | 0.20 | 0.14 | 39 or less | 25 or less | 100 |
*1) The value of the cylinder port pipe connection diameter C6, CYL. to EXH. 2 to 3 (B to R2) is approx. 30% lower than 4 to 5 (A to R1).
*2) Based on JIS B 8375-1981. (Values with a supply pressure of 0.5 MPa, and light/surge voltage suppressor. Values fluctuate depending on the pressure and air quality.)
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Switching Type | Number of Solenoids | Status at Power Off | Connecting Tube Diameter | Pressure Rating (MPa) | CV Value | Manual Switch | CE compliant | Piping specifications | Functions | Common specifications | Port plug mounting port | Type of manual operation | With/Without Manifold Block |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 15 Day(s) | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | Ø6 | 0.15 to 0.7 | 0.19 | Lock | Non-compliant | Side ported | Standard type (0.4 W) | Positive common | None | Locking type (tool required type) | Without manifold block | ||
1 Piece(s) | 15 Day(s) | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | Ø6 | 0.15 to 0.7 | 0.19 | Lock | CE compliant product | Side ported | Standard type (0.4 W) | Positive common | 2(B) Port | Locking type (tool required type) | Without manifold block | ||
1 Piece(s) | 15 Day(s) | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | Ø4 | 0.15 to 0.7 | 0.19 | Non-Locking | Non-compliant | Side ported | Standard type (0.4 W) | Positive common | None | Non-locking push type (tool required) | Without manifold block | ||
1 Piece(s) | 15 Day(s) | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | Ø4 | 0.15 to 0.7 | 0.19 | Non-Locking | Non-compliant | Side ported | Standard type (0.4 W) | Positive common | 2(B) Port | Non-locking push type (tool required) | Without manifold block | ||
1 Piece(s) | 15 Day(s) | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | Ø4 | 0.15 to 0.7 | 0.19 | Non-Locking | Non-compliant | Side ported | Standard type (0.4 W) | Positive common | None | Non-locking push type (tool required) | With manifold block | ||
1 Piece(s) | 15 Day(s) | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | Ø4 | 0.15 to 0.7 | 0.19 | Non-Locking | CE compliant product | Side ported | Standard type (0.4 W) | Positive common | None | Non-locking push type (tool required) | Without manifold block | ||
1 Piece(s) | 15 Day(s) | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | Ø6 | 0.15 to 0.7 | 0.19 | Non-Locking | Non-compliant | Side ported | Standard type (0.4 W) | Positive common | None | Non-locking push type (tool required) | Without manifold block | ||
1 Piece(s) | 15 Day(s) | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | Ø6 | 0.15 to 0.7 | 0.19 | Non-Locking | CE compliant product | Side ported | - | Positive common | None | - | Without manifold block | ||
1 Piece(s) | 15 Day(s) | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | Ø4 | 0.15 to 0.7 | 0.19 | Non-Locking | Non-compliant | Top ported | Standard type (0.4 W) | Positive common | None | Non-locking push type (tool required) | Without manifold block | ||
1 Piece(s) | 15 Day(s) | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | Ø4 | 0.15 to 0.7 | 0.19 | Non-Locking | CE compliant product | Top ported | Standard type (0.4 W) | Positive common | None | Non-locking push type (tool required) | Without manifold block | ||
1 Piece(s) | 15 Day(s) | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | Ø6 | 0.15 to 0.7 | 0.19 | Non-Locking | Non-compliant | Top ported | Standard type (0.4 W) | Positive common | None | Non-locking push type (tool required) | Without manifold block | ||
1 Piece(s) | 15 Day(s) | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | Ø4 | 0.15 to 0.7 | 0.19 | Lock | CE compliant product | Side ported | Standard type (0.4 W) | Negative common | None | Locking type (tool required type) | Without manifold block | ||
1 Piece(s) | 15 Day(s) | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | Ø6 | 0.15 to 0.7 | 0.19 | Non-Locking | Non-compliant | Side ported | Standard type (0.4 W) | Negative common | None | Non-locking push type (tool required) | Without manifold block | ||
1 Piece(s) | 15 Day(s) | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | Ø6 | 0.15 to 0.7 | 0.19 | Non-Locking | Non-compliant | Side ported | Standard type (0.4 W) | Negative common | 2(B) Port | Non-locking push type (tool required) | Without manifold block | ||
1 Piece(s) | 15 Day(s) | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | Ø6 | 0.15 to 0.7 | 0.19 | Non-Locking | CE compliant product | Side ported | Standard type (0.4 W) | Negative common | 2(B) Port | Non-locking push type (tool required) | Without manifold block | ||
1 Piece(s) | 15 Day(s) | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | Ø6 | 0.15 to 0.7 | 0.19 | Non-Locking | CE compliant product | Side ported | - | Negative common | None | - | Without manifold block | ||
1 Piece(s) | 15 Day(s) | 2-Position Exhaust | Double | Self-Retaining | Ø4 | 0.1 to 0.7 | 0.19 | Non-Locking | Non-compliant | Side ported | Standard type (0.4 W) | Positive common | None | Non-locking push type (tool required) | Without manifold block | ||
1 Piece(s) | 15 Day(s) | 2-Position Exhaust | Double | Self-Retaining | Ø4 | 0.1 to 0.7 | 0.19 | Non-Locking | Non-compliant | Side ported | Standard type (0.4 W) | Positive common | 4 (A) ports | Non-locking push type (tool required) | Without manifold block | ||
1 Piece(s) | 15 Day(s) | 2-Position Exhaust | Double | Self-Retaining | Ø4 | 0.1 to 0.7 | 0.19 | Non-Locking | Non-compliant | Side ported | Standard type (0.4 W) | Positive common | 2(B) Port | Non-locking push type (tool required) | Without manifold block | ||
1 Piece(s) | 15 Day(s) | 2-Position Exhaust | Double | Self-Retaining | Ø4 | 0.1 to 0.7 | 0.19 | Non-Locking | Non-compliant | Side ported | Standard type (0.4 W) | Positive common | None | Non-locking push type (tool required) | With manifold block | ||
1 Piece(s) | 15 Day(s) | 2-Position Exhaust | Double | Self-Retaining | Ø4 | 0.1 to 0.7 | 0.19 | Non-Locking | CE compliant product | Side ported | - | Positive common | None | - | Without manifold block | ||
1 Piece(s) | 15 Day(s) | 2-Position Exhaust | Double | Self-Retaining | Ø6 | 0.1 to 0.7 | 0.19 | Non-Locking | Non-compliant | Side ported | Standard type (0.4 W) | Positive common | 2(B) Port | Non-locking push type (tool required) | Without manifold block | ||
1 Piece(s) | 15 Day(s) | 2-Position Exhaust | Double | Self-Retaining | Ø6 | 0.1 to 0.7 | 0.19 | Non-Locking | Non-compliant | Side ported | Standard type (0.4 W) | Positive common | None | Non-locking push type (tool required) | With manifold block | ||
1 Piece(s) | 15 Day(s) | 2-Position Exhaust | Double | Self-Retaining | Ø6 | 0.1 to 0.7 | 0.19 | Non-Locking | CE compliant product | Side ported | - | Positive common | None | - | Without manifold block | ||
1 Piece(s) | 15 Day(s) | 2-Position Exhaust | Double | Self-Retaining | Ø6 | 0.1 to 0.7 | 0.19 | Non-Locking | Non-compliant | Side ported | Standard type (0.4 W) | Negative common | None | Non-locking push type (tool required) | Without manifold block | ||
1 Piece(s) | 15 Day(s) | 2-Position Exhaust | Double | Self-Retaining | Ø6 | 0.1 to 0.7 | 0.19 | Non-Locking | CE compliant product | Side ported | - | Negative common | None | - | Without manifold block | ||
1 Piece(s) | 15 Day(s) | 3-Position Closed Center | Double | Self-Recovery (Spring Return) | Ø6 | 0.2 to 0.7 | 0.15 | Non-Locking | Non-compliant | Side ported | Standard type (0.4 W) | Positive common | None | Non-locking push type (tool required) | Without manifold block | ||
1 Piece(s) | 15 Day(s) | 3-Position Closed Center | Double | Self-Recovery (Spring Return) | Ø6 | 0.2 to 0.7 | 0.15 | Non-Locking | CE compliant product | Side ported | Standard type (0.4 W) | Positive common | None | Non-locking push type (tool required) | Without manifold block | ||
1 Piece(s) | 15 Day(s) | 3-Position Closed Center | Double | Self-Recovery (Spring Return) | Ø6 | 0.2 to 0.7 | 0.15 | Non-Locking | Non-compliant | Top ported | Standard type (0.4 W) | Positive common | 2(B) Port | Non-locking push type (tool required) | Without manifold block | ||
1 Piece(s) | 15 Day(s) | 3-Position Closed Center | Double | Self-Recovery (Spring Return) | Ø6 | 0.2 to 0.7 | 0.15 | Non-Locking | Non-compliant | Side ported | Standard type (0.4 W) | Negative common | None | Non-locking push type (tool required) | Without manifold block |
Loading...
Number of Ports | 5-Port Valve | Application | Unit for Manifold Mounting | Voltage | DC24V |
---|---|---|---|---|---|
Mounting Orientation | Manifold Base | Pipe Port Type | One-Touch Plumbing | Specifications | Lubrication Free / Low Current |
Plumbing | Direct Plumbing | Applicable Cylinder Dia.(Ø) | 40 or less | Type | Solenoid Valves |
Driving Type | Pilot Type Spool | Seal Type | Soft Seal | Pilot Air Supply | Internal |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy