(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Slide Table, Compatible With Rechargeable Battery 25A-MXQ Series (Part Numbers)

Air Slide Table, Compatible With Rechargeable Battery 25A-MXQ Series

[Features]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Nickel electroplating with copper base and zinc plating are not used.
* Electroless nickel plating is used.
・ Low dew point compatible grease used, it can be used at -70°C. Performance improvement in low dew point environment.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
25A-MXQ8-10AS-M9B
25A-MXQ8-10AS-M9BL
25A-MXQ8-10AS-M9BS
25A-MXQ8-10AS-M9BW
25A-MXQ8-10AS-M9NL
25A-MXQ8-10AS-M9NVL
25A-MXQ8-10ASBT
25A-MXQ8-10ASCT-M9NW
25A-MXQ8-10AT
25A-MXQ8-10AT-M9BL
25A-MXQ8-10BS-M9BL
25A-MXQ8-10C
25A-MXQ8-10C-M9B
25A-MXQ8-10C-M9BL
25A-MXQ8-10C-M9BWL
25A-MXQ8-10C-M9NV
25A-MXQ8-10C-M9NW
25A-MXQ8-10CS
25A-MXQ8-10CS-A90L
25A-MXQ8-10CS-M9B
25A-MXQ8-10CS-M9BL
25A-MXQ8-10CS-M9BZ
25A-MXQ8-10CS-M9NL
25A-MXQ8-10CS-M9NWVL
25A-MXQ8-10CT-A90L
25A-MXQ8-10CT-M9BL
25A-MXQ8-20-A90L
25A-MXQ8-20-M9B
25A-MXQ8-20-M9BL
25A-MXQ8-20-M9BV
25A-MXQ8-20-M9BVL
25A-MXQ8-20-M9BW
25A-MXQ8-20-M9BWL
25A-MXQ8-20-M9BWSDPC
25A-MXQ8-20-M9BZ
25A-MXQ8-20-M9N
25A-MXQ8-20-M9NL
25A-MXQ8-20-M9NVL
25A-MXQ8-20A
25A-MXQ8-20A-M9B
25A-MXQ8-20A-M9BL
25A-MXQ8-20A-M9N
25A-MXQ8-20A-M9NL
25A-MXQ8-20A-M9NLS
25A-MXQ8-20AS
25A-MXQ8-20AS-A90L
25A-MXQ8-20AS-M9B
25A-MXQ8-20AS-M9BL
25A-MXQ8-20AS-M9NVL
25A-MXQ8-20AS-M9NW
25A-MXQ8-20AS-M9NWL
25A-MXQ8-20AS-M9PWL
25A-MXQ8-20ASBT
25A-MXQ8-20AT
25A-MXQ8-20B-A90L
25A-MXQ8-20B-M9BL
25A-MXQ8-20B-M9BM
25A-MXQ8-20BS-M9B
25A-MXQ8-20BS-M9BW
25A-MXQ8-20BS-M9NL
25A-MXQ8-20C
25A-MXQ8-20C-M9BL
25A-MXQ8-20C-M9NL
25A-MXQ8-20C-M9NW
25A-MXQ8-20CS
25A-MXQ8-20CS-M9B
25A-MXQ8-20CS-M9BL
25A-MXQ8-20CS-M9BWSDPC
25A-MXQ8-20CS-M9BZ
25A-MXQ8-20CS-M9NL
25A-MXQ8-20CT-M9BL
25A-MXQ8-20CT-M9BWL
25A-MXQ8-30-M9B
25A-MXQ8-30-M9BL
25A-MXQ8-30-M9BLS
25A-MXQ8-30-M9BM
25A-MXQ8-30-M9BS
25A-MXQ8-30-M9BVL
25A-MXQ8-30-M9BW
25A-MXQ8-30-M9BWL
25A-MXQ8-30-M9BWSDPC
25A-MXQ8-30-M9NL
25A-MXQ8-30A
25A-MXQ8-30A-M9B
25A-MXQ8-30A-M9BL
25A-MXQ8-30A-M9BVL
25A-MXQ8-30A-M9BWL
25A-MXQ8-30A-M9NL
25A-MXQ8-30A-M9NVL
25A-MXQ8-30AS
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder I.D.
(Ø)
Type Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Material Table Size: Width W
(mm)
Guide Type Environment Table Size: Height H
(mm)
Max. Load Mass
(kg)
Table Surface Treatment Operating Pressure
(MPa)
Table Parallelism
(µm)
Piping Format Port Screw Type Adjuster Option Function Option Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Made-to-order Type Applicable inner diameter of cylinder
(ø)
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10521~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.725Standard typeM screwForward-end adjusterStandard-M9B0.5None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10521~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.725Standard typeM screwForward-end adjusterStandard-M9B3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10521~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.725Standard typeM screwForward-end adjusterStandard-M9B0.5None1 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10521~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.725Standard typeM screwForward-end adjusterStandard-M9BW0.5None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10521~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.725Standard typeM screwForward-end adjusterStandard-M9N3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10521~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.725Standard typeM screwForward-end adjusterStandard-M9NV3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10521~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.725Standard typeM screwForward-end adjuster + reverse-end absorberStandard-Without auto switch (built-in magnet)NoneNoneNoneNoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10521~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.725Standard typeM screwExtension end adjuster + retraction end metal stopperStandard-M9NW0.5None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10521~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.725Standard typeM screwReverse-end adjusterStandard-Without auto switch (built-in magnet)NoneNoneNoneNoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10521~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.725Standard typeM screwReverse-end adjusterStandard-M9B3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10521~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.725Standard typeM screwForward-end absorberStandard-M9B3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10521~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.725Standard typeM screwDual-end metal stoppersStandard-Without auto switch (built-in magnet)NoneNoneNoneNoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10521~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.725Standard typeM screwDual-end metal stoppersStandard-M9B0.5None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10521~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.725Standard typeM screwDual-end metal stoppersStandard-M9B3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10521~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.725Standard typeM screwDual-end metal stoppersStandard-M9BW3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10521~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.725Standard typeM screwDual-end metal stoppersStandard-M9NV0.5None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10521~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.725Standard typeM screwDual-end metal stoppersStandard-M9NW0.5None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10521~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.725Standard typeM screwForward-end metal stopperStandard-Without auto switch (built-in magnet)NoneNoneNoneNoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10521~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.725Standard typeM screwForward-end metal stopperStandard-A903None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10521~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.725Standard typeM screwForward-end metal stopperStandard-M9B0.5None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10521~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.725Standard typeM screwForward-end metal stopperStandard-M9B3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10521~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.725Standard typeM screwForward-end metal stopperStandard-M9B5None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10521~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.725Standard typeM screwForward-end metal stopperStandard-M9N3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10521~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.725Standard typeM screwForward-end metal stopperStandard-M9NWV3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10521~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.725Standard typeM screwRetraction end metal stopperStandard-A903None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type10521~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.725Standard typeM screwRetraction end metal stopperStandard-M9B3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwNo adjusterStandard-A903None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwNo adjusterStandard-M9B0.5None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwNo adjusterStandard-M9B3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwNo adjusterStandard-M9BV0.5None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwNo adjusterStandard-M9BV3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwNo adjusterStandard-M9BW0.5None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwNo adjusterStandard-M9BW3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwNo adjusterStandard-M9BW0.5M12 4‑pin2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwNo adjusterStandard-M9B5None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwNo adjusterStandard-M9N0.5None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwNo adjusterStandard-M9N3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwNo adjusterStandard-M9NV3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwDual-end adjusterStandard-Without auto switch (built-in magnet)NoneNoneNoneNoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwDual-end adjusterStandard-M9B0.5None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwDual-end adjusterStandard-M9B3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwDual-end adjusterStandard-M9N0.5None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwDual-end adjusterStandard-M9N3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwDual-end adjusterStandard-M9N3None1 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwForward-end adjusterStandard-Without auto switch (built-in magnet)NoneNoneNoneNoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwForward-end adjusterStandard-A903None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwForward-end adjusterStandard-M9B0.5None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwForward-end adjusterStandard-M9B3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwForward-end adjusterStandard-M9NV3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwForward-end adjusterStandard-M9NW0.5None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwForward-end adjusterStandard-M9NW3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwForward-end adjusterStandard-M9PW3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwForward-end adjuster + reverse-end absorberStandard-Without auto switch (built-in magnet)NoneNoneNoneNoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwReverse-end adjusterStandard-Without auto switch (built-in magnet)NoneNoneNoneNoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwDual-end absorberStandard-A903None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwDual-end absorberStandard-M9B3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwDual-end absorberStandard-M9B1None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwForward-end absorberStandard-M9B0.5None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwForward-end absorberStandard-M9BW0.5None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwForward-end absorberStandard-M9N3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwDual-end metal stoppersStandard-Without auto switch (built-in magnet)NoneNoneNoneNoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwDual-end metal stoppersStandard-M9B3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwDual-end metal stoppersStandard-M9N3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwDual-end metal stoppersStandard-M9NW0.5None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwForward-end metal stopperStandard-Without auto switch (built-in magnet)NoneNoneNoneNoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwForward-end metal stopperStandard-M9B0.5None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwForward-end metal stopperStandard-M9B3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwForward-end metal stopperStandard-M9BW0.5M12 4‑pin2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwForward-end metal stopperStandard-M9B5None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwForward-end metal stopperStandard-M9N3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwRetraction end metal stopperStandard-M9B3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type20621~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.730Standard typeM screwRetraction end metal stopperStandard-M9BW3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type30761~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.735Standard typeM screwNo adjusterStandard-M9B0.5None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type30761~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.735Standard typeM screwNo adjusterStandard-M9B3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type30761~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.735Standard typeM screwNo adjusterStandard-M9B3None1 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type30761~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.735Standard typeM screwNo adjusterStandard-M9B1None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type30761~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.735Standard typeM screwNo adjusterStandard-M9B0.5None1 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type30761~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.735Standard typeM screwNo adjusterStandard-M9BV3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type30761~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.735Standard typeM screwNo adjusterStandard-M9BW0.5None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type30761~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.735Standard typeM screwNo adjusterStandard-M9BW3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type30761~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.735Standard typeM screwNo adjusterStandard-M9BW0.5M12 4‑pin2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type30761~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.735Standard typeM screwNo adjusterStandard-M9N3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type30761~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.735Standard typeM screwDual-end adjusterStandard-Without auto switch (built-in magnet)NoneNoneNoneNoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type30761~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.735Standard typeM screwDual-end adjusterStandard-M9B0.5None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type30761~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.735Standard typeM screwDual-end adjusterStandard-M9B3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type30761~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.735Standard typeM screwDual-end adjusterStandard-M9BV3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type30761~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.735Standard typeM screwDual-end adjusterStandard-M9BW3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type30761~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.735Standard typeM screwDual-end adjusterStandard-M9N3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type30761~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.735Standard typeM screwDual-end adjusterStandard-M9NV3None2 pcs.NoneCylinder-
1 Piece(s) 15 Day(s) 8L-Shaped Table Type30761~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.735Standard typeM screwForward-end adjusterStandard-Without auto switch (built-in magnet)NoneNoneNoneNoneCylinder-

Loading...

 

Tech Support