(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rotary Table, Vane Type Rechargeable Battery Compatible 25A-MSUB Series

Rotary Table, Vane Type Rechargeable Battery Compatible 25A-MSUB Series

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
25A-MDSUB1-90D
25A-MDSUB1-90D-S99L1
25A-MDSUB1-90S
25A-MDSUB1-90S-S991
25A-MDSUB1-180S
25A-MDSUB1-180S-S99L1
25A-MDSUB1-180S-T991
25A-MDSUB3-90D-T99VL1
25A-MDSUB3-90S
25A-MDSUB3-90S-T99L1
25A-MDSUB3-90S-T99Z1
25A-MDSUB3-90S-T991
25A-MDSUB3-180S-S99V1
25A-MDSUB7-90D
25A-MDSUB7-90D-T791
25A-MDSUB7-90S
25A-MDSUB7-90S-T791
25A-MDSUB7-180S
25A-MDSUB7-180S-S79L1
25A-MDSUB7-180S-T79L1
25A-MDSUB20-90D
25A-MDSUB20-90D-S7PL1
25A-MDSUB20-90D-S79L1
25A-MDSUB20-90D-T79L1
25A-MDSUB20-90D-T791
25A-MDSUB20-90S-S79L1
25A-MDSUB20-90S-T79L1
25A-MDSUB20-180S
25A-MDSUB20-180S-S79L1
25A-MDSUB20-180S-T79L1
25A-MDSUB20-180S-T791
25A-MSUB3-90S
25A-MSUB20-90D
25A-MSUB20-180S
Part NumberMinimum order quantityVolume DiscountDays to ShipOscillation Angle A Torque
(N・m)
Torque
(N・m)
Operation Method Switch Lead wire
(m)
Number of switches Lead wire electrical entry
1 Piece(s) 15 Day(s) [90°] 90°1 to Less Than 31Double VaneWithout auto switch (built-in magnet)NoneNoneGrommet
1 Piece(s) 31 Day(s) [90°] 90°1 to Less Than 31Double VaneS9932 pcs.Grommet
1 Piece(s) 15 Day(s) [90°] 90°1 to Less Than 31Single VaneWithout auto switch (built-in magnet)NoneNoneGrommet
1 Piece(s) 15 Day(s) [90°] 90°1 to Less Than 31Single VaneS990.52 pcs.Grommet
1 Piece(s) 15 Day(s) [180°] 180°1 to Less Than 31Single VaneWithout auto switch (built-in magnet)NoneNoneGrommet
1 Piece(s) 15 Day(s) [180°] 180°1 to Less Than 31Single VaneS9932 pcs.Grommet
1 Piece(s) 15 Day(s) [180°] 180°1 to Less Than 31Single VaneT990.52 pcs.Grommet
1 Piece(s) 15 Day(s) [90°] 90°3 ~ Less than 63Double VaneT99V32 pcs.Grommet
1 Piece(s) 15 Day(s) [90°] 90°3 ~ Less than 63Single VaneWithout auto switch (built-in magnet)NoneNoneGrommet
1 Piece(s) 15 Day(s) [90°] 90°3 ~ Less than 63Single VaneT9932 pcs.Grommet
1 Piece(s) 15 Day(s) [90°] 90°3 ~ Less than 63Single VaneT9952 pcs.Grommet
1 Piece(s) 15 Day(s) [90°] 90°3 ~ Less than 63Single VaneT990.52 pcs.Grommet
1 Piece(s) 15 Day(s) [180°] 180°3 ~ Less than 63Single VaneS99V0.52 pcs.Grommet
1 Piece(s) 15 Day(s) [90°] 90°6 to Less Than 107Double VaneWithout auto switch (built-in magnet)NoneNoneGrommet
1 Piece(s) 15 Day(s) [90°] 90°6 to Less Than 107Double VaneT790.52 pcs.Grommet
1 Piece(s) 15 Day(s) [90°] 90°6 to Less Than 107Single VaneWithout auto switch (built-in magnet)NoneNoneGrommet
1 Piece(s) 15 Day(s) [90°] 90°6 to Less Than 107Single VaneT790.52 pcs.Grommet
1 Piece(s) 15 Day(s) [180°] 180°6 to Less Than 107Single VaneWithout auto switch (built-in magnet)NoneNoneGrommet
1 Piece(s) 15 Day(s) [180°] 180°6 to Less Than 107Single VaneS7932 pcs.Grommet
1 Piece(s) 15 Day(s) [180°] 180°6 to Less Than 107Single VaneT7932 pcs.Grommet
1 Piece(s) 15 Day(s) [90°] 90°20 to Less Than 5020Double VaneWithout auto switch (built-in magnet)NoneNoneGrommet
1 Piece(s) 15 Day(s) [90°] 90°20 to Less Than 5020Double VaneS7P32 pcs.Grommet
1 Piece(s) 15 Day(s) [90°] 90°20 to Less Than 5020Double VaneS7932 pcs.Grommet
1 Piece(s) 15 Day(s) [90°] 90°20 to Less Than 5020Double VaneT7932 pcs.Grommet
1 Piece(s) 15 Day(s) [90°] 90°20 to Less Than 5020Double VaneT790.52 pcs.Grommet
1 Piece(s) 15 Day(s) [90°] 90°20 to Less Than 5020Single VaneS7932 pcs.Grommet
1 Piece(s) 15 Day(s) [90°] 90°20 to Less Than 5020Single VaneT7932 pcs.Grommet
1 Piece(s) 15 Day(s) [180°] 180°20 to Less Than 5020Single VaneWithout auto switch (built-in magnet)NoneNoneGrommet
1 Piece(s) 15 Day(s) [180°] 180°20 to Less Than 5020Single VaneS7932 pcs.Grommet
1 Piece(s) 15 Day(s) [180°] 180°20 to Less Than 5020Single VaneT7932 pcs.Grommet
1 Piece(s) 15 Day(s) [180°] 180°20 to Less Than 5020Single VaneT790.52 pcs.Grommet
1 Piece(s) 15 Day(s) [90°] 90°3 ~ Less than 63Single VaneWithout auto switchNoneNoneNone
1 Piece(s) 15 Day(s) [90°] 90°20 to Less Than 5020Double VaneWithout auto switchNoneNoneNone
1 Piece(s) 15 Day(s) [180°] 180°20 to Less Than 5020Single VaneWithout auto switchNoneNoneNone

Loading...

  1. 1

Basic Information

Type Rotary Actuator One Side Shaft Output Main Body Shape Round Shape Environment, Applications Standard
Rigidity, Accuracy Standard Valves N/A Connection port location Body side surface

Tech Support