(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Membrane Air Dryer Single Type Clean Series 10-IDG□A Series

Membrane Air Dryer Single Type Clean Series 10-IDG□A Series

[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
10-IDG30A-02B
10-IDG30LA-02B
10-IDG30LA-F03B
10-IDG50A-03B
10-IDG50HA-03
10-IDG50HA-03B
10-IDG50LA-02B
10-IDG100LA-04
10-IDG100LA-04B
10-IDG100LA-04B-R
10-IDG100SA-03B
11-MHR2-20R
11-MHR2-30R
SJ2A60KTN-5MZ-C2
SJ2A60T-5NCZ-C2
SJ2A60T-5NMZ-C4
SJ2C60-5CU-C2
SJ2160K-5CZJ-C2
SJ2160KT-5FZ-C4
SJ2160N-5MOZF-BN1
SJ2160T-5CZ-B4
SJ3160T-5MZ-C4
SJ3160TN-5MOZD-L4
SJ3160TN-5MZD-L6
Part NumberMinimum order quantityVolume DiscountDays to ShipAir Inlet Flow
(l/min)
Outlet Open Air Pressure Dew-point
(℃)
Supply Side, Connection Type Supply Side, Plumbing Thread Nominal Control Side, Connection Type Control Side, Plumbing Thread Nominal Air Inlet Flow Rate [Distinction]
(l/min)
Standard size Accessory Flow Direction
1 Piece(s) 15 Day(s) 300-20[Rc(R)] Rc1/4[Rc(R)] Rc1/4~30030With BracketFlow direction (Left to Right)
1 Piece(s) 15 Day(s) 75-40[Rc(R)] Rc1/4[Rc(R)] Rc1/4~10030With BracketFlow direction (Left to Right)
1 Piece(s) 15 Day(s) 75-40G3/8G3/8~10030With BracketFlow direction (Left to Right)
1 Piece(s) 15 Day(s) --20[Rc(R)] Rc3/8[Rc(R)] Rc3/8~50050With BracketFlow direction (Left to Right)
1 Piece(s) 15 Day(s) --15[Rc(R)] Rc3/8[Rc(R)] Rc3/8~50050No (Standard)Flow direction (Left to Right)
1 Piece(s) 15 Day(s) --15[Rc(R)] Rc3/8[Rc(R)] Rc3/8~50050With BracketFlow direction (Left to Right)
1 Piece(s) 15 Day(s) 110-40[Rc(R)] Rc1/4[Rc(R)] Rc1/4~20050With BracketFlow direction (Left to Right)
1 Piece(s) 15 Day(s) 300-40[Rc(R)] Rc1/2[Rc(R)] Rc1/2~300100No (Standard)Flow direction (Left to Right)
1 Piece(s) 15 Day(s) 300-40[Rc(R)] Rc1/2[Rc(R)] Rc1/2~300100With BracketFlow direction (Left to Right)
1 Piece(s) 15 Day(s) 300-40[Rc(R)] Rc1/2[Rc(R)] Rc1/2~300100With BracketFlow direction (Right to Left)
1 Piece(s) 15 Day(s) 150-60[Rc(R)] Rc3/8[Rc(R)] Rc3/8~200100With BracketFlow direction (Left to Right)
1 Piece(s) 15 Day(s) --20[Rc(R)] Rc1/4[Rc(R)] Rc1/4~50050With BracketFlow direction (Left to Right)
1 Piece(s) 20 Day(s) --20[Rc(R)] Rc3/8[Rc(R)] Rc3/8~50050With BracketFlow direction (Right to Left)
1 Piece(s) 15 Day(s) 150-60[Rc(R)] Rc1/2[Rc(R)] Rc1/2~200100With BracketFlow direction (Left to Right)
1 Piece(s) 15 Day(s) 50-60[Rc(R)] Rc3/8[Rc(R)] Rc3/8~10060No (Standard)Flow direction (Left to Right)
1 Piece(s) 15 Day(s) 50-60[Rc(R)] Rc3/8[Rc(R)] Rc3/8~10060With BracketFlow direction (Left to Right)
1 Piece(s) 15 Day(s) 100-60[Rc(R)] Rc3/8[Rc(R)] Rc3/8~10075With BracketFlow direction (Left to Right)
1 Piece(s) 15 Day(s) 150-60[Rc(R)] Rc1/2[Rc(R)] Rc1/2~200100No (Standard)Flow direction (Left to Right)
1 Piece(s) 15 Day(s) 150-60[Rc(R)] Rc1/2[Rc(R)] Rc1/2~200100With BracketFlow direction (Right to Left)
1 Piece(s) 15 Day(s) 170-40[Rc(R)] Rc3/8[Rc(R)] Rc3/8~20060With BracketFlow direction (Left to Right)
1 Piece(s) 15 Day(s) 100-60[Rc(R)] Rc3/8[Rc(R)] Rc3/8~10075No (Standard)Flow direction (Left to Right)
1 Piece(s) 15 Day(s) 300-20[Rc(R)] Rc3/8[Rc(R)] Rc3/8~30030No (Standard)Flow direction (Left to Right)
1 Piece(s) 15 Day(s) 75-40[Rc(R)] Rc3/8[Rc(R)] Rc3/8~10030No (Standard)Flow direction (Left to Right)
1 Piece(s) 15 Day(s) --20[Rc(R)] Rc1/4[Rc(R)] Rc1/4~50050No (Standard)Flow direction (Left to Right)

Loading...

  1. 1

Basic Information

Type Dryer Method Hollow Fiber Type Shape Standard
Inlet Air Temperature(℃) 25

Tech Support