(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.
Japanese Only
Part Number
Configured Part Number is shown.
25A-PF3W720-04-A-M
Part Number |
---|
25A-PF3W720-04-A-M |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Flow Rate Range (Max. Value) (L/min) | Sensor, Monitor Structure | Output Method | Analog Output Specification | Plumbing Thread Type | Plumbing Thread Nominal | Number of Output Points | Analog Voltage Output (V) | Bracket | Flow rate control valve | Temperature Sensors | Unit Specifications (Integrated Flow Rate) | Rating Flow Range (L/min) | Calibration Certificate | Analog Current Output (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 15 Day(s) | 10~Less than 50 | [Integrated Type] Display Integrated | NPN Open Collector | - | [Rc (R)] Rc | [1/2] 1/2 | 2 | - | None | None | Without temperature sensor | L | 2 to 16 | Without calibration certificate | None |
Loading...
Type | Flow Switch for Water | Fluid Type | Water | Pipe Port Type | Female Thread |
---|---|---|---|---|---|
Operating Humidity Range(%) | 35::85 | Number of Input Points | 1 | Power Supply Type | DC |
Power Supply Voltage(V) | 12 to 24 ±10% | Pipe Connection Direction | 2-way | Liquid contact parts material | Resin + Metal |
Display | Digital | Lamp | Presence | Acquired Standards | CE |
Protection Structure | IP65 | Lead Wire | Lead wire with M8 connector available (3 m) | Unit Specifications (Instantaneous Flow Rate) | L/min |
Unit Specifications (Temperature) | °C |
Please check the type/dimensions/specifications of the part 25A-PF3W720-04-A-M in the 3-Color Display, Digital Flow Switch for Water Rechargeable Battery Compatible 25 A-PF3W Series series.
Part Number |
---|
25A-PF3W520-03-1-A |
25A-PF3W520-03-1-RA |
25A-PF3W540S-06-1T-R |
25A-PF3W720-04-C-M |
25A-PF3W720-04-D-M |
25A-PF3W720-04-D-MR |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Flow Rate Range (Max. Value) (L/min) | Sensor, Monitor Structure | Output Method | Analog Output Specification | Plumbing Thread Type | Plumbing Thread Nominal | Number of Output Points | Analog Voltage Output (V) | Bracket | Flow rate control valve | Temperature Sensors | Unit Specifications (Integrated Flow Rate) | Rating Flow Range (L/min) | Calibration Certificate | Analog Current Output (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 15 Day(s) | 10~Less than 50 | [Separate Type, Connector Connection] Separated sensor | Analog | Voltage | [Rc (R)] Rc | [3/8] 3/8 | 1 | [DC1-5V] 1-5V | None | None | Without temperature sensor | None | 2 to 16 | Calibration certificate available | None | ||
1 Piece(s) | 15 Day(s) | 10~Less than 50 | [Separate Type, Connector Connection] Separated sensor | Analog | Voltage | [Rc (R)] Rc | [3/8] 3/8 | 1 | [DC1-5V] 1-5V | With Bracket | None | Without temperature sensor | None | 2 to 16 | Calibration certificate available | None | ||
1 Piece(s) | 15 Day(s) | 10~Less than 50 | [Separate Type, Connector Connection] Separated sensor | Analog | Voltage | [Rc (R)] Rc | [3/4] 3/4 | 2 | [DC1-5V] 1-5V | With Bracket | Available | With temperature sensor | None | 5 to 40 | Without calibration certificate | None | ||
1 Piece(s) | 15 Day(s) | 10~Less than 50 | [Integrated Type] Display Integrated | NPN Open Collector / Analog | Voltage | [Rc (R)] Rc | [1/2] 1/2 | 2 | [DC1-5V] 1-5V | None | None | Without temperature sensor | L | 2 to 16 | Without calibration certificate | None | ||
1 Piece(s) | 15 Day(s) | 10~Less than 50 | [Integrated Type] Display Integrated | NPN Open Collector / Analog | Current | [Rc (R)] Rc | [1/2] 1/2 | 2 | - | None | None | Without temperature sensor | L | 2 to 16 | Without calibration certificate | 4 to 20 | ||
1 Piece(s) | 15 Day(s) | 10~Less than 50 | [Integrated Type] Display Integrated | NPN Open Collector / Analog | Current | [Rc (R)] Rc | [1/2] 1/2 | 2 | - | With Bracket | None | Without temperature sensor | L | 2 to 16 | Without calibration certificate | 4 to 20 |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy