(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Low Speed Cylinder, Double Acting, Single Rod, Clean Series, 10-/11-CQSX Series (Part Numbers)

Low Speed Cylinder, Double Acting, Single Rod, Clean Series, 10-/11-CQSX Series

[10-/11-Series, Clean Series]
· Suitable for clean environment
· It prevents dust generation in the cleanroom

(i)Caution

  • ■About SMC product handling
    Products without a web page will be released one by one.
  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Part Number

Configured Part Number is shown.

Product Specifications

Part number display method

Low speed cylinder, double acting, single rod, clean series, 10-/11-CQSX series, part number display method 01

Specifications

Tube inner diameter (mm)10- (Relief type)11- (Vacuum suction type)
1216202512162025
Operating fluidAir
Guaranteed pressure resistant1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.04 MPa0.035 MPa0.03 MPa0.025 MPa
Ambient and fluid temperaturesWithout auto switch: -10°C to +70 ℃ (No freezing)
With auto switch: -10°C to +60 ℃ (No freezing)
Operating piston speed1 to 200 mm/s0.5 to 200 mm/s
Stroke Length Tolerance0 to +1.0 mm
Piping connection port diameterM5 × 0.8
Relief port / vacuum suction portM5 × 0.8
GreaseFluorine-based grease
Cleanliness class (ISO Class)Class 4Class 3
Suction flow rate (Reference value)5 L/min (ANR)
  • External dimensions and compatible auto switch are the same as 10-/11-CQS.
 
Part numberTube inner diameter (mm)Pipe DiameterTypeOperating methodStandard stroke (mm)Auto switch mounting
Relief type10-CQSXB1212M5 × 0.8Lubrication-free typeDouble acting, single rod5,10,15,20,25,30
10-CQSXB1616
10-CQSXB20205,10,15,20,25,30,35,40,45,50
10-CQSXB2525
Vacuum suction type11-CQSXB12125,10,15,20,25,30
11-CQSXB1616
11-CQSXB20205,10,15,20,25,30,35,40,45,50
11-CQSXB2525
Part Number
10-CDQSXB12-15D-M9BVS
10-CDQSXB12-20D-M9NL
10-CDQSXB16-15D-M9NWVS
10-CDQSXB20-25D-M9PZ
10-CDQSXB20-30D-M9BV
10-CDQSXB20-40D-M9NWV
10-CDQSXB25-30D-M9NWL
11-CQSXB16-28D
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire The number of the switches Clean Series Type
1 Piece(s) Quote 1215-0.04~1.0Built-in magnetM9BV0.51Relief type
1 Piece(s) Quote 1220-0.04~1.0Built-in magnetM9N32Relief type
1 Piece(s) Quote 1615-0.04~1.0Built-in magnetM9NWV0.51Relief type
1 Piece(s) Quote 2025-0.035~1.0Built-in magnetM9P52Relief type
1 Piece(s) Quote 2030-0.035~1.0Built-in magnetM9BV0.52Relief type
1 Piece(s) Quote 20--0.035~1.0Built-in magnetM9NWV0.52Relief type
1 Piece(s) Quote 2530-0.035~1.0Built-in magnetM9NW32Relief type
1 Piece(s) Quote 1628-10~700.03~1.0Without magnet---Vacuum type

Loading...

  1. 1
 

Basic Information

Rod Operation Method Single Rods Main Body Shape Plate Cylinder Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Low Speed / Clean Room End Locking No
Valves No Cushion None Support bracket Through-hole / both ends tapped common (standard)
Rod Tip Shape Standard (rod-end female thread)

Tech Support