(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Drain Plug Wrench

Drain Plug Wrench

• Material: Chrome vanadium
• Heat-treated chrome vanadium steel
• Drop forged for extra strength
• Silver matte finish

PDF

Part Number

Configured Part Number is shown.

AU-DP0971

 
Part Number
AU-DP0971
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Other_ Single Product/Set Classification Single Item Size 10 X 10 mm
Weight(g) 345 Qty / Box 12 / 60 pcs

Please check the type/dimensions/specifications of the part AU-DP0971 in the Drain Plug Wrench series.

Tech Support