(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Locking Grip Plier Straight

Locking Grip Plier Straight

• Excellence gripping power, no slipping or stripping
• Heat-treated alloy steel teeth
• Material: chrome vanadium
• It can be securely held even small object when grinding it can be used as a wire cutter

PDF

Part Number

Configured Part Number is shown.

PL-LG0767

 
Part Number
PL-LG0767
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Size 7 inch Weight(g) 330 Qty / Box 6 / 60 pcs

Please check the type/dimensions/specifications of the part PL-LG0767 in the Locking Grip Plier Straight series.

Tech Support