(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Integrated Water Digital Flow Switch / Manifold Straight Type PF3WC Series (Part Numbers)

Integrated Water Digital Flow Switch / Manifold Straight Type PF3WC Series

[Features]
・ Compatible Fluid: Water, ethylene glycol aqueous solution
・ Space saving
Up to 85% reduction in footprint
Up to 65% reduction in mass
・ No plumbing: Up to 45% reduction in construction labor-hours
· Compatible with IO-Link
・ Supports 3-color display and 2-screen display
・ Working fluid temperature 0 to 90°C

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PF3WC01D-720S-04-C-M
PF3WC02D-720S-04-CT-M
PF3WC02U-S520-04-1
PF3WC02U-S720-04-A-M
PF3WC03D-W720P-04-A-M
PF3WC04D-720S-04-C-M
PF3WC04D-W704P-03-A-M
PF3WC04D-W720S-04-AT-M
Part NumberMinimum order quantityVolume DiscountDays to ShipFlow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Plumbing Thread Nominal Number of Output Points Analog Voltage Output
(V)
Temperature Sensors Unit Specifications (Integrated Flow Rate) Rating Flow Range
(L/min)
Number of stations Supply unit configuration Return unit configuration
1 Piece(s) 15 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogVoltage[1/2] 1/22[DC1-5V] 1-5VNoneL2 to 16SingleNoneFlow rate control valve
1 Piece(s) 15 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogVoltage[1/2] 1/22[DC1-5V] 1-5VYesL2 to 16DoubleNoneFlow rate control valve
1 Piece(s) 15 Day(s) 10~Less than 50[Separate Type, Connector Connection] Separated sensorAnalogVoltage[1/2] 1/21[DC1-5V] 1-5VNoneNone2 to 16DoubleFlow rate control valveNone
1 Piece(s) 15 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector-[1/2] 1/22-NoneL2 to 16DoubleFlow rate control valveNone
1 Piece(s) 15 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector-[1/2] 1/22-NoneL2 to 16TripleStop valve, flow rate control valveStop valve
1 Piece(s) 15 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogVoltage[1/2] 1/22[DC1-5V] 1-5VNoneL2 to 164 stationsNoneFlow rate control valve
1 Piece(s) 15 Day(s) to less than 10[Integrated Type] Display IntegratedNPN Open Collector-[3/8] 3/82-NoneL0.5 to 44 stationsStop valve, flow rate control valveStop valve
1 Piece(s) 15 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector-[1/2] 1/22-YesL2 to 164 stationsStop valve, flow rate control valveFlow rate control valve

Loading...

  1. 1

Basic Information

Type Flow Switch for Water Fluid Type Water Pipe Port Type Female Thread
Plumbing Thread Type Rc Pressure Resistant(MPa) 1.5 Number of Input Points 1
Liquid contact parts material Resin + Metal Acquired Standards CE Protection Structure IP65
Lead Wire Lead wire with M8 connector available (3 m) Unit Specifications (Instantaneous Flow Rate) L/min Unit Specifications (Temperature) °C
Details Type Integrated (Straight type) Main piping U side: Open, D side: Open

Tech Support