(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Integrated Water Digital Flow Switch / Manifold Basic Type PF3WB Series (Part Numbers)

Integrated Water Digital Flow Switch / Manifold Basic Type PF3WB Series

[Features]
・ Compatible Fluid: Water, ethylene glycol aqueous solution
・ Space saving
Up to 85% reduction in footprint
Up to 65% reduction in mass
・ No plumbing: Up to 45% reduction in construction labor-hours
· Compatible with IO-Link
・ Supports 3-color display and 2-screen display
・ Working fluid temperature 0 to 90°C

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PF3WB01D-720S-04-C-M
PF3WB02B-P720P-04-D-M
PF3WB02D-520P-04-1
PF3WB02D-720P-04-D-M
PF3WB02D-P704S-03-CT-M
PF3WB02D-P704S-03-D-M
PF3WB02D-P704S-03-DT-M
PF3WB02D-P720P-04-D-M
PF3WB02D-P720S-04-CT-M
PF3WB02D-P720S-04-D-M
PF3WB02D-P720S-04-DT-M
PF3WB02D-W720W-04-A-M
PF3WB03BF-704S-03-LT-M
PF3WB03D-P704P-03-D-M
PF3WB03D-P720P-04-D-M
PF3WB03D-W704P-03-A-M
PF3WB03DF-W704W-03-L2TQ-M
PF3WB03DF-W704W-03-LTQ-M
PF3WB04BF-P704W-03-FN-M
PF3WB04D-504P-03-1
PF3WB04D-704P-03-D-M
PF3WB04D-720S-04-C-M
PF3WB04D-P704P-03-D-M
PF3WB04D-P740S-04-A-M
PF3WB04D-P740S-06-A-M
PF3WB04D-W704P-03-A-M
PF3WB04D-W720P-04-L2T-M
PF3WB04D-W720S-04-AT-M
PF3WB05D-704P-03-D-M
PF3WB05D-720P-03-D-M
PF3WB05D-720P-04-D-M
PF3WB05D-P704P-03-D-M
PF3WB05D-P720P-04-D-M
PF3WB06D-P520P-04-1
PF3WB06D-P720P-04-D-M
PF3WB06D-W720P-04-A-M
PF3WB08D-520P-04-1
PF3WB08D-720P-04-D-M
PF3WB08D-P520P-04-1
PF3WB08D-P720P-04-D-M
Part NumberMinimum order quantityVolume DiscountDays to ShipFlow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Number of Output Points Analog Voltage Output
(V)
Analog Current Output
(mA)
Lead Wire Temperature Sensors Unit Specifications (Integrated Flow Rate) Rating Flow Range
(L/min)
Number of stations Main piping Supply unit configuration Return unit configuration
1 Piece(s) 15 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogVoltage[Rc (R)] Rc[1/2] 1/22[DC1-5V] 1-5V-Lead wire with M8 connector available (3 m)NoneL2 to 16SingleU side: Closed, D side: OpenNoneFlow rate control valve
1 Piece(s) 15 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogCurrent[Rc (R)] Rc[1/2] 1/22-[DC4-20mA] 4 to 20mALead wire with M8 connector available (3 m)NoneL2 to 16DoubleU side: Open, D side: OpenStop valveStop valve
1 Piece(s) 15 Day(s) 10~Less than 50[Separate Type, Connector Connection] Separated sensorAnalogVoltage[Rc (R)] Rc[1/2] 1/21[DC1-5V] 1-5V-Lead wire with M8 connector available (3 m)NoneNone2 to 16DoubleU side: Closed, D side: OpenNoneStop valve
1 Piece(s) 15 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogCurrent[Rc (R)] Rc[1/2] 1/22-[DC4-20mA] 4 to 20mALead wire with M8 connector available (3 m)NoneL2 to 16DoubleU side: Closed, D side: OpenNoneStop valve
1 Piece(s) 15 Day(s) to less than 10[Integrated Type] Display IntegratedNPN Open Collector / AnalogVoltage[Rc (R)] Rc[3/8] 3/82[DC1-5V] 1-5V-Lead wire with M8 connector available (3 m)YesL0.5 to 4DoubleU side: Closed, D side: OpenStop valveFlow rate control valve
1 Piece(s) 15 Day(s) to less than 10[Integrated Type] Display IntegratedNPN Open Collector / AnalogCurrent[Rc (R)] Rc[3/8] 3/82-[DC4-20mA] 4 to 20mALead wire with M8 connector available (3 m)NoneL0.5 to 4DoubleU side: Closed, D side: OpenStop valveFlow rate control valve
1 Piece(s) 15 Day(s) to less than 10[Integrated Type] Display IntegratedNPN Open Collector / AnalogCurrent[Rc (R)] Rc[3/8] 3/82-[DC4-20mA] 4 to 20mALead wire with M8 connector available (3 m)YesL0.5 to 4DoubleU side: Closed, D side: OpenStop valveFlow rate control valve
1 Piece(s) 15 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogCurrent[Rc (R)] Rc[1/2] 1/22-[DC4-20mA] 4 to 20mALead wire with M8 connector available (3 m)NoneL2 to 16DoubleU side: Closed, D side: OpenStop valveStop valve
1 Piece(s) 15 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogVoltage[Rc (R)] Rc[1/2] 1/22[DC1-5V] 1-5V-Lead wire with M8 connector available (3 m)YesL2 to 16DoubleU side: Closed, D side: OpenStop valveFlow rate control valve
1 Piece(s) 15 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogCurrent[Rc (R)] Rc[1/2] 1/22-[DC4-20mA] 4 to 20mALead wire with M8 connector available (3 m)NoneL2 to 16DoubleU side: Closed, D side: OpenStop valveFlow rate control valve
1 Piece(s) 15 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogCurrent[Rc (R)] Rc[1/2] 1/22-[DC4-20mA] 4 to 20mALead wire with M8 connector available (3 m)YesL2 to 16DoubleU side: Closed, D side: OpenStop valveFlow rate control valve
1 Piece(s) 15 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector-[Rc (R)] Rc[1/2] 1/22--Lead wire with M8 connector available (3 m)NoneL2 to 16DoubleU side: Closed, D side: OpenStop valve, flow rate control valveStop valve, flow rate control valve
1 Piece(s) 15 Day(s) to less than 10[Integrated Type] Display IntegratedSwitch-[G] G[3/8] 3/81--Lead wire with M8 connector available (3 m)YesL0.5 to 4TripleU side: Open, D side: OpenNoneFlow rate control valve
1 Piece(s) 15 Day(s) to less than 10[Integrated Type] Display IntegratedNPN Open Collector / AnalogCurrent[Rc (R)] Rc[3/8] 3/82-[DC4-20mA] 4 to 20mALead wire with M8 connector available (3 m)NoneL0.5 to 4TripleU side: Closed, D side: OpenStop valveStop valve
1 Piece(s) 15 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogCurrent[Rc (R)] Rc[1/2] 1/22-[DC4-20mA] 4 to 20mALead wire with M8 connector available (3 m)NoneL2 to 16TripleU side: Closed, D side: OpenStop valveStop valve
1 Piece(s) 15 Day(s) to less than 10[Integrated Type] Display IntegratedNPN Open Collector-[Rc (R)] Rc[3/8] 3/82--Lead wire with M8 connector available (3 m)NoneL0.5 to 4TripleU side: Closed, D side: OpenStop valve, flow rate control valveStop valve
1 Piece(s) 15 Day(s) to less than 10[Integrated Type] Display IntegratedSwitch-[G] G[3/8] 3/82--With M12-M8 conversion lead wire (0.1 m)YesL0.5 to 4TripleU side: Closed, D side: OpenStop valve, flow rate control valveStop valve, flow rate control valve
1 Piece(s) 15 Day(s) to less than 10[Integrated Type] Display IntegratedSwitch-[G] G[3/8] 3/81--With M12-M8 conversion lead wire (0.1 m)YesL0.5 to 4TripleU side: Closed, D side: OpenStop valve, flow rate control valveStop valve, flow rate control valve
1 Piece(s) 15 Day(s) to less than 10[Integrated Type] Display IntegratedPNP Open Collector / AnalogCurrent[G] G[3/8] 3/82-[DC4-20mA] 4 to 20mANo lead wire with M8 connectorNoneL0.5 to 44 stationsU side: Open, D side: OpenStop valveStop valve, flow rate control valve
1 Piece(s) 15 Day(s) to less than 10[Separate Type, Connector Connection] Separated sensorAnalogVoltage[Rc (R)] Rc[3/8] 3/81[DC1-5V] 1-5V-Lead wire with M8 connector available (3 m)NoneNone0.5 to 44 stationsU side: Closed, D side: OpenNoneStop valve
1 Piece(s) 15 Day(s) to less than 10[Integrated Type] Display IntegratedNPN Open Collector / AnalogCurrent[Rc (R)] Rc[3/8] 3/82-[DC4-20mA] 4 to 20mALead wire with M8 connector available (3 m)NoneL0.5 to 44 stationsU side: Closed, D side: OpenNoneStop valve
1 Piece(s) 15 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogVoltage[Rc (R)] Rc[1/2] 1/22[DC1-5V] 1-5V-Lead wire with M8 connector available (3 m)NoneL2 to 164 stationsU side: Closed, D side: OpenNoneFlow rate control valve
1 Piece(s) 15 Day(s) to less than 10[Integrated Type] Display IntegratedNPN Open Collector / AnalogCurrent[Rc (R)] Rc[3/8] 3/82-[DC4-20mA] 4 to 20mALead wire with M8 connector available (3 m)NoneL0.5 to 44 stationsU side: Closed, D side: OpenStop valveStop valve
1 Piece(s) 15 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector-[Rc (R)] Rc[1/2] 1/22--Lead wire with M8 connector available (3 m)NoneL5 to 404 stationsU side: Closed, D side: OpenStop valveFlow rate control valve
1 Piece(s) 15 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector-[Rc (R)] Rc[3/4] 3/42--Lead wire with M8 connector available (3 m)NoneL5 to 404 stationsU side: Closed, D side: OpenStop valveFlow rate control valve
1 Piece(s) 15 Day(s) to less than 10[Integrated Type] Display IntegratedNPN Open Collector-[Rc (R)] Rc[3/8] 3/82--Lead wire with M8 connector available (3 m)NoneL0.5 to 44 stationsU side: Closed, D side: OpenStop valve, flow rate control valveStop valve
1 Piece(s) 15 Day(s) 10~Less than 50[Integrated Type] Display IntegratedSwitch-[Rc (R)] Rc[1/2] 1/22--Lead wire with M8 connector available (3 m)YesL2 to 164 stationsU side: Closed, D side: OpenStop valve, flow rate control valveStop valve
1 Piece(s) 15 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector-[Rc (R)] Rc[1/2] 1/22--Lead wire with M8 connector available (3 m)YesL2 to 164 stationsU side: Closed, D side: OpenStop valve, flow rate control valveFlow rate control valve
1 Piece(s) 15 Day(s) to less than 10[Integrated Type] Display IntegratedNPN Open Collector / AnalogCurrent[Rc (R)] Rc[3/8] 3/82-[DC4-20mA] 4 to 20mALead wire with M8 connector available (3 m)NoneL0.5 to 45 stationsU side: Closed, D side: OpenNoneStop valve
1 Piece(s) 15 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogCurrent[Rc (R)] Rc[3/8] 3/82-[DC4-20mA] 4 to 20mALead wire with M8 connector available (3 m)NoneL2 to 165 stationsU side: Closed, D side: OpenNoneStop valve
1 Piece(s) 15 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogCurrent[Rc (R)] Rc[1/2] 1/22-[DC4-20mA] 4 to 20mALead wire with M8 connector available (3 m)NoneL2 to 165 stationsU side: Closed, D side: OpenNoneStop valve
1 Piece(s) 15 Day(s) to less than 10[Integrated Type] Display IntegratedNPN Open Collector / AnalogCurrent[Rc (R)] Rc[3/8] 3/82-[DC4-20mA] 4 to 20mALead wire with M8 connector available (3 m)NoneL0.5 to 45 stationsU side: Closed, D side: OpenStop valveStop valve
1 Piece(s) 15 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogCurrent[Rc (R)] Rc[1/2] 1/22-[DC4-20mA] 4 to 20mALead wire with M8 connector available (3 m)NoneL2 to 165 stationsU side: Closed, D side: OpenStop valveStop valve
1 Piece(s) 15 Day(s) 10~Less than 50[Separate Type, Connector Connection] Separated sensorAnalogVoltage[Rc (R)] Rc[1/2] 1/21[DC1-5V] 1-5V-Lead wire with M8 connector available (3 m)NoneNone2 to 166 stationsU side: Closed, D side: OpenStop valveStop valve
1 Piece(s) 15 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogCurrent[Rc (R)] Rc[1/2] 1/22-[DC4-20mA] 4 to 20mALead wire with M8 connector available (3 m)NoneL2 to 166 stationsU side: Closed, D side: OpenStop valveStop valve
1 Piece(s) 15 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector-[Rc (R)] Rc[1/2] 1/22--Lead wire with M8 connector available (3 m)NoneL2 to 166 stationsU side: Closed, D side: OpenStop valve, flow rate control valveStop valve
1 Piece(s) 15 Day(s) 10~Less than 50[Separate Type, Connector Connection] Separated sensorAnalogVoltage[Rc (R)] Rc[1/2] 1/21[DC1-5V] 1-5V-Lead wire with M8 connector available (3 m)NoneNone2 to 168 stationsU side: Closed, D side: OpenNoneStop valve
1 Piece(s) 15 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogCurrent[Rc (R)] Rc[1/2] 1/22-[DC4-20mA] 4 to 20mALead wire with M8 connector available (3 m)NoneL2 to 168 stationsU side: Closed, D side: OpenNoneStop valve
1 Piece(s) 15 Day(s) 10~Less than 50[Separate Type, Connector Connection] Separated sensorAnalogVoltage[Rc (R)] Rc[1/2] 1/21[DC1-5V] 1-5V-Lead wire with M8 connector available (3 m)NoneNone2 to 168 stationsU side: Closed, D side: OpenStop valveStop valve
1 Piece(s) 15 Day(s) 10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogCurrent[Rc (R)] Rc[1/2] 1/22-[DC4-20mA] 4 to 20mALead wire with M8 connector available (3 m)NoneL2 to 168 stationsU side: Closed, D side: OpenStop valveStop valve

Loading...

  1. 1

Basic Information

Type Flow Switch for Water Fluid Type Water Pipe Port Type Female Thread
Pressure Resistant(MPa) 1.5 Number of Input Points 1 Liquid contact parts material Resin + Metal
Acquired Standards CE Protection Structure IP65 Unit Specifications (Instantaneous Flow Rate) L/min
Unit Specifications (Temperature) °C Details Type Integrated (Basic type)

Tech Support