(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Spur Gear【1-6 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
SUS1.5100
SUS1.515
SUS1.516
SUS1.518
SUS1.520
SUS1.522
SUS1.524
SUS1.525
SUS1.528
SUS1.530
SUS1.532
SUS1.535
SUS1.536
SUS1.540
SUS1.542
SUS1.545
SUS1.548
SUS1.550
SUS1.555
SUS1.556
SUS1.560
SUS1.564
SUS1.570
SUS1.575
SUS1.580
SUS1.590
SUS2.515
SUS2.516
SUS2.518
SUS2.520
SUS2.522
SUS2.524
SUS2.525
SUS2.528
SUS2.530
SUS1100
SUS1120
SUS115
SUS116
SUS118
SUS120
SUS122
SUS124
SUS125
SUS128
SUS130
SUS132
SUS135
SUS136
SUS140
SUS142
SUS145
SUS148
SUS150
SUS155
SUS156
SUS160
SUS164
SUS170
SUS175
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipHole diameter, Shaft diameter
(Ø)
Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Full Length
(mm)
Reference Diameter Shape
1 Piece(s) 12 Day(s) 15100-1529150S1
1 Piece(s) 12 Day(s) 815-152922.5S1
1 Piece(s) 12 Day(s) 816-152924S1

6 Pieces Per Package

1 Pack(s) 12 Day(s) 818-152927S1
1 Piece(s) 12 Day(s) 820-152930S1
1 Piece(s) 12 Day(s) 822-152933S1
1 Piece(s) 12 Day(s) 824-152936S1
1 Piece(s) 12 Day(s) 825-152937.5S1
1 Piece(s) 12 Day(s) 1028-152942S1
1 Piece(s) 12 Day(s) 1030-152945S1
1 Piece(s) 12 Day(s) 1032-152948S1
1 Piece(s) 12 Day(s) 1035-152952.5S1
1 Piece(s) 12 Day(s) 1036-152954S1

6 Pieces Per Package

1 Pack(s) 12 Day(s) 1240-152960S1
1 Piece(s) 12 Day(s) 1242-152963S1
1 Piece(s) 12 Day(s) 1245-152967.5S1
1 Piece(s) 12 Day(s) 1248-152972S1
1 Piece(s) 12 Day(s) 1250-152975S1
1 Piece(s) 12 Day(s) 1255-152982.5S1
1 Piece(s) 12 Day(s) 1256-152984S1
1 Piece(s) 12 Day(s) 1560-152990S1
1 Piece(s) 12 Day(s) 1564-152996S1
1 Piece(s) 12 Day(s) 1570-1529105S1

6 Pieces Per Package

1 Pack(s) 12 Day(s) 1575-1529112.5S1
1 Piece(s) 12 Day(s) 1580-1529120S1
1 Piece(s) 12 Day(s) 1590-1529135S1
1 Piece(s) 12 Day(s) 1515-254337.5S1
1 Piece(s) 12 Day(s) 1516-254340S1
1 Piece(s) 12 Day(s) 1518-254345S1
1 Piece(s) Quote 1520-254350S1
1 Piece(s) 12 Day(s) 1522-254355S1
1 Piece(s) 12 Day(s) 1524-254360S1
1 Piece(s) 12 Day(s) 1525-254362.5S1

6 Pieces Per Package

1 Pack(s) 12 Day(s) 1528-254370S1
1 Piece(s) 12 Day(s) 1530-254375S1
1 Piece(s) 12 Day(s) 12100-1020100S1
1 Piece(s) 12 Day(s) 12120-1020120S1
1 Piece(s) 12 Day(s) 815-103015S3
1 Piece(s) 12 Day(s) 816-103016S3
1 Piece(s) 12 Day(s) 818-103018S3
1 Piece(s) 12 Day(s) 820-102020S1
1 Piece(s) 12 Day(s) 822-102022S1

6 Pieces Per Package

1 Pack(s) 12 Day(s) 824-102024S1
1 Piece(s) 12 Day(s) 825-102025S1
1 Piece(s) 12 Day(s) 828-102028S1
1 Piece(s) 12 Day(s) 830-102030S1
1 Piece(s) 12 Day(s) 832-102032S1
1 Piece(s) 12 Day(s) 835-102035S1
1 Piece(s) 12 Day(s) 836-102036S1
1 Piece(s) 12 Day(s) 1040-102040S1
1 Piece(s) 12 Day(s) 1042-102042S1
1 Piece(s) 12 Day(s) 1045-102045S1

6 Pieces Per Package

1 Pack(s) 12 Day(s) 1048-102048S1
1 Piece(s) 12 Day(s) 1050-102050S1
1 Piece(s) 12 Day(s) 1055-102055S1
1 Piece(s) 12 Day(s) 1056-102056S1
1 Piece(s) 12 Day(s) 1060-102060S1
1 Piece(s) 12 Day(s) 1064-102064S1
1 Piece(s) 12 Day(s) 1070-102070S1
1 Piece(s) 12 Day(s) 1075-102075S1

Loading...

Basic Information

Material (Details) SUS303

Tech Support