(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sleeve Connector YPN (YPN402)

Part Number

Configured Part Number is shown.

YPN402

 
Part Number
YPN402
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread Trusco code
1 Piece(s) 12 Day(s) 1/4B(8A)808-3142

Loading...

  1. 1

Basic Information

Material C3604 (Brass) Connection Thread Type R

Please check the type/dimensions/specifications of the part YPN402 in the Sleeve Connector YPN series.

Products like this...

Part Number
YPN1003
YPN1004
YPN401
YPN601
YPN602
YPN801
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread Trusco code
1 Piece(s) 12 Day(s) 3/8B(10A)808-3139
1 Piece(s) 12 Day(s) 1/2B(15A)808-3140
1 Piece(s) 12 Day(s) 1/8B(6A)808-3141
1 Piece(s) 12 Day(s) 1/8B(6A)808-3143
1 Piece(s) 12 Day(s) 1/4B(8A)808-3144
1 Piece(s) 12 Day(s) 1/8B(6A)808-3145

Tech Support