(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ace Nipple HN

Part Number

Configured Part Number is shown.

Part Number
HN7034
HN7040
HN7052
HN7105
HN7106
HN7110
HN7165
HN7206
HN7207
HN7212
HN7213
HN7214
HN7265
HN7306
HN7308
HN7313
HN7365
HN7409
HN7420
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Thread Nominal O.D. of Applicable Hose
(Ø)
Trusco Code
1 Piece(s) 1 Day(s) 1 1/434382-3521
1 Piece(s) 1 Day(s) 1 1/240382-3539
1 Piece(s) 1 Day(s) 252382-3547
1 Piece(s) 1 Day(s) 1/85382-3555
1 Piece(s) 1 Day(s) 1/86382-3563
1 Piece(s) 1 Day(s) 1/810.5382-3601
1 Piece(s) 1 Day(s) 1/86.5382-3610
1 Piece(s) 1 Day(s) 1/46382-3628
1 Piece(s) 1 Day(s) 1/47382-3636
1 Piece(s) 1 Day(s) 1/412382-3679
1 Piece(s) 1 Day(s) 1/413382-3687
1 Piece(s) 1 Day(s) 1/414382-3695
1 Piece(s) 1 Day(s) 1/46.5382-3709
1 Piece(s) 1 Day(s) 3/86382-3717
1 Piece(s) 1 Day(s) 3/88382-3733
1 Piece(s) 1 Day(s) 3/813.5382-3776
1 Piece(s) 1 Day(s) 3/86.5382-3806
1 Piece(s) 1 Day(s) 1/29382-3849
1 Piece(s) 1 Day(s) 1/220.5382-3911

Loading...

  1. 1

Basic Information

Connection Thread Type R Body Material Stainless Steel (SUS304)

Tech Support