(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Nylon Tube (NA042520G)

Part Number

Configured Part Number is shown.

NA042520G

 
Part Number
NA042520G
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Dia. D
(Ø)
Inner Dia. d
(Ø)
Material Color Material, Urethane Material: Nylon Minimum Bending Radius
(mm)
Operating Pressure Range (when using air)
(MPa)
Trusco Code
1 Piece(s) 12 Day(s) 42.5NylonGreen-Nylon 1210~1.5818-1393

Loading...

  1. 1

Basic Information

Operating Temperature Range (when using air)(°C) -15::90 Working Vacuum Pressure(kPa) -100

Please check the type/dimensions/specifications of the part NA042520G in the Nylon Tube series.

Products like this...

Part Number
NA0425100O
NA0425100R
NA0425100W
NA042520O
NA042520R
NA042520W
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Dia. D
(Ø)
Inner Dia. d
(Ø)
Material Color Material, Urethane Material: Nylon Minimum Bending Radius
(mm)
Operating Pressure Range (when using air)
(MPa)
Trusco Code
1 Piece(s) 12 Day(s) 42.5NylonOrange-Nylon 1210~1.5818-1386
1 Piece(s) 12 Day(s) 42.5NylonRed-Nylon 1210~1.5818-1387
1 Piece(s) 12 Day(s) 42.5NylonMilky White-Nylon 1210~1.5818-1388
1 Piece(s) 12 Day(s) 42.5NylonOrange-Nylon 1210~1.5818-1394
1 Piece(s) 12 Day(s) 42.5NylonRed-Nylon 1210~1.5818-1395
1 Piece(s) 12 Day(s) 42.5NylonMilky White-Nylon 1210~1.5818-1396

Tech Support