(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Soft Nylon Tube (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
NB042520BU
NB042520R
NB042520Y
NB0425100BU
NB0425100CB
NB0425100R
NB0425100Y
NB064020BU
NB064020CB
NB064020R
NB064020Y
NB0640100B
NB0640100BU
NB0640100CB
NB0640100R
NB0640100Y
NB086020BU
NB086020R
NB086020Y
NB0860100B
NB0860100BU
NB0860100CB
NB0860100R
NB0860100Y
NB1075100BU
NB1075100CB
NB1075100R
NB1075100Y
NB107520BU
NB129020B
NB129020BU
NB129020CB
NB129020R
NB129020Y
NB161320B
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Dia. D
(Ø)
Inner Dia. d
(Ø)
Color Minimum Bending Radius
(mm)
Working Vacuum Pressure
(kPa)
Trusco Code
1 Piece(s) 12 Day(s) 42.5Blue9-100818-1475
1 Piece(s) 12 Day(s) 42.5Red9-100818-1477
1 Piece(s) 12 Day(s) 42.5Yellow9-100818-1478
1 Piece(s) 12 Day(s) 42.5Blue9-100818-1471
1 Piece(s) 12 Day(s) 42.5[Transparent (including non-white colors)] Clear Blue9-100818-1472
1 Piece(s) Quote 42.5Red9-100818-1473
1 Piece(s) 12 Day(s) 42.5Yellow9-100818-1474
1 Piece(s) 12 Day(s) 64Blue14-100818-1483
1 Piece(s) 12 Day(s) 64[Transparent (including non-white colors)] Clear Blue14-100818-1484
1 Piece(s) 12 Day(s) 64Red14-100818-1485
1 Piece(s) 12 Day(s) 64Yellow14-100818-1486
1 Piece(s) 1 Day(s) 64Black14-100378-1445
1 Piece(s) 12 Day(s) 64Blue14-100818-1479
1 Piece(s) 12 Day(s) 64[Transparent (including non-white colors)] Clear Blue14-100818-1480
1 Piece(s) 12 Day(s) 64Red14-100818-1481
1 Piece(s) 12 Day(s) 64Yellow14-100818-1482
1 Piece(s) 12 Day(s) 86Blue25-818-1491
1 Piece(s) 12 Day(s) 86Red25-818-1493
1 Piece(s) 12 Day(s) 86Yellow25-818-1494
1 Piece(s) 1 Day(s) 86Black25-100378-1488
1 Piece(s) 1 Day(s) 86Blue25-100818-1487
1 Piece(s) 12 Day(s) 86[Transparent (including non-white colors)] Clear Blue25-100818-1488
1 Piece(s) 1 Day(s) 86Red25-100818-1489
1 Piece(s) 12 Day(s) 86Yellow25-818-1490
1 Piece(s) 12 Day(s) 107.5Blue30-818-1495
1 Piece(s) 12 Day(s) 107.5[Transparent (including non-white colors)] Clear Blue30-818-1496
1 Piece(s) 12 Day(s) 107.5Red30-818-1497
1 Piece(s) 12 Day(s) 107.5Yellow30-818-1498
1 Piece(s) 12 Day(s) 107.5Blue30-818-1499
1 Piece(s) 1 Day(s) 129Black34-378-1585
1 Piece(s) 12 Day(s) 129Blue34-818-1507
1 Piece(s) 12 Day(s) 129[Transparent (including non-white colors)] Clear Blue34-818-1508
1 Piece(s) 12 Day(s) 129Red34-818-1509
1 Piece(s) 12 Day(s) 129Yellow34-818-1510
1 Piece(s) 1 Day(s) 1613Black80-378-1607

Loading...

  1. 1

Basic Information

Material Nylon Material: Nylon Nylon 12 Operating Temperature Range (when using air)(°C) -15::90
Operating Pressure Range (when using air)(MPa) ::1

Tech Support