(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

A-Check Check Valve Socket Type (Stainless) (AS8011)

Part Number

Configured Part Number is shown.

AS8011

Part Number
AS8011
Part NumberMinimum order quantityVolume DiscountDays to ShipEffective Area
(mm2)
Fixed Throttle Diameter
(mm)
Connection Port Diameter Length between Opposite Sides of Hexagon
(mm)
Total Length
(mm)
Trusco Code
1 Piece(s) 12 Day(s) 5.33.7Rc1/81435796-2631

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air Max. Operating Pressure(MPa) 2 Cracking Pressure(MPa) 0.07
Working Temperature(°C) 0 to 100 Material (Main body) SUS316 Material (O-ring) Fluorine rubber

Please check the type/dimensions/specifications of the part AS8011 in the A-Check Check Valve Socket Type (Stainless) series.

Products like this...

Part Number
AS8022
AS8033
AS8044
Part NumberMinimum order quantityVolume DiscountDays to ShipEffective Area
(mm2)
Fixed Throttle Diameter
(mm)
Connection Port Diameter Length between Opposite Sides of Hexagon
(mm)
Total Length
(mm)
Trusco Code
1 Piece(s) 12 Day(s) 8.24.2Rc1/41745796-2649
1 Piece(s) 12 Day(s) 12.46.2Rc3/82155796-2657
1 Piece(s) 12 Day(s) 26.610.2Rc1/22770796-2665

Tech Support