(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Vacuum Pad COP (COP40)

Part Number

Configured Part Number is shown.

COP40

 
Part Number
COP40
Part NumberMinimum order quantityVolume DiscountDays to ShipD
(mm)
Connection Port Diameter Height
(mm)
Lifting Force
(N)
Air Consumption Flow Rate
(L/min)
Trusco Code
1 Piece(s) Quote 40Rc1/8205.1114818-8959

Loading...

  1. 1

Basic Information

Material Aluminum Working Pressure Range(MPa) 0.15 to 0.5

Please check the type/dimensions/specifications of the part COP40 in the Vacuum Pad COP series.

Products like this...

Part Number
COP100
COP60
COP80
Part NumberMinimum order quantityVolume DiscountDays to ShipD
(mm)
Connection Port Diameter Height
(mm)
Lifting Force
(N)
Air Consumption Flow Rate
(L/min)
Trusco Code
1 Piece(s) 12 Day(s) 100Rc1/43539.2242818-8962
1 Piece(s) 12 Day(s) 60Rc1/8308.5133818-8960
1 Piece(s) 12 Day(s) 80Rc1/43524.5242818-8961

Tech Support