Filter Regulator EW Series

Brand :
EMC
Caution
Product Description
Image shown is for illustrative purposes only and may differ from the actual product.
General purpose Compact Filter Regulator with round-shape Pressure Gauge.
Max. Operating Pressure : 1 (Mpa).
Bowl guard (polycarbonate) only available series 3000, 4000, and 5000.
Product Spesification
Filter Regulator EW SeriesMain Dimension
| Model | Port Size (G) | A | B | B1 | C | D | E | F | G | H | J | K | L | M | N | P |
| EW1000 | M5 | 25 | 109.5 | — | 50.5 | 25 | 26 | 25 | 28 | 30 | 4.5 | 6.5 | 40 | 2 | 20.5 | 26 |
| EW2000 | 1/8″—1/4″ | 40 | 162 | 200 | 76 | 40 | 53 | 30.5 | 33.5 | 43 | 5.4 | 15 | 55 | 2 | 33 | 40 |
| EW3000 | 1/4″—3/8″ | 53 | 210.5 | 224.5 | 92 | 53 | 57 | 39 | 40 | 45 | 6.5 | 8 | 53 | 2 | 42 | 56 |
| EW4000 | 3/8″—1/2″ | 70 | 264 | 267 | 113.5 | 70 | 67 | 48 | 53.5 | 53.5 | 8.5 | 10.5 | 70 | 2 | 52 | 73 |
| EW4000—06 | 3/4″ | 75 | 288 | 271 | 115 | 70 | 67 | 48 | 53.5 | 53.5 | 8.5 | 10.5 | 70 | 2 | 52 | 73 |
| EW5000 | 3/4″—1″ | 90 | 343 | 346 | 116.5 | 90 | 72 | 48 | 53.5 | 62 | 8.5 | 10.5 | 70 | 2 | 52 | 0 |