SD Series Compact Cylinder

Brand :
EMC
Caution
- The pictures are only for reference.
- For selecting the specified model, please follow the manufacturer website and catalog.
Product Description
General Purpose Compact Cylinder
Specification

| Bore(mm) | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 |
| Acting type | Double Acting | |||||||||
| Working medium | Clean Air(40 μm filteration) | |||||||||
| Working pressure(MPa) | 0.1~1.0(Double acting) / 0.2~1.0(Single acting) | |||||||||
| Garanteed pressure(MPa) | 1.5 | |||||||||
| Working temperature(℃) | –20~70(No freezing) | |||||||||
| Speed range(mm/s) | 30~500 | |||||||||
| Cushion type | Rubber cushion | |||||||||
| Port size | M5 × 0.8 | G1/8 | G1/4 | G3/8 | ||||||
Internal Structure

| No | Part Name | Material |
| 1 | Rear cover | Aluminum alloy |
| 2 | Anti–bump cushion | TPU |
| 3 | Piston | Aluminum alloy |
| 4 | Piston seal | NBR |
| 5 | Piston rod | S45C hard chrome carbon steel |
| 6 | Barrel | Aluminum alloy |
| 7 | Head cover | Aluminum alloy |
| 8 | O–ring | NBR |
| 9 | Piston rod seal | TPU |
| 10 | C type retainer ring | Spring steel |
| 11 | Nut | Carbon steel |
| 12 | Magnet | RbFeb |
| 13 | Magnet base | Aluminum alloy |