SG Series Compact Guide Cylinder

Brand :
EMC
Caution
- The pictures are only for reference.
- For selecting the specified model, please follow the manufacturer website and catalog.
Product Description
General Purpose Compact Guide Cylinder
Specification

| Bore(mm) | 6 | 10 | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | |
| Acting type | Double acting | ||||||||||
| Working medium | Clean Air(after 40 μm filtration) | ||||||||||
| Working pressure (MPa) | 0.2~0.7 | 0.1~1.0 | 0.15~1.0 | ||||||||
| Guaranteed pressure (MPa) | 1.5 | ||||||||||
| Working temperature (℃) | –20~70( No freezing) | ||||||||||
| Piston speed (mm/s) | 30~500 | ||||||||||
| Cushion | Rubber cushion | ||||||||||
| Stroke tolerance(mm) | +1.0 | ||||||||||
| 0 | |||||||||||
| No–rotating precision | SGL | – | ± 0.08° | ± 0.07° | ± 0.06° | ± 0.05° | |||||
| SGM | ± 0.10° | ± 0.09° | ± 0.08° | ± 0.06° | |||||||
| Port Size | M3 × 0.5 | M5 × 0.8 | G1/8 | G1/4 | |||||||
Internal Structure

| No. | Part Name | Material |
| 1 | Fixing plate | Aluminum alloy |
| 2 | Leader | Steel |
| 3 | Barrel | Aluminum alloy |
| 4 | C type retainer ring | Spring steel |
| 5 | Head cover | Aluminum alloy |
| 6 | Anti–bump cushion | NBR/TPU |
| 7 | Piston rod seal | TPU |
| 8 | Screw | Stainless steel |
| 9 | Self lubricating bearing | Bronze powder |
| 10 | O–ring | NBR |
| 11 | Linear bearing(SGL) | Brass(SGM) |
| Slider bearing (SGM) | Composite material(SGL) | |
| 12 | C type retainer ring | Spring steel |
| 13 | Piston seal | NBR |
| 14 | Rear cover | Aluminum alloy |
| 15 | Piston rod | S45C hard chrome carbon steel |
| 16 | Piston | Aluminum alloy |
| 17 | Magnet base | Aluminum alloy |
| 18 | Magnet | Plastic |
| 19 | Nut | Carbon steel |
| 20 | Hex fix screw(G) | Carbon steel |
| 21 | Spacer | Aluminum alloy |