(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flat-Blade Plate for Outlet, 15 A / 20 A ⌀34.5 × 2

Flat-Blade Plate for Outlet, 15 A / 20 A ⌀34.5 × 2

A plate for 2-port embedded outlets that is compatible with not only flat bladed 15 A/ 20 A embedded outlets (⌀34.5) but also with all other types of embedded outlets (⌀34.5).

[Features]
· Outlet plate that can accommodate various types of embedded outlets such as flat blade embedded outlets.

PDF

Part Number

Configured Part Number is shown.

Part Number
7072S
8072A
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Installed outlet mounting pitch (l)
(mm)
Overall Length (L)
(mm)
1 Piece(s) 10 Day(s) or more 10Stainless Steel60.5115
1 Piece(s) 10 Day(s) or more 10New metal (aluminum)101120

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Other) Color Silver Supported installed outlet shape Flat blade type 15 A/20 A (φ34.5)
No. of mount installed outlets(Piece) 2 Applicable boxes For 2 pieces Surface display content NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)